DLPC120-Q1
Automotive DLP® digital micromirror device controller for DLP3030-Q1 chipset
DLPC120-Q1
- AEC-Q100 qualified for automotive applications:
- Temperature grade 2: –40°C to 105°C ambient
- Compatibility with three DMD devices:
- DLP3030-Q1: 0.3 WVGA S450
- DLP3020-Q1: 0.3 WVGA S247
- DLP3021-Q1: 0.3 WVGA S247
- Video input interface:
- 24-bit parallel (RGB888, RGB666, or RGB565)
- 60-Hz frame rate
- Input resolutions from QVGA through WVGA
- Pixel clock up to 40 MHz
- Video processing:
- Image scaling
- Programmable de-gamma curve
- Bezel adjustment
- Horizontal and vertical image flip
- DMD interface:
- 78-MHz DDR DMD interface
- Consistent DMD data loading and reset control overtemperature operating range
- Automatic DMD parking at power-down
- DMD temperature management
- External memory support
- DDR2: 312-MHz clock (624-MHz data rate)
- Serial flash 39-MHz clock
- System control
- I2C communication interface
- Programmable splash screens
- DMD power and reset driver control
- Programmable flash-based configuration
- Test support
- Built-in test pattern generator
- JTAG with boundary scan support
- Packaged in a 216-pin, 1.0-mm pitch BGA
The DLPC120-Q1 DMD display controller for automotive applications is part of a chipset compatible with one of three digital micromirror devices (DMDs), DLP3030-Q1, DLP3020-Q1, or DLP3021-Q1. The core DLPC120-Q1 logic is responsible for accepting video input and formatting the data to display on the DMD while simultaneously controlling RGB LEDs in order to create a real-time image. The DLPC120-Q1 is also responsible for controlling the power-up and power-down events of the DMD, based on external system control or temperature input from the DMD. Combined with an external dimming circuit and microcontroller, the DLPC120-Q1 supports a wide dimming range > 5000:1 for HUD applications. Typically, the DLPC120-Q1 is a peripheral device in an I2C interface with a host processor.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DLPC120-Q1 Automotive DMD Controller datasheet (Rev. B) | PDF | HTML | 06 May 2022 |
White paper | The Importance of a Longer VID for AR HUDs (Rev. A) | PDF | HTML | 16 Feb 2021 | |
Application note | Estimating Mechanical Volume of an Augmented Reality Head-Up Display System | 28 Dec 2018 | ||
White paper | DLP® Technology: Solar Loading in Augmented Reality Head-up Display Systems | 22 Jul 2018 | ||
Application note | DLP® Technology: Enabling the Next Generation of Automotive Head-Up Display Syst (Rev. A) | 15 Nov 2017 | ||
White paper | DLP Technology: Solving design challenges in next generation of automotive head (Rev. A) | 15 Nov 2017 | ||
EVM User's guide | DLP3030-Q1 Combiner HUD EVM | 07 Nov 2017 | ||
EVM User's guide | DLP3030-Q1 Electronics EVM | 07 Nov 2017 | ||
EVM User's guide | DLP3030-Q1 Picture Generation Unit EVM | 07 Nov 2017 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLP3030Q1EVM — DLP3030-Q1 Electronics Evaluation Module
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
DLP3030PGUQ1EVM — DLP3030-Q1 Picture Generation Unit (PGU) Evaluation Module
DLP-HUD-LUMEN-CALC — AR HUD Lumen Budget Estimation Calculator
Supported products & hardware
Products
Exterior lighting & projection products
Display products
Hardware development
Evaluation board
Optical module
DLP-HUD-VOLUME-CALC — AR HUD Volume Estimation Calculator
Supported products & hardware
Products
Exterior lighting & projection products
Display products
Hardware development
Evaluation board
Optical module
Software
Calculation tool
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
Supported products & hardware
Products
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Near-UV products (400 to 420 nm)
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
Optical module
TIDA-080004 — Electronics and LED Driver Reference Design for Augmented Reality Head-Up Displays
TIDA-080006 — 405-nm DLP® automotive transparent window display electronics reference design (0.3-inch DMD)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
NFBGA (ZXS) | 216 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.