SLUAAO5B January 2023 – August 2024 TPS561243 , TPS561246 , TPS562202 , TPS562203 , TPS562206 , TPS562207 , TPS562242 , TPS562243 , TPS562246 , TPS563202 , TPS563203 , TPS563206 , TPS563207 , TPS563252 , TPS563257 , TPS564242 , TPS564247 , TPS564252 , TPS564255 , TPS564257 , TPS565242 , TPS565247 , TPS566242 , TPS566247
The co-lay schematic for TPS56x252/7 and TPS56x242/7 is shown in Figure 3-2. If PG function of TPS56x252/7 is not used, then PG of TPS56x252/7 can be directly connected with GND and TPS56x252/7 and TPS56x242/7 are exactly pin to pin.