SLVA505A February 2012 – July 2024 DRV8800 , DRV8801 , DRV8802 , DRV8803 , DRV8804 , DRV8805 , DRV8806 , DRV8811 , DRV8812 , DRV8813 , DRV8814 , DRV8818 , DRV8821 , DRV8823 , DRV8824 , DRV8828 , DRV8829 , DRV8830 , DRV8832 , DRV8832-Q1 , DRV8833 , DRV8834 , DRV8835 , DRV8836 , DRV8837 , DRV8840 , DRV8841 , DRV8842 , DRV8843 , DRV8844 , DRV8870 , DRV8871 , DRV8872
While thermal limitations exist for the device, several other considerations must be made when designing a printed circuit board (PCB) to meet specified motor driver current ratings.
Thermal management and heat dissipation in PCB design, significantly impact current ratings and motor driver reliability. As motor drivers become more powerful and compact, managing heat is essential in preventing overheating which can make sure operation within safe temperature ranges. Implementing strategic heat dissipation strategies such as proper thermal pad pours and connections, copper thickness, and use of thermal vias can help to enhance PCB performance and improve motor driver current ratings.