SLVA505A February 2012 – July 2024 DRV8800 , DRV8801 , DRV8802 , DRV8803 , DRV8804 , DRV8805 , DRV8806 , DRV8811 , DRV8812 , DRV8813 , DRV8814 , DRV8818 , DRV8821 , DRV8823 , DRV8824 , DRV8828 , DRV8829 , DRV8830 , DRV8832 , DRV8832-Q1 , DRV8833 , DRV8834 , DRV8835 , DRV8836 , DRV8837 , DRV8840 , DRV8841 , DRV8842 , DRV8843 , DRV8844 , DRV8870 , DRV8871 , DRV8872
The thermal information table provides data for calculation of how much the temperature of the die rises under a given set of power-dissipation conditions:
THERMAL METRIC | PWP | RTY | UNITS | |
---|---|---|---|---|
16 PINS | 16 PINS | |||
θJA | Junction-to-ambient thermal resistance | 40.5 | 37.2 | °C/W |
θJCtop | Junction-to-case (top) thermal resistance | 32.9 | 34.3 | |
θJB | Junction-to-board thermal resistance | 28.8 | 15.3 | |
ψJT | Junction-to-top characterization parameter | 0.6 | 0.3 | |
ψJB | Junction-to-board characterization parameter | 11.5 | 15.4 | |
θJCbot | Junction-to-case (bottom) thermal resistance | 4.8 | 3.5 |
The θJA number for the chosen package gives an estimate of how much temperature rise is expected if the device was mounted on a standard JEDEC PCB. Other data is used to provide an estimate of the thermal resistance on the PCB. For details about this data, please refer to the information at PCB thermal calculator, including IC Package Thermal Metrics, and Using New Thermal Metrics, application notes.