SLVAEG2A August 2019 – May 2021 LM10011 , TPS53515 , TPS53915 , TPS543B20 , TPS543C20A , TPS54424 , TPS544B20 , TPS546D24 , TPS546D24A , TPS54824 , TPS548A20 , TPS549A20 , TPS549B22 , TPS549D22 , TPS54A24
Table 1-1 highlights the latest point-of-load DC/DC converters with integrated MOSFETs that are applicable for hardware accelerator applications from either a 5-V or 12-V input bus. These devices are designed to achieve high-output voltage accuracy, high efficiency, and good thermal performance. Several devices feature a Power Management Bus (PMBus™) with adaptive voltage scaling and margining. PMBus devices integrate telemetry report voltage, current, and temperature information to a host.
Output Current | Converter | Converter with PMBus or I2C | Converter with PMBus and Telemetry |
---|---|---|---|
≤ 3 A | TPS62903 | - | - |
3 A – 6 A | TPS54J061 | TPS542A50 | TPS546A24A |
6 A – 8 A | TPS543820 | TPS542A50 | TPS546A24A |
8 A – 12 A | TPS548A29 | TPS542A50 | TPS546B24A |
12 A – 15 A | TPS548A29 | TPS542A50 | TPS546B24A |
15 A – 20 A | TPS548B28 | TPS549B22 | TPS546B24A |
20 A – 25 A | TPS543B20 | TPS549B22 | TPS546D24A |
25 A – 40 A | TPS543C20A | TPS549D22 | TPS546D24A |
>40A | TPS543C20A | TPS546D24A | TPS546D24A |