Home Interface USB ICs USB Type-C & USB Power Delivery ICs

TPS65982BB

ACTIVE

Dual USB billboard for USB-C® Power Delivery devices with integrated 5-V load switch

Product details

Function USB2 Type Passive switch External power-path control No Internal power path 5 V 3 A USB speed (Mbps) 480 Rating Catalog Operating temperature range (°C) -10 to 85
Function USB2 Type Passive switch External power-path control No Internal power path 5 V 3 A USB speed (Mbps) 480 Rating Catalog Operating temperature range (°C) -10 to 85
NFBGA (ZBH) 96 36 mm² 6 x 6
  • Port-power switch
    • 5-V, 3-A integrated switch to VBUS
    • Over-current limiter, over-voltage protector
    • Slew-rate control
  • USB low-speed endpoint
    • I2C-update capable billboard strings
    • Integrated USB mux supports two Type-C ports
    • I2C control
  • Power management
    • Power supply from 3.3-V
  • NFBGA package
    • 0.5-mm pitch
    • Through-hole via compatible for all pins
  • Port-power switch
    • 5-V, 3-A integrated switch to VBUS
    • Over-current limiter, over-voltage protector
    • Slew-rate control
  • USB low-speed endpoint
    • I2C-update capable billboard strings
    • Integrated USB mux supports two Type-C ports
    • I2C control
  • Power management
    • Power supply from 3.3-V
  • NFBGA package
    • 0.5-mm pitch
    • Through-hole via compatible for all pins

The TPS65982BB device provides a USB billboard endpoint for USB-PD devices implementing alternate modes. The integrated internal USB multiplexor allows the TPS65982BB to support up to two USB Type-C ports. The TPS65982BB communicates with USB-PD port controllers using an I2C interface to enable the billboard as well as update stored billboard strings. An integrated 5-V load switch provides VBUS protection for an optional USB Type-A port.

The TPS65982BB device provides a USB billboard endpoint for USB-PD devices implementing alternate modes. The integrated internal USB multiplexor allows the TPS65982BB to support up to two USB Type-C ports. The TPS65982BB communicates with USB-PD port controllers using an I2C interface to enable the billboard as well as update stored billboard strings. An integrated 5-V load switch provides VBUS protection for an optional USB Type-A port.

Download View video with transcript Video

Request more Information

TPS65982BB orderable is designed to work in Thunderbolt 3 Device designs only.

The full documentation is now available. Request now.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS65982BB Dual USB Billboard for USB-PD Devices with Integrated 5-V Load Switch datasheet (Rev. A) PDF | HTML 01 Apr 2020
Certificate TPS65982BBEVM EU Declaration of Conformity (DoC) 14 Sep 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65982BBEVM — TPS65982BB Dual Type-C® port billboard design evaluation module

The TPS65982BBEVM demonstrates the integrated USB mux, allowing billboard functionality for two USB Type-C® ports. It also includes a Downstream Facing Port (DFP) USB Type-A receptacle to pass through USB2 signals and VBUS to a device when billboard functionality is not required.

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
NFBGA (ZBH) 96 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos