TUSB8020B-Q1

ACTIVE

Automotive Two-Port SuperSpeed 5.0Gbps USB 3.0 Hub

alarmNotifications Order now

TUSB8020B-Q1

ACTIVE

Product details

Function USB3 USB speed (Mbps) 5000 Type Hub Supply voltage (V) 1.1, 3.3 Rating Automotive Operating temperature range (°C) -40 to 85
Function USB3 USB speed (Mbps) 5000 Type Hub Supply voltage (V) 1.1, 3.3 Rating Automotive Operating temperature range (°C) -40 to 85
HTQFP (PHP) 48 81 mm² 9 x 9
  • Two Port USB 3.0 Compliant Hub
  • USB 2.0 Hub Features
    • Multi Transaction Translator (MTT) Hub:
      Two Transaction Translators
    • Four Asynchronous Endpoint Buffers Per
      Transaction Translator
  • Supports USB Battery Charging Specification
    Revision 1.2
    • CDP Mode (Upstream Port Connected)
    • DCP Mode (Upstream Port Unconnected)
    • DCP Mode Complies with Chinese Telecommunications
      Industry Standard YD/T 1591-2009
  • Support D+/D- Divider Mode.
  • Supports Operation as a USB 3.0 or USB 2.0
    Compound Device
  • Per Port or Ganged Power Switching and Over-Current
    Notification Inputs
  • OTP ROM, Serial EEPROM or I2C/SMBus
    Slave Interface for Custom Configurations:
    • VID and PID
    • Port Customizations
    • Manufacturer and Product Strings (not
      by OTP ROM)
    • Serial Number (not by OTP ROM)
  • Application Feature Selection Using Terminal
    Selection or EEPROM/ or I2C/SMBus
    Slave Interface
  • Provides 128-Bit Universally Unique Identifier
    (UUID)
  • Supports On-Board and In-System OTP/EEPROM
    Programming Via the USB 2.0 Upstream Port
  • Single Clock Input, 24-MHz Crystal or Oscillator
  • No special driver requirements; works seamlessly
    on any operating system with USB stack support
  • Two Port USB 3.0 Compliant Hub
  • USB 2.0 Hub Features
    • Multi Transaction Translator (MTT) Hub:
      Two Transaction Translators
    • Four Asynchronous Endpoint Buffers Per
      Transaction Translator
  • Supports USB Battery Charging Specification
    Revision 1.2
    • CDP Mode (Upstream Port Connected)
    • DCP Mode (Upstream Port Unconnected)
    • DCP Mode Complies with Chinese Telecommunications
      Industry Standard YD/T 1591-2009
  • Support D+/D- Divider Mode.
  • Supports Operation as a USB 3.0 or USB 2.0
    Compound Device
  • Per Port or Ganged Power Switching and Over-Current
    Notification Inputs
  • OTP ROM, Serial EEPROM or I2C/SMBus
    Slave Interface for Custom Configurations:
    • VID and PID
    • Port Customizations
    • Manufacturer and Product Strings (not
      by OTP ROM)
    • Serial Number (not by OTP ROM)
  • Application Feature Selection Using Terminal
    Selection or EEPROM/ or I2C/SMBus
    Slave Interface
  • Provides 128-Bit Universally Unique Identifier
    (UUID)
  • Supports On-Board and In-System OTP/EEPROM
    Programming Via the USB 2.0 Upstream Port
  • Single Clock Input, 24-MHz Crystal or Oscillator
  • No special driver requirements; works seamlessly
    on any operating system with USB stack support

The TUSB8020B-Q1 is a two-port USB 3.0 compliant hub. It provides simultaneous SuperSpeed USB and high-speed/full-speed connections on the upstream port and provides SuperSpeed USB, high-speed, full-speed, or low-speed connections on the downstream ports. When the upstream port is connected to an electrical environment that only supports high-speed or full-speed/low-speed connections, SuperSpeed USB connectivity is disabled on the downstream ports. When the upstream port is connected to an electrical environment that only supports full-speed/low-speed connections, SuperSpeed USB and high-speed connectivity are disabled on the downstream ports.

The TUSB8020B-Q1 supports per port or ganged power switching and over-current protection, and supports battery charging applications.

An individually port power controlled hub switches power on or off to each downstream port as requested by the USB host. Also when an individually port power controlled hub senses an over-current event, only power to the affected downstream port will be switched off.

A ganged hub switches on power to all its downstream ports when power is required to be on for any port. The power to the downstream ports is not switched off unless all ports are in a state that allows power to be removed. Also when a ganged hub senses an over-current event, power to all downstream ports will be switched off.

The TUSB8020B-Q1 downstream ports provide support for battery charging applications by providing USB Battery Charging 1.2 Charging Downstream Port (CDP) handshaking support. It also supports a Dedicated Charging Port (DCP) mode when the upstream port is not connected. The DCP mode supports the USB Battery Charging Specification and the Chinese Telecommunications Industry Standard YD/T 1591-2009. In addition, an automatic mode provides transparent support for BC 1.2 compliant devices and devices supporting Divider Mode charging solutions when the upstream port unconnected.

The TUSB8020B-Q1 provides terminal strap configuration for some features including battery charging support, and also provides customization though OTP ROM, I2C EEPROM or via an I2C/SMBus slave interface for PID, VID, and custom port and phy configurations. Custom string support is also available when using an I2C EEPROM or the I2C/SMBus slave interface.

The device is available in a 48-terminal HTQFP package and is designed for operation over the industrial temperature range of –40°C to 85°C.

The TUSB8020B-Q1 is a two-port USB 3.0 compliant hub. It provides simultaneous SuperSpeed USB and high-speed/full-speed connections on the upstream port and provides SuperSpeed USB, high-speed, full-speed, or low-speed connections on the downstream ports. When the upstream port is connected to an electrical environment that only supports high-speed or full-speed/low-speed connections, SuperSpeed USB connectivity is disabled on the downstream ports. When the upstream port is connected to an electrical environment that only supports full-speed/low-speed connections, SuperSpeed USB and high-speed connectivity are disabled on the downstream ports.

The TUSB8020B-Q1 supports per port or ganged power switching and over-current protection, and supports battery charging applications.

An individually port power controlled hub switches power on or off to each downstream port as requested by the USB host. Also when an individually port power controlled hub senses an over-current event, only power to the affected downstream port will be switched off.

A ganged hub switches on power to all its downstream ports when power is required to be on for any port. The power to the downstream ports is not switched off unless all ports are in a state that allows power to be removed. Also when a ganged hub senses an over-current event, power to all downstream ports will be switched off.

The TUSB8020B-Q1 downstream ports provide support for battery charging applications by providing USB Battery Charging 1.2 Charging Downstream Port (CDP) handshaking support. It also supports a Dedicated Charging Port (DCP) mode when the upstream port is not connected. The DCP mode supports the USB Battery Charging Specification and the Chinese Telecommunications Industry Standard YD/T 1591-2009. In addition, an automatic mode provides transparent support for BC 1.2 compliant devices and devices supporting Divider Mode charging solutions when the upstream port unconnected.

The TUSB8020B-Q1 provides terminal strap configuration for some features including battery charging support, and also provides customization though OTP ROM, I2C EEPROM or via an I2C/SMBus slave interface for PID, VID, and custom port and phy configurations. Custom string support is also available when using an I2C EEPROM or the I2C/SMBus slave interface.

The device is available in a 48-terminal HTQFP package and is designed for operation over the industrial temperature range of –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TUSB8020B-Q1 Automotive Two-Port USB 3.0 Hub datasheet PDF | HTML 21 Mar 2014
EVM User's guide TUSB8020BPHP REVA EVM Users Guide 25 Mar 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TUSB8020BEVM — TUSB8020BEVM: Automotive Two-Port USB 3.0 Hub Evaluation Module

The TI TUSB8020BEVM is a functional board design of a single device that implements both a USB 3.0 hub and a USB 2.0 hub. The EVM can support both SuperSpeed (SS) and USB 2.0 (HS, FS, and LS) operation on its USB ports. This EVM is intended for use in evaluating system compatibility, developing (...)

User guide: PDF
Buy from a distributor
Simulation model

TUSB8020B IBIS Model (Rev. A)

SLLM236A.ZIP (151 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HTQFP (PHP) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos