CC2533
A True System-on-Chip Solution for 2.4-GHz IEEE 802.15.4 and ZigBee Applications
CC2533
- RF/Layout
- 2.4-GHz IEEE 802.15.4 Compliant RF Transceiver
- Excellent Receiver Sensitivity and Robustness to Interference
- Programmable Output Power Up to 4.5 dBm
- Boost-Mode TX at 7 dBm
- Very Few External Components
- Only a Single Crystal Needed for Asynchronous Networks
- Space-Saving 6-mm × 6-mm QFN40 Package
- Suitable for Systems Targeting Compliance With Worldwide
Radio-Frequency Regulations: ETSI EN 300 328 and EN 300 440 (Europe),
FCC CFR47 Part 15 (US), and ARIB STD-T-66 (Japan) - Pin- and Software-Compatible With the CC2530Fxxx Series
- Low Power
- Active-Mode RX (CPU Idle): 25 mA
- Active Mode TX at 0 dBm (CPU Idle): 28.5 mA
- Power Mode 1 (4 µs Wake-Up): 0.2 mA
- Power Mode 2 (Sleep Timer Running): 1 µA
- Power Mode 3 (External Interrupts): 0.5 µA
- Wide Supply-Voltage Range (2 V–3.6 V)
- Microcontroller
- High-Performance and Low-Power 8051 Microcontroller Core
With Code Prefetch - 64- or 96-KB In-System-Programmable Flash
- 4- or 6-KB RAM With Retention in All Power Modes
- Hardware Debug Support
- High-Performance and Low-Power 8051 Microcontroller Core
- Peripherals
- Powerful Five-Channel DMA
- IEEE 802.15.4 MAC Timer, General-Purpose Timers
(One 16-Bit, Two 8-Bit) - IR Generation Circuitry
- 32-kHz Sleep Timer With Capture
- CSMA/CA Hardware Support
- Accurate Digital RSSI/LQI Support
- Battery Monitor Comparator
- Random Number Generation
- AES Security Coprocessor
- Two Powerful USARTs With Support for UART and SPI
- I2C Interface
- 23 General-Purpose I/O Pins
- Watchdog Timer
- Development Tools
- CC2533 Remote Control Development Kit for RF4CE
- CC2533 Development Kit
- CC2533EMK Evaluation Modules
- SmartRF™ Software
- Packet Sniffer
- IAR Embedded Workbench™ Available
- APPLICATIONS
- ZigBee™ RF4CE Remote Control Target and Device
- 2.4-GHz IEEE 802.15.4 Systems Based on TIMAC or
SimpliciTI™ Network Protocol - Consumer Electronics
- Electronic Shelf Labeling
The CC2533 is an optimized system-on-chip (SoC) solution for IEEE 802.15.4 based remote-control systems. It enables single-chip remote controls to be built with low bill-of-material cost when used as a flexible SoC. It also provides a simple path to adding RF4CE capability to a device or target when used in the wireless network processor configuration of the RemoTI RF4CE stack. Robust network nodes can be built with very low total bill-of-material costs.
The CC2533 combines the excellent performance of a leading RF transceiver with a single-cycle 8051 compliant CPU, up to 96-KB in-system programmable flash memory, up to 6-KB RAM, and many other powerful features. The CC2533 has efficient power modes with RAM and register retention below 1 µA, making it highly suited for low-duty-cycle systems where ultralow power consumption is required. Short transition times between operating modes further ensure low energy consumption.
Combined with the golden-unit-status RemoTI stack from Texas Instruments, the CC2533 provides a robust and complete ZigBee RF4CE remote-control solution. It is also ideal for implementing the target side of a remote-control system in a network processor configuration with an SPI/UART/I2C interface. The CC2533 comes complete with reference designs and example software that implement a remote control system to ensure efficient design-in.
The CC2533 exists in three memory-size configurations:
CC2533F32 – 32-KB Flash, 4-KB RAM
CC2533F64 – 64-KB Flash, 4-KB RAM
CC2533F96 – 96-KB Flash, 6-KB RAM
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
CC2531EMK — CC2531 USB Evaluation Module Kit
The CC2531EMK kit provides one CC2531 USB Dongle and documentation to support a PC interface to 802.15.4 / ZigBee applications. The dongle can be plugged directly into your PC and can be used as an IEEE 802.15.4 packet sniffer or for other purposes. With the CC2531 USB Firmware Library available on (...)
CC2533EMK — CC2533 Evaluation Module Kit
The CC2533 Evaluation Module Kit contains two CC2533 Evaluation Modules, which can be used either as standalone modules (requires external power) or connected to e.g. the SmartRF05EB Evaluation Boards (not included in kit) for full control from the PC. The evaluation modules can be used as a (...)
CC-DEBUGGER — Debugger and Programmer for RF System-on-Chips
The CC Debugger is a small programmer and debugger for the TI Low Power RF System-on-Chips. It can be used together with IAR Embedded Workbench for 8051 (version 7.51A or later) for debugging and SmartRF Flash Programmer for flash programming. The CC Debugger can also be used for controlling (...)
REMOTI — RF4CE Compliant Protocol Stack
PACKET-SNIFFER — SmartRF™ Packet Sniffer 2.18.1
The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)
Supported products & hardware
Products
Low-power 2.4-GHz products
Sub-1 GHz wireless MCUs
Sub-1 GHz transceivers
Other wireless products
Automotive wireless connectivity products
Hardware development
Evaluation board
Development kit
Software
Software programming tool
Calculation tool
Driver or library
SMARTRF-STUDIO-7 — SmartRF Studio 7 application software
SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)
Supported products & hardware
Products
MSP430 microcontrollers
Low-power 2.4-GHz products
Sub-1 GHz wireless MCUs
Sub-1 GHz transceivers
Other wireless products
Automotive wireless connectivity products
Hardware development
Development kit
Evaluation board
Interface adapter
Daughter card
SIMPLELINK-2-4GHZ-DESIGN-REVIEWS — Hardware design reviews for SimpleLink™ CC2xxx devices
CC2592EMK-RD — Standalone 2.4GHz Range Extender Reference Design
CC2533EM-REFDES — CC2533 Evaluation Module
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RHA) | 40 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.