Gehäuseinformationen
Gehäuse | Pins VQFN (RHF) | 28 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von DP83TC813S-Q1
- Open Alliance and IEEE 802.3bw 100BASE-T1
compliant
- Passes Level IV emissions with Integrated LPF
- TC-10 compliant with < 20µA sleep current
- Small Form Factor: 28pin VQFN (5mm x 4mm)
- SAE J2962-3 EMC compliant
- Configurable I/O voltages: 3.3 V, 2.5 V, and 1.8 V
- MAC interfaces: MII, RMII, RGMII and SGMII
- Optional separate voltage rail for MAC interface pins (3.3 V, 2.5 V, 1.8 V)
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125 °C ambient operating temperature
- ±8-kV HBM ESD for pins 19 and 20
- IEC61000-4-2 ESD classification level 4 for pins 19 and 20: ±8-kV contact discharge
- IEEE 1588 SFD support
- TSN compliant with 802.3br frame pre-emption support
- Low active power operation: < 230 mW
- Diagnostic tool kit
- Signal quality indication (SQI)
- Time domain reflectometry (TDR)
- Electrostatic discharge sensor
- Voltage sensor
- PRBS Built-in Self-Test
- Loopbacks
- VQFN, wettable flank packaging
Beschreibung von DP83TC813S-Q1
This device includes the Diagnostic Tool Kit, providing an extensive list of real-time monitoring tools, debug tools and test modes. Within the tool kit is the first integrated electrostatic discharge (ESD) monitoring tool. It is capable of counting ESD events on MDI as well as providing real-time monitoring through the use of a programmable interrupt. Additionally, the DP83TC813-Q1 includes a pseudo random binary sequence (PRBS) frame generation tool, which is fully compatible with internal loopbacks, to transmit and receive data without the use of a MAC. The device is housed in a 5.00mm × 4.00mm, 28-pin VQFN wettable flank package.