Gehäuseinformationen
Gehäuse | Pins SOIC (D) | 14 |
Betriebstemperaturbereich (°C) -40 to 105 |
Gehäusemenge | Träger 50 | TUBE |
Merkmale von SN65HVD1792-EP
- Bus-Pin Fault Protection to > ±70 V
- Common-Mode Voltage Range (–20 V to 25 V)
More Than Doubles TIA/EIA 485 Requirement - Bus I/O Protection
- ±16 kV JEDEC HBM Protection
- Reduced Unit Load for Up to 256 Nodes
- Failsafe Receiver for Open-Circuit, Short-Circuit
and Idle-Bus Conditions - Low Power Consumption
- Low Standby Supply Current, 1 µA Typ
- ICC 5 mA Quiescent During Operation
- Power-Up, Power-Down Glitch-Free Operation
Beschreibung von SN65HVD1792-EP
The SN65HVD1792 is designed to survive overvoltage faults such as direct shorts to power supplies, mis-wiring faults, connector failures, cable crushes, and tool mis-applications. It is also robust to ESD events, with high levels of protection to human-body model specifications.
The SN65HVD1792 combines a differential driver and a differential receiver, which operate from a single power supply. The SN65HVD1792 is characterized from –40°C to 105°C.