Gehäuseinformationen
Gehäuse | Pins WQFN (RNQ) | 40 |
Betriebstemperaturbereich (°C) 0 to 70 |
Gehäusemenge | Träger 250 | SMALL T&R |
Merkmale von SN75LVPE3410
- Quad-channel linear equalizer supporting PCIe 1.0/2.0/3.0 up to 8 Gbps interfaces
- CTLE boosts up to 12 dB at 4 GHz helps to extend channel reach
- Ultra-low latency of 70 ps
- Excellent return loss of -17 dB at 4 GHz
- Low additive random jitter of 60 fs (typical) with PRBS data
- Single 3.3-V supply
- Internal voltage regulator provides immunity to supply noise
- Low active power of 124 mW/channel
- No heat sink required
- Pin-strap or SMBus programming
- Support for x2, x4, x8, x16 PCIe bus width with one or multiple SN75LVPE3410
- Automatic receiver detection for PCIe use cases
- Protocol agnostic linear redriver allows seamless support for PCIe link training
- Commercial temperature range of 0°C to 70°C
- 4.0 mm × 6.0 mm, 40 pin WQFN package
Beschreibung von SN75LVPE3410
The SN75LVPE3410 is a four channel low-power high-performance linear repeater or redriver designed to support PCI Express (PCIe™) Generation 1.0, 2.0 and 3.0.
The SN75LVPE3410 receivers deploy continuous time linear equalizers (CTLE) to provide a programmable high-frequency boost. The equalizer can open an input eye that is completely closed due to inter-symbol interference (ISI) induced by an interconnect medium, such as PCB traces. The CTLE receiver is followed by a linear output driver. The linear datapaths of SN75LVPE3410 preserve transmit preset signal characteristics. The linear redriver becomes part of the passive channel that as a whole get link trained for best transmit and receive equalization settings. This transparency in the link training protocol result in best electrical link and lowest possible latency. The programmable equalization of the device along with its linear datapaths maximizes the flexibility of physical placement within the interconnect channel and improves overall channel performance.
The programmable settings can be applied easily through software (SMBus or I 2C) or by using pin control.