Gehäuseinformationen
Gehäuse | Pins SSOP (DB) | 20 |
Betriebstemperaturbereich (°C) 0 to 70 |
Gehäusemenge | Träger 2.000 | LARGE T&R |
Merkmale von TRS3222E
- ESD Protection for RS-232 bus pins
- ±15-kV Human-body model (HBM)
- ±8-kV IEC61000-4-2, Contact discharge
- ±15-kV IEC61000-4-2, Air-gap discharge
- Meets or exceeds the requirements of TIA/EIA-232-F and ITU v.28 standards
- Operates with 3-V to 5.5-V VCC supply
- Operates up to 500 kbit/s
- Two drivers and two receivers
- Low standby current . . . 1 µA Typ
- External capacitors . . . 4 × 0.1 µF
- Accepts 5-V logic input with 3.3-V supply
- Alternative high-speed pin-compatible device (1 Mbit/s) for TRS3222E
Beschreibung von TRS3222E
The TRS3222E consists of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND).
The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. The device operates at typical data signaling rates up to 500 kbit/s and a maximum of 30-V/µs driver output slew rate.
The TRS3222E can be placed in the power-down mode by setting the power-down ( PWRDOWN) input low, which draws only 1 µA from the power supply. When the device is powered down, the receivers remain active while the drivers are placed in the high-impedance state. Also, during power down, the onboard charge pump is disabled; V+ is lowered to VCC, and V– is raised toward GND. Receiver outputs also can be placed in the high-impedance state by setting enable ( EN) high.