Información de empaque
Encapsulado | Pines VQFN (RKS) | 20 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Empresa de transporte 3,000 | LARGE T&R |
Características para SN74HCS240
- Wide operating voltage range: 2V to 6V
- Schmitt-trigger inputs allow for slow or noisy input signals
- Low power consumption
- Typical ICC of 100nA
- Typical input leakage current of ±100nA
- ±7.8mA output drive at 6V
- Extended ambient temperature range: –40°C to +125°C, TA
Descripción de SN74HCS240
This device contains eight independent inverting line drivers with 3-state outputs and Schmitt-trigger inputs. Each channel performs the Boolean function Y = A in positive logic. The channels are grouped in sets of four, with one OE pin controlling each set. The outputs can be put into a hi-Z state by applying a high on the associated OE pin.