Información de empaque
Encapsulado | Pines TSSOP (PW) | 14 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Empresa de transporte 250 | SMALL T&R |
Características para SN74LV07A
- 2-V to 5.5-V VCC Operation
- Typical VOLP (Output Ground Bounce)
< 0.8 V at VCC = 3.3 V, TA = 25°C - Typical VOHV (Output VOH Undershoot)
> 2.3 V at VCC = 3.3 V, TA = 25°C - Outputs are Disabled During Power Up
and Power Down With Inputs Tied to VCC - Support Mixed-Mode Voltage Operation
on All Ports - Latch-Up Performance Exceeds 100 mA
Per JESD 78, Class II - ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model
- 200-V Machine Model
- 1000-V Charged-Device Model
Descripción de SN74LV07A
These hex buffers/drivers are designed for 2-V to
5.5-V VCC operation.
The SN74LV07A device performs the Boolean function Y = A in positive logic.