Home Interface USB ICs USB redrivers & multiplexers

HD3SS3212

ACTIVE

2-channel 10-Gbps 2:1/1:2 USB 3.1 differential mux/demux

alarmNotifications Order now

Product details

Type Passive mux Function Type-C, USB 3.0 USB speed (Mbps) 10000 Number of channels 2 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 2 Configuration 2:1 SPDT Features Logic Controlled (Output Enabled), USB 3.1 (Type-C) Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 800 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 8000
Type Passive mux Function Type-C, USB 3.0 USB speed (Mbps) 10000 Number of channels 2 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 2 Configuration 2:1 SPDT Features Logic Controlled (Output Enabled), USB 3.1 (Type-C) Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 800 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 8000
VQFN (RKS) 20 11.25 mm² 4.5 x 2.5
  • Provides MUX/DEMUX Solution for USB Type-C™ Ecosystem for USB 3.1 Gen 1 and Gen 2 Data Rates
  • Compatible With MIPI DSI/CSI, FPDLinkIII, LVDS, and PCIE Gen II, III
  • Operates up to 10 Gbps
  • Wide –3-dB Differential BW of over 8 GHz
  • Excellent Dynamic Characteristics (at 5 GHz)
    • Crosstalk = –32 dB
    • Off Isolation = –19 dB
    • Insertion Loss = –1.6 dB
    • Return Loss = –12 dB
  • Bidirectional "Mux/De-Mux" Differential Switch
  • Supports Common Mode Voltage 0 to 2 V
  • Single Supply Voltage VCC of 3.3 V
  • Commercial Temperature Range of 0°C to 70°C (HD3SS3212RKS)
  • Industrial Temperature Range of –40°C to 85°C (HD3SS3212IRKS)
  • Provides MUX/DEMUX Solution for USB Type-C™ Ecosystem for USB 3.1 Gen 1 and Gen 2 Data Rates
  • Compatible With MIPI DSI/CSI, FPDLinkIII, LVDS, and PCIE Gen II, III
  • Operates up to 10 Gbps
  • Wide –3-dB Differential BW of over 8 GHz
  • Excellent Dynamic Characteristics (at 5 GHz)
    • Crosstalk = –32 dB
    • Off Isolation = –19 dB
    • Insertion Loss = –1.6 dB
    • Return Loss = –12 dB
  • Bidirectional "Mux/De-Mux" Differential Switch
  • Supports Common Mode Voltage 0 to 2 V
  • Single Supply Voltage VCC of 3.3 V
  • Commercial Temperature Range of 0°C to 70°C (HD3SS3212RKS)
  • Industrial Temperature Range of –40°C to 85°C (HD3SS3212IRKS)

The HD3SS3212 is a high-speed bidirectional passive switch in mux or demux configurations suited for USB Type-C™ application supporting USB 3.1 Gen 1 and Gen 2 data rates. Based on control pin SEL, the device provides switching on differential channels between Port B or Port C to Port A.

The HD3SS3212 is a generic analog differential passive switch that can work for any high-speed interface applications requiring a common mode voltage range of 0 to 2 V and differential signaling with differential amplitude up to 1800 mVpp. It employs adaptive tracking that ensures the channel remains unchanged for the entire common mode voltage range.

Excellent dynamic characteristics of the device allow high-speed switching with minimum attenuation to the signal eye diagram with very little added jitter. It consumes <2 mW of power when operational and has a shutdown mode exercisable by OEn pin resulting <20 µW.

The HD3SS3212 is a high-speed bidirectional passive switch in mux or demux configurations suited for USB Type-C™ application supporting USB 3.1 Gen 1 and Gen 2 data rates. Based on control pin SEL, the device provides switching on differential channels between Port B or Port C to Port A.

The HD3SS3212 is a generic analog differential passive switch that can work for any high-speed interface applications requiring a common mode voltage range of 0 to 2 V and differential signaling with differential amplitude up to 1800 mVpp. It employs adaptive tracking that ensures the channel remains unchanged for the entire common mode voltage range.

Excellent dynamic characteristics of the device allow high-speed switching with minimum attenuation to the signal eye diagram with very little added jitter. It consumes <2 mW of power when operational and has a shutdown mode exercisable by OEn pin resulting <20 µW.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet HD3SS3212x Two-Channel Differential 2:1/1:2 USB3.1 Mux/Demux datasheet (Rev. F) PDF | HTML 30 Sep 2016
Application note Passive Mux Selection Based On Bandwidth (Rev. A) PDF | HTML 31 Jul 2024
White paper A Primer on USB Type-C and Power Delivery Applications and Requirements (Rev. B) PDF | HTML 25 Mar 2022
Application note Schematic Checklist for HD3SS3212 and HD3SS3220 31 Mar 2020
Application note Enabling USB Type-C downstream ports for USB3.1 and 3.2 Hubs 12 Dec 2019
White paper USB System Design Considerations: Switches and Redrivers 16 Nov 2018
EVM User's guide HD3SS3212x EVM User's Guide 27 Aug 2018
Application note High-Speed Layout Guidelines for Signal Conditioners and USB Hubs 14 Jun 2018
Technical article How to select the right USB Type-C™ signal switches PDF | HTML 20 Mar 2018
White paper USB Type-C™ represents breakthrough connectivity 04 Dec 2015
Technical article How USB Type-C helps make cars as smart as phones PDF | HTML 10 Jul 2015
White paper Transition existing products from USB 2.0 OTG to USB Type-C 10 Jul 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

HD3SS3212EVM — Two Channel Differential 2:1/1:2 10Gbps Mux/Demux Evaluation Module

The HD3SS3212EVM can be used to evaluate the high-speed bidirectional passive switching performance for USB Type-C™ mux or demux applications supporting USB 3.1 Gen 1 and Gen 2 data rates.  It is also compatible with MIPI DSI/CSI, LVDS, and PCI Express Gen 2 and Gen 3 interface standards.
User guide: PDF
Buy from a distributor
Evaluation board

USB-CTM-MINIDK-EVM — USB Type-C™ Mini Dock board with video and charging support evaluation module

The USB Type-C™ and Power Delivery (PD) MiniDock evaluation module (EVM) provides a complete reference solution for a USB Type-C dock including audio, USB data, power and video.  The EVM has a small 2-inch by 4-inch form factor and supports both source and sink power capabilities over (...)

User guide: PDF | HTML
Buy from a distributor
Simulation model

HD3SS3212 S-Parameter Model

SLAR119.ZIP (184 KB) - S-Parameter Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-01243 — USB Type-C™ and Power Delivery Minidock With Video and Charging Support Reference Design

The USB Type-C® and power delivery (PD) minidock reference design provides a reference for a USB Type-C dock including audio, USB data, power and video.  This reference design has a small 2-inch by 4-inch form factor and supports both source and sink power capabilities over the (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00882 — USB Type-C HDD With USB Power Delivery Reference Design

This reference design uses Texas Instrument's SuperSpeed USB 3.0 to SATA bridge, USB Type-CTM and USB PD controller with integrated power switch and High-Speed USB mux, and SuperSpeed USB 3.1 mux to demonstrate the subsystems required to implement a Type-C external hard disk drive capable of (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RKS) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos