패키징 정보
패키지 | 핀 CPGA (FYE) | 350 |
작동 온도 범위(°C) 0 to 90 |
패키지 수량 | 캐리어 1 | JEDEC TRAY (5+1) |
DLP6500FYE의 주요 특징
- High Resolution 1080p (1920x1080) Array With > 2 Million Micromirrors
- 0.65-Inch Micromirror Array Diagonal
- 7.56 µm Micromirror Pitch
- ± 12° Micromirror Tilt Angle (Relative to Flat State)
- Designed for Corner Illumination
- Designed for Use With Broadband Visible Light (420 nm – 700 nm)
- Window Transmission 97% (Single Pass, Through Two Window Surfaces)
- Micromirror Reflectivity 88%
- Array Diffraction Efficiency 86%
- Array Fill Factor 92%
- Two 16-Bit, Low Voltage Differential Signaling (LVDS), Double Data Rate (DDR) Input-data Buses
- Two Dedicated Controller Options at 400 MHz Input Data Clock Rate
- DLPC900 Digital Controller
- Up to 9523 Hz (1-Bit Binary Patterns)
- Up to 19.7 Giga-bits Per Second (1-Bit Binary Patterns)
- Up to 1031 Hz (8-Bit Gray Patterns Pre-Loaded With Illumination Modulation), External Input Up to 360 Hz
- DLPC910 Digital Controller
- Up to 11574 Hz (1-Bit Binary Patterns)
- Up to 24 Giga-bits Per Second (1-Bit Binary Patterns)
- Up to 1446 Hz (8-Bit Gray Patterns With Illumination Modulation)
- Integrated Micromirror Driver Circuitry
DLP6500FYE에 대한 설명
Featuring over 2 million micromirrors, the high resolution 0.65 1080p digital micromirror device (DMD) is a spatial light modulator (SLM) that modulates the amplitude, direction, and/or phase of incoming light. The unique capability offered by the DLP6500 makes it well suited to support a wide variety of industrial, medical, and advanced imaging applications. Reliable function and operation of the DLP6500 requires that it be used in conjunction with the DLPC900 or the DLPC910 digital controllers. This dedicated chipset provides full HD resolution at high speeds and can be easily integrated into a variety of end equipment solutions.