LMP8480
- Typical Values: TA = 25°C
- Bidirectional or Unidirectional Sensing
- Common Mode Voltage Range: 4.0 V to 76 V
- Supply Voltage Range: 4.5 V to 76 V
- Fixed Gains: 20, 60, and 100 V/V
- Gain Accuracy: ±0.1%
- Offset: ±80 µV
- Bandwidth (–3 dB): 270 kHz
- Quiescent Current: < 100 µA
- Buffered High-Current Output: > 5 mA
- Input Bias Current: 7 µA
- PSRR (DC): 122 dB
- CMRR (DC): 124 dB
- Temperature Range: –40°C to 125°C
The LMP8480 and LMP8481 are precision high-side current sense amplifiers that amplify a small differential voltage developed across a current sense resistor in the presence of high input common-mode voltages. These amplifiers are designed for bidirectional (LMP8481) or unidirectional (LMP8480) current applications and accept input signals with common-mode voltage range from 4 V to 76 V with a bandwidth of 270 kHz. Because the operating power supply range overlaps the input common-mode voltage range, the LMP848x can be powered by the same voltage that is being monitored. This benefit eliminates the need for an intermediate supply voltage to be routed to the point of load where the current is being monitored, resulting in reduced component count and board space.
The LMP848x family consists of fixed gains of 20, 60, and 100 for applications that demand high accuracy over temperature. The low-input offset voltage allows the use of smaller sense resistors without sacrificing system error. The wide operating temperature range of –40°C to 125°C makes the LMP848x an ideal choice for automotive, telecommunications, industrial, and consumer applications. The LMP8480 and LMP8481 are pin-for-pin replacements for the MAX4080 and MAX4081, offering improved offset voltage, wider reference adjust range and higher output drive capabilities. The LMP8480 and LMP8481 are available in a 8-pin VSSOP package.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LMP848x Precision 76-V High-Side Current Sense Amplifiers With Voltage Output datasheet (Rev. E) | PDF | HTML | 27 Feb 2017 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application brief | Improving Power Amplifier Efficiency With Current Monitors (Rev. B) | PDF | HTML | 24 Jul 2023 | |
E-book | An Engineer's Guide to Current Sensing (Rev. B) | 12 Apr 2022 | ||
Application note | Using a PCB Copper Trace as a Current-Sense Shunt Resistor | PDF | HTML | 25 Jan 2022 | |
User guide | LMP8480EVM Current Shunt Monitors Guide (Rev. A) | 19 Mar 2013 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LMP848XMMEVM-X — LMP8480 and LMP8481 Evaluation Tool
The Texas Instruments LMP8480/81 evaluation module (EVM) helps designers quickly evaluate the operation and performance of the LMP8480/81 76V Precision High Side Current Sense Amplifier. The EVM is ready to connect to power, load, and test instruments through the use of on-board terminals.
The EVM (...)
LMP8480 TINA-TI Reference Design (Rev. B)
CIRCUIT060035 — Bidirectional current sensing with a window comparator circuit
CIRCUIT060037 — Precision over-current latch circuit
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-00302 — Current Shunt Monitor with Transient Robustness Reference Design
Additionally, an external protection circuit is implemented to provide surge and fast-transient protection and demonstrate the different immunity levels to (...)
PMP30047 — Two Elements Lead-Acid 16V…32V@2A Battery Charger from 170VAC to 270VAC Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VSSOP (DGK) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.