Home Interface I2C & I3C ICs I2C general-purpose I/Os (GPIOs)

24-bit translating 1.65- to 5.5-V I2C/SMBus I/O expander with interrupt, reset & config registers

TCA6424 is not recommended for new designs
Although this product continues to be in production to support previous designs, we don't recommend it for new designs. Consider one of these alternates:
open-in-new Compare alternates
Similar functionality to the compared device
TCA6424A ACTIVE 24-bit translating 1.65- to 5.5-V I2C/SMBus I/O expander with interrupt, reset & config registers TCA6424A is an enhanced version of the TCA6424 with performance enhancements related to Interrupt and Reset.

Product details

Number of I/Os 24 Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Rating Catalog Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 85
Number of I/Os 24 Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Rating Catalog Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 85
UQFN (RGJ) 32 25 mm² 5 x 5
  • Operating Power-Supply Voltage Range of 1.65 V to 5.5 V
  • Allows Bidirectional Voltage-Level Translation and GPIO Expansion Between:
    • 1.8-V SCL/SDA and
      1.8-V, 2.5-V, 3.3-V, or 5-V P Port
    • 2.5-V SCL/SDA and
      1.8-V, 2.5-V, 3.3-V, or 5-V P Port
    • 3.3-V SCL/SDA and
      1.8-V, 2.5-V, 3.3-V, or 5-V P Port
    • 5-V SCL/SDA and
      1.8-V, 2.5-V, 3.3-V, or 5-V P Port
  • I2C to Parallel Port Expander
  • Low Standby Current Consumption of 1 μA
  • Schmitt-Trigger Action Allows Slow Input Transition and Better Switching Noise Immunity at the SCL and SDA Inputs
    • Vhys = 0.18 V Typ at 1.8 V
    • Vhys = 0.25 V Typ at 2.5 V
    • Vhys = 0.33 V Typ at 3.3 V
    • Vhys = 0.5 V Typ at 5 V
  • 5-V Tolerant I/O Ports
  • Active-Low Reset (RESET) Input
  • Open-Drain Active-Low Interrupt (INT) Output
  • 400-kHz Fast I2C Bus
  • Input/Output Configuration Register
  • Polarity Inversion Register
  • Internal Power-On Reset
  • Power Up With All Channels Configured as Inputs
  • No Glitch On Power Up
  • Noise Filter on SCL/SDA Inputs
  • Latched Outputs With High-Current Drive Maximum Capability for Directly Driving LEDs
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

  • Operating Power-Supply Voltage Range of 1.65 V to 5.5 V
  • Allows Bidirectional Voltage-Level Translation and GPIO Expansion Between:
    • 1.8-V SCL/SDA and
      1.8-V, 2.5-V, 3.3-V, or 5-V P Port
    • 2.5-V SCL/SDA and
      1.8-V, 2.5-V, 3.3-V, or 5-V P Port
    • 3.3-V SCL/SDA and
      1.8-V, 2.5-V, 3.3-V, or 5-V P Port
    • 5-V SCL/SDA and
      1.8-V, 2.5-V, 3.3-V, or 5-V P Port
  • I2C to Parallel Port Expander
  • Low Standby Current Consumption of 1 μA
  • Schmitt-Trigger Action Allows Slow Input Transition and Better Switching Noise Immunity at the SCL and SDA Inputs
    • Vhys = 0.18 V Typ at 1.8 V
    • Vhys = 0.25 V Typ at 2.5 V
    • Vhys = 0.33 V Typ at 3.3 V
    • Vhys = 0.5 V Typ at 5 V
  • 5-V Tolerant I/O Ports
  • Active-Low Reset (RESET) Input
  • Open-Drain Active-Low Interrupt (INT) Output
  • 400-kHz Fast I2C Bus
  • Input/Output Configuration Register
  • Polarity Inversion Register
  • Internal Power-On Reset
  • Power Up With All Channels Configured as Inputs
  • No Glitch On Power Up
  • Noise Filter on SCL/SDA Inputs
  • Latched Outputs With High-Current Drive Maximum Capability for Directly Driving LEDs
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

This 24-bit I/O expander for the two-line bidirectional bus (I2C) is designed to provide general-purpose remote I/O expansion for most microcontroller families via the I2C interface [serial clock (SCL) and serial data (SDA)].

The major benefit of this device is its wide VCC range. It can operate from 1.65 V to 5.5 V on the P-port side and on the SDA/SCL side. This allows the TCA6424 to interface with next-generation microprocessors and microcontrollers on the SDA/SCL side, where supply levels are dropping down to conserve power. In contrast to the dropping power supplies of microprocessors and microcontrollers, some PCB components, such as LEDs, remain at a 5-V power supply.

The bidirectional voltage level translation in the TCA6424 is provided through VCCI. VCCI should be connected to the VCC of the external SCL/SDA lines. This indicates the VCC level of the I2C bus to the TCA6424. The voltage level on the P-port of the TCA6424 is determined by the VCCP.

The TCA6424 consists of three 8-bit Configuration (input or output selection), Input, Output, and Polarity Inversion (active high) registers. At power on, the I/Os are configured as inputs. However, the system master can enable the I/Os as either inputs or outputs by writing to the I/O configuration bits. The data for each input or output is kept in the corresponding input or output register. The polarity of the Input Port register can be inverted with the Polarity Inversion register. All registers can be read by the system master.

The system master can reset the TCA6424 in the event of a timeout or other improper operation by asserting a low in the RESET input. The power-on reset puts the registers in their default state and initializes the I2C/SMBus state machine. The RESET pin causes the same reset/initialization to occur without depowering the part.

The TCA6424 open-drain interrupt (INT) output is activated when any input state differs from its corresponding Input Port register state and is used to indicate to the system master that an input state has changed.

INT can be connected to the interrupt input of a microcontroller. By sending an interrupt signal on this line, the remote I/O can inform the microcontroller if there is incoming data on its ports without having to communicate via the I2C bus. Thus, the TCA6424 can remain a simple slave device.

The device P-port outputs have high-current sink capabilities for directly driving LEDs while consuming low device current.

One hardware pin (ADDR) can be used to program and vary the fixed I2C address and allow up to two devices to share the same I2C bus or SMBus.

This 24-bit I/O expander for the two-line bidirectional bus (I2C) is designed to provide general-purpose remote I/O expansion for most microcontroller families via the I2C interface [serial clock (SCL) and serial data (SDA)].

The major benefit of this device is its wide VCC range. It can operate from 1.65 V to 5.5 V on the P-port side and on the SDA/SCL side. This allows the TCA6424 to interface with next-generation microprocessors and microcontrollers on the SDA/SCL side, where supply levels are dropping down to conserve power. In contrast to the dropping power supplies of microprocessors and microcontrollers, some PCB components, such as LEDs, remain at a 5-V power supply.

The bidirectional voltage level translation in the TCA6424 is provided through VCCI. VCCI should be connected to the VCC of the external SCL/SDA lines. This indicates the VCC level of the I2C bus to the TCA6424. The voltage level on the P-port of the TCA6424 is determined by the VCCP.

The TCA6424 consists of three 8-bit Configuration (input or output selection), Input, Output, and Polarity Inversion (active high) registers. At power on, the I/Os are configured as inputs. However, the system master can enable the I/Os as either inputs or outputs by writing to the I/O configuration bits. The data for each input or output is kept in the corresponding input or output register. The polarity of the Input Port register can be inverted with the Polarity Inversion register. All registers can be read by the system master.

The system master can reset the TCA6424 in the event of a timeout or other improper operation by asserting a low in the RESET input. The power-on reset puts the registers in their default state and initializes the I2C/SMBus state machine. The RESET pin causes the same reset/initialization to occur without depowering the part.

The TCA6424 open-drain interrupt (INT) output is activated when any input state differs from its corresponding Input Port register state and is used to indicate to the system master that an input state has changed.

INT can be connected to the interrupt input of a microcontroller. By sending an interrupt signal on this line, the remote I/O can inform the microcontroller if there is incoming data on its ports without having to communicate via the I2C bus. Thus, the TCA6424 can remain a simple slave device.

The device P-port outputs have high-current sink capabilities for directly driving LEDs while consuming low device current.

One hardware pin (ADDR) can be used to program and vary the fixed I2C address and allow up to two devices to share the same I2C bus or SMBus.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TCA6424 Low Voltage 24-Bit I2C and SMBus I/O Expander datasheet (Rev. B) 12 Jun 2014
Application note Programming Fun Lights With TI's TCA6507 30 Nov 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TCA6424 IBIS Model

SCPM015.ZIP (138 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00309 — DisplayPort Video 4:1 Aggregation Reference Design

This verified reference design is a complete four channel DisplayPort aggregation and de-aggregation solution. One TLK10022 is used to aggregate four synchronous DisplayPort (DP) sources together into one 10.8 Gbps serial link. The serial data is transferred via copper or optical fiber where a (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00269 — Gigabit Ethernet link aggregator reference design

The Gigabit Ethernet Link Aggregator reference design features the TLK10081 device which is a multi-rate link aggregator intended for use in high-speed bi-directional point-to-point data transmission systems to reduce the number of physical links by multiplexing lower speed serial links into higher (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00234 — Dual-channel XAUI to SFI reference design for systems with two or more SFP+ optical ports

The TIDA-00234 XAUI to SFI reference design is intended for Enterprise and Service Provider Networking applications like Ethernet Switches and Routers that implement multiple 10G Ethernet compliant Optical (SFP+) ports. This reference design features the TLK10232 device which is the most compact (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
UQFN (RGJ) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos