TCAN1042-Q1

ACTIVE

Automotive fault-protected CAN transceiver with flexible data-rate

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TCAN1044A-Q1 ACTIVE Enhanced automotive CAN transceiver with standby Alternative packaging and enhanced features

Product details

Protocols CAN, CAN FD Number of channels 1 Supply voltage (V) 4.5 to 5.5 Bus fault voltage (V) -58 to 58 Signaling rate (max) (Bits) 2000000 Rating Automotive
Protocols CAN, CAN FD Number of channels 1 Supply voltage (V) 4.5 to 5.5 Bus fault voltage (V) -58 to 58 Signaling rate (max) (Bits) 2000000 Rating Automotive
SOIC (D) 8 29.4 mm² 4.9 x 6 VSON (DRB) 8 9 mm² 3 x 3
  • AEC-Q100 (grade 1): Qualified for automotive applications
  • Meets the ISO 11898-2:2016 and ISO 11898-5:2007 physical layer standards
  • Functional Safety-Capable
  • ’Turbo’ CAN:
    • All devices support classic CAN and 2 Mbps CAN FD (flexible data rate) and "G" options support 5 Mbps
    • Short and symmetrical propagation delay times and fast loop times for enhanced timing margin
    • Higher data rates in loaded CAN networks
  • EMC performance: supports SAE J2962-2 and IEC 62228-3 (up to 500 kbps) without common mode choke
  • I/O Voltage range supports 3.3 V and 5 V MCUs
  • Ideal passive behavior when unpowered
    • Bus and logic terminals are high impedance (no load)
    • Power up/down with glitch free operation on bus and RXD output
  • Protection features
    • IEC ESD protection up to ±15 kV
    • Bus Fault protection: ±58 V (non-H variants) and ±70 V (H variants)
    • Undervoltage protection on VCC and VIO (V variants only) supply terminals
    • Driver dominant time out (TXD DTO) - Data rates down to 10 kbps
    • Thermal shutdown protection (TSD)
  • Receiver common mode input voltage: ±30 V
  • Typical loop delay: 110 ns
  • Junction temperatures from –55°C to 150°C
  • Available in SOIC(8) package and leadless VSON (8) package (3.0 mm x 3.0 mm) with improved automated optical inspection (AOI) capability
  • AEC-Q100 (grade 1): Qualified for automotive applications
  • Meets the ISO 11898-2:2016 and ISO 11898-5:2007 physical layer standards
  • Functional Safety-Capable
  • ’Turbo’ CAN:
    • All devices support classic CAN and 2 Mbps CAN FD (flexible data rate) and "G" options support 5 Mbps
    • Short and symmetrical propagation delay times and fast loop times for enhanced timing margin
    • Higher data rates in loaded CAN networks
  • EMC performance: supports SAE J2962-2 and IEC 62228-3 (up to 500 kbps) without common mode choke
  • I/O Voltage range supports 3.3 V and 5 V MCUs
  • Ideal passive behavior when unpowered
    • Bus and logic terminals are high impedance (no load)
    • Power up/down with glitch free operation on bus and RXD output
  • Protection features
    • IEC ESD protection up to ±15 kV
    • Bus Fault protection: ±58 V (non-H variants) and ±70 V (H variants)
    • Undervoltage protection on VCC and VIO (V variants only) supply terminals
    • Driver dominant time out (TXD DTO) - Data rates down to 10 kbps
    • Thermal shutdown protection (TSD)
  • Receiver common mode input voltage: ±30 V
  • Typical loop delay: 110 ns
  • Junction temperatures from –55°C to 150°C
  • Available in SOIC(8) package and leadless VSON (8) package (3.0 mm x 3.0 mm) with improved automated optical inspection (AOI) capability

This CAN transceiver family meets the ISO11898-2 (2016) High Speed CAN (Controller Area Network) physical layer standard. All devices are designed for use in CAN FD networks up to 2 Mbps (megabits per second). Devices with part numbers that include the "G" suffix are designed for data rates up to 5 Mbps, and versions with the "V" have a secondary power supply input for I/O level shifting the input pin thresholds and RXD output level. This family has a low power standby mode with remote wake request feature. Additionally, all devices include many protection features to enhance device and network robustness.

This CAN transceiver family meets the ISO11898-2 (2016) High Speed CAN (Controller Area Network) physical layer standard. All devices are designed for use in CAN FD networks up to 2 Mbps (megabits per second). Devices with part numbers that include the "G" suffix are designed for data rates up to 5 Mbps, and versions with the "V" have a secondary power supply input for I/O level shifting the input pin thresholds and RXD output level. This family has a low power standby mode with remote wake request feature. Additionally, all devices include many protection features to enhance device and network robustness.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TCAN1042-Q1Automotive Fault Protected CAN Transceiver with CAN FD datasheet (Rev. D) PDF | HTML 28 Oct 2021
Application note Protecting Automotive CAN Bus Systems From ESD Overvoltage Events PDF | HTML 27 Apr 2022
Functional safety information TCAN1042x-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. A) PDF | HTML 08 Dec 2021
User guide TCAN Evaluation Module (Rev. A) 16 Mar 2021
Technical article Explore the non-speed-related benefits of CAN FD PDF | HTML 12 Jan 2017
White paper Simplify CAN bus implementations with chokeless transceivers 24 Mar 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AWRL6432AOPEVM — AWRL6432AOP evaluation module for single-chip 60GHz antenna-on-package (AoP) mmWave sensor

The xWRL6432AOPEVM is an easy-to-use, low-cost FR4-based evaluation board for the xWRL6432AOP mmWave sensing device, with standalone operation and direct connectivity to the DCA1000EVM for raw ADC capture and signal processing development. This EVM contains everything required to start developing (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

IWRL6432AOPEVM — IWRL6432AOP evaluation module for single-chip 60GHz antenna-on-package (AoP) mmWave sensor

The xWRL6432AOPEVM is an easy-to-use, low cost FR4-based evaluation board for the xWRL6432AOP mmWave sensing device, with standalone operation and direct connectivity to the DCA1000EVM for raw ADC capture and signal processing development. This EVM contains everything required to start developing (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TCAN1042DEVM — TCAN10xx controller area network (CAN) evaluation module

The evaluation module (EVM) comes with the TCAN1042D CAN transceiver factory installed. The CAN EVM can be reconfigured by a user for use with all TI CAN transceiver families: TCAN33x, SN65HVD23x, SN65HVD25x, SN65HVD10x0 and SN65HVDA54x by replacing the transceiver and setting jumpers on the (...)

User guide: PDF
Not available on TI.com
Evaluation board

TCAN1462EVM — TCAN1462-Q1 evaluation module for automotive signal improvement capable CAN FD transceiver

This EVM comes with TCAN162DRQ1 installed and is used to evaluate transceiver operation in a signal improved capable network. It is configurable for use with the TCAN1042(V)/51(V), TCAN1044(A)(V)/57(A)(V) and TCAN1462(V) 8-pin CAN transceivers by replacing the transceiver and setting (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TCAN1042 IBIS Model

SLLM305.ZIP (34 KB) - IBIS Model
Simulation model

TCAN1042 TINA-TI Reference Design

SLLM402.TSC (13 KB) - TINA-TI Reference Design
Simulation model

TCAN1042-Q1 TINA-TI Transient Spice Model

SLLM403.ZIP (2 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDM-02009 — ASIL D safety concept-assessed high-speed traction, bi-directional DC/DC conversion reference design

This reference design demonstrates control of HEV/EV traction inverter and bi-directional DC-DC converter by a single TMS320F28388D real-time C2000™ MCU. The traction control uses a software-based resolver to digital converter (RDC) driving the motor to a high speed up to 20,000 RPM. The (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010268 — 5s to 7s battery pack monitor reference design with low-side MOSFET control

This reference design is a high-cell voltage-accuracy 5s to 7s lithium-ion (Li-ion), lithium iron phosphate (LiFePO4) battery pack design. The design monitors each cell voltage, pack current, cell and metal-oxide semiconductor field-effect transistor (MOSFET) temperature with high accuracy and (...)
Design guide: PDF
Reference designs

TIDA-020029 — Digital interface LED driving module reference design for automotive rear light

This reference design offers a cost-effective solution for automotive rear-light applications such as interactive tail-light clusters that can be used for vehicle-to-vehicle notifications and vehicle design personalization. This reference design incorporates two linear LED drivers. By using a (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP-01020 — Automotive domain controller for gateway, assisted and automated driving systems reference design

Decentralized vehicle architectures on the road today use individual ECUs that lack processing power and high-speed interfaces to handle the complex tasks and data movement needs of newly emerging automotive architectures. Higher level functions require the right combination of DMIPS, data (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01238 — Controller Area Network (CAN) With Selectable Termination Reference Design

Typically in bus communication technologies, such as controller area network (CAN) and RS-485, the two farthest nodes in the network are terminated with 120Ω termination resistors and the other nodes are left unterminated. This process requires that the hardware designer know the layout of the end (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos