TMDS171

ACTIVE

3.4-Gbps HDMI 1.4b TMDS retimer

Product details

Type Retimer Protocols HDMI Rating Catalog Speed (max) (Gbps) 3.4 Number of channels 4 Supply voltage (V) 1.2, 3.3 Operating temperature range (°C) -40 to 85
Type Retimer Protocols HDMI Rating Catalog Speed (max) (Gbps) 3.4 Number of channels 4 Supply voltage (V) 1.2, 3.3 Operating temperature range (°C) -40 to 85
VQFN (RGZ) 48 49 mm² 7 x 7
  • HDMI Input Port to Output Port with CDR Supporting up to 3.4 Gbps Data Rates
  • Compatible with HDMI1.4b Electrical Parameters.
  • Support for 4k2k30p and up to WUXGA 12-bit Color Depth or 1080p with Higher Refresh Rates
  • Retimes Input Stream to Compensate for Random Jitter
  • Adaptive Receiver Equalizer or Programmable Fixed Equalizer
  • I2C and Pin Strap Programmable
  • Inter-Pair Skew Compensation of 5+ Bits
  • Link Debug Tools Including Eye Diagram After RX Equalizer
  • Single Ended Mode ARC Support
  • 48-pin 7mm x 7mm 0.5 mm Pitch VQFN Package
  • Extended Commercial Temperature Support 0°C – 85°C (TMDS171)
  • Industrial Temperature Support -40°C – 85°C (TMDS171I)
  • HDMI Input Port to Output Port with CDR Supporting up to 3.4 Gbps Data Rates
  • Compatible with HDMI1.4b Electrical Parameters.
  • Support for 4k2k30p and up to WUXGA 12-bit Color Depth or 1080p with Higher Refresh Rates
  • Retimes Input Stream to Compensate for Random Jitter
  • Adaptive Receiver Equalizer or Programmable Fixed Equalizer
  • I2C and Pin Strap Programmable
  • Inter-Pair Skew Compensation of 5+ Bits
  • Link Debug Tools Including Eye Diagram After RX Equalizer
  • Single Ended Mode ARC Support
  • 48-pin 7mm x 7mm 0.5 mm Pitch VQFN Package
  • Extended Commercial Temperature Support 0°C – 85°C (TMDS171)
  • Industrial Temperature Support -40°C – 85°C (TMDS171I)

The TMDS171 is a digital video interface (DVI) or high-definition multimedia interface (HDMI) retimer. The TMDS171 supports four TMDS channels, Audio Return Channel (SPDIF_IN/ARC_OUT), Hot Plug Detect (HPD) and Digital Display Control (DDC) interfaces. The TMDS171 supports signaling rates up to 3.4 Gbps to allow for the highest resolutions of 4k2k30p 24 bits per pixel and up to WUXGA 12-bit color depth or 1080p with higher refresh rates. The TMDS171 automatically configures itself as a re-driver at low data rate (< 1 Gbps) or as a re-timer above this data rate.

The TMDS171 supports dual power supply rails of 1.2 V on VDD and 3.3 V on VCC for active power reduction. Several methods of power management are implemented to reduce overall power consumption. TMDS171 supports fixed EQ gain or adaptive EQ control by I2C or pin strap to compensate for different lengths input cable or board traces.

The TMDS171 is a digital video interface (DVI) or high-definition multimedia interface (HDMI) retimer. The TMDS171 supports four TMDS channels, Audio Return Channel (SPDIF_IN/ARC_OUT), Hot Plug Detect (HPD) and Digital Display Control (DDC) interfaces. The TMDS171 supports signaling rates up to 3.4 Gbps to allow for the highest resolutions of 4k2k30p 24 bits per pixel and up to WUXGA 12-bit color depth or 1080p with higher refresh rates. The TMDS171 automatically configures itself as a re-driver at low data rate (< 1 Gbps) or as a re-timer above this data rate.

The TMDS171 supports dual power supply rails of 1.2 V on VDD and 3.3 V on VCC for active power reduction. Several methods of power management are implemented to reduce overall power consumption. TMDS171 supports fixed EQ gain or adaptive EQ control by I2C or pin strap to compensate for different lengths input cable or board traces.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet TMDS171/I 3.4 Gbps TMDS RETIMER datasheet (Rev. E) PDF | HTML 12 Sep 2017
Application note TMDS181 and TMDS171 Configuration Guide 13 Dec 2019
Application note TMDS171 Schematic Checklist 28 Aug 2019
Application note High-Speed Layout Guidelines for Signal Conditioners and USB Hubs 14 Jun 2018
User guide Pattern Verifier and Generator User's Guide 27 Apr 2018
Technical article How to select a redriver or retimer for HDMI 2.0 jitter cleansing PDF | HTML 01 May 2017
Technical article How to select the right retimer for HDMI 2.0 applications PDF | HTML 27 Sep 2016
Technical article How to reduce jitter and improve signal integrity in source and sink system design PDF | HTML 11 Jul 2016
Technical article HDMI 2.0: How to generate cleaner signals over long traces, connectors and cables PDF | HTML 21 Jun 2016
White paper Build a true fidelity system using video signal conditioners 09 Jun 2016
EVM User's guide TMDS171 RGZ EVM User's Guide (Rev. A) 05 Apr 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMDS171RGZEVM — TMDS171 3.4-Gbps TMDS retimer in the RGZ package evaluation module

The TMDS171 EVM is a PCB created to help customers evaluate the TMDS171 device for video applications with HDMI interfaces.  This EVM can also be used as a hardware reference design for implementation of the TMDS171 in the RGZ package.  PCB design/layout files can be provided upon request (...)

User guide: PDF
Not available on TI.com
Software programming tool

SLLC455 EyeScan Tool

Supported products & hardware

Supported products & hardware

Products
HDMI, DisplayPort & MIPI ICs
SN65DP149 3.4-Gbps DP++ 1.1 to HDMI 1.4b retimer -40 to 85C operating temperature SN65DP159 6-Gbps DP++ 1.1 to HDMI 2.0 retimer -40 to 85C operating temperature SN75DP149 3.4-Gbps DP++ 1.1 to HDMI 1.4b retimer 0 to 70C operating temperature SN75DP159 6-Gbps DP++ 1.1 to HDMI 2.0 retimer 0 to 85C operating temperature TMDS171 3.4-Gbps HDMI 1.4b TMDS retimer TMDS181 6-Gbps HDMI 2.0 TMDS retimer
Hardware development
Evaluation board
DP149RSBEVM DP149 3.4 Gbps DP++ to HDMI Retimer Evaluation Module DP159RGZEVM DP159RGZEVM Evaluation Module DP159RSBEVM DP159RSBEVM Evaluation Module TMDS171RGZEVM TMDS171 3.4-Gbps TMDS retimer in the RGZ package evaluation module TMDS181RGZEVM TMDS181 6-Gbps TMDS retimer in the RGZ package evaluation module
Simulation model

TMDS171 IBIS-AMI Model

SLLM320.ZIP (4853 KB) - IBIS-AMI Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGZ) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos