Home Interface USB ICs USB port protection ICs

TPD4S311

ACTIVE

USB Type-C™ port protector: short-to-Vbus overvoltage and IEC ESD protection

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPD4S311A ACTIVE USB Type-C® port protector: short-to-Vbus overvoltage, IEC ESD protection and surge protection Improves VCONN current rating over TPD4S311.

Product details

Number of switches 4 IEC 61000-4-2 air-gap (±V) 15000 Features CC dead battery resistors, Overvoltage protection, Short-to-VBUS Bi-/uni-directional Unidirectional Rating Catalog Operating temperature range (°C) -40 to 85 Clamping voltage (V) 8 Interface type USB Type-C
Number of switches 4 IEC 61000-4-2 air-gap (±V) 15000 Features CC dead battery resistors, Overvoltage protection, Short-to-VBUS Bi-/uni-directional Unidirectional Rating Catalog Operating temperature range (°C) -40 to 85 Clamping voltage (V) 8 Interface type USB Type-C
DSBGA (YBF) 16 2.9929 mm² 1.73 x 1.73
  • 4-Channels of Short-to-VBUS overvoltage protection (CC1, CC2, SBU1, SBU2 ): 24-VDC tolerant
  • 4-Channels of IEC 61000-4-2 ESD protection (CC1, CC2, SBU1, SBU2)
  • CC1 and CC2 overvoltage protection FETs for passing VCONN power
    • 400-mA VCONN power (TPD4S311)
    • 600-mA VCONN power (TPD4S311A)
  • ±35-V surge protection on CC pins (TPD4S311A)
  • ±30-V surge protection on SBU pins (TPD4S311A)
  • CC dead battery resistors integrated for handling dead battery use case in mobile devices
  • 1.69-mm × 1.69-mm DSBGA package
  • 4-Channels of Short-to-VBUS overvoltage protection (CC1, CC2, SBU1, SBU2 ): 24-VDC tolerant
  • 4-Channels of IEC 61000-4-2 ESD protection (CC1, CC2, SBU1, SBU2)
  • CC1 and CC2 overvoltage protection FETs for passing VCONN power
    • 400-mA VCONN power (TPD4S311)
    • 600-mA VCONN power (TPD4S311A)
  • ±35-V surge protection on CC pins (TPD4S311A)
  • ±30-V surge protection on SBU pins (TPD4S311A)
  • CC dead battery resistors integrated for handling dead battery use case in mobile devices
  • 1.69-mm × 1.69-mm DSBGA package

The TPD4S311 is a single-chip USB Type-C port protection device that provides 20-V Short-to-VBUS overvoltage and IEC ESD protection.

Since the release of the USB Type-C connector, many products and accessories for USB Type-C have been released that do not meet the USB Type-C specification. One example of this is USB Type-C Power Delivery adaptors that only place 20 V on the VBUS line. Another concern for USB Type-C is that mechanical twisting and sliding of the connector could short pins due to the close proximity they have in this small connector. This can cause 20-V VBUS to be shorted to the CC and SBU pins. Also due to the proximity of the pins in the Type-C connector, there is a heightened concern that debris and moisture will cause the 20-V VBUS pin to be shorted to the CC and SBU pins.

These non-ideal equipments and mechanical events make it necessary for the CC and SBU pins to be 20-V tolerant, even though the pins only operate at 5 V or lower. The TPD4S311 enables the CC and SBU pins to be 20-V tolerant without interfering with normal operation by providing over-voltage protection on the CC and SBU pins. The device places high voltage FETs in series on the SBU and CC lines. When a voltage above the OVP threshold is detected on these lines, the high voltage switches are opened up, isolating the rest of the system from the high voltage condition present on the connector.

Finally, most systems require IEC 61000-4-2 system level ESD protection for external pins. The TPD4S311 integrates IEC 61000-4-2 ESD protection for the CC1, CC2, SBU1, and SBU2 pins, eliminating the need to place high voltage TVS diodes externally on the connector.

The TPD4S311 is a single-chip USB Type-C port protection device that provides 20-V Short-to-VBUS overvoltage and IEC ESD protection.

Since the release of the USB Type-C connector, many products and accessories for USB Type-C have been released that do not meet the USB Type-C specification. One example of this is USB Type-C Power Delivery adaptors that only place 20 V on the VBUS line. Another concern for USB Type-C is that mechanical twisting and sliding of the connector could short pins due to the close proximity they have in this small connector. This can cause 20-V VBUS to be shorted to the CC and SBU pins. Also due to the proximity of the pins in the Type-C connector, there is a heightened concern that debris and moisture will cause the 20-V VBUS pin to be shorted to the CC and SBU pins.

These non-ideal equipments and mechanical events make it necessary for the CC and SBU pins to be 20-V tolerant, even though the pins only operate at 5 V or lower. The TPD4S311 enables the CC and SBU pins to be 20-V tolerant without interfering with normal operation by providing over-voltage protection on the CC and SBU pins. The device places high voltage FETs in series on the SBU and CC lines. When a voltage above the OVP threshold is detected on these lines, the high voltage switches are opened up, isolating the rest of the system from the high voltage condition present on the connector.

Finally, most systems require IEC 61000-4-2 system level ESD protection for external pins. The TPD4S311 integrates IEC 61000-4-2 ESD protection for the CC1, CC2, SBU1, and SBU2 pins, eliminating the need to place high voltage TVS diodes externally on the connector.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPD4S311, TPD4S311A USB Type-C Port Protector: Short-to-VBUS Overvoltage and IEC ESD Protection datasheet (Rev. C) PDF | HTML 23 Feb 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPD6S300EVM — TPD6S300 USB Type-C™ Overvoltage and IEC ESD Protection Evaluation Module

The TI TPD6S300 evaluation module (EVM) helps designers evaluate the operation and performance of the TPD6S300 device. The TPD6S300 is a single-chip solution for protection of the USB Type-C configuration channel (CC), sideband use channel (SBU), and D+/D- data lines. The device provides short-to-V (...)
User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YBF) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos