TPS40055
Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink
TPS40055
- New products available
- Operating input voltage 8 V to 40 V
- Input voltage feedforward compensation
- < 1% internal 0.7-V reference
- Programmable fixed-frequency up to 1-MHz voltage mode controller
- Internal gate-drive outputs for high-side and synchronous N-channel MOSFETs
- 16-pin PowerPAD™ package (RθJC = 2°C/W)
- Thermal shutdown
- Externally synchronizable
- Programmable high-side sense short-circuit protection
- Programmable closed-loop soft start
- TPS40054 source only
- TPS40055 source and sink
- TPS40057 source and sink with VO prebias
The TPS4005x is a family of high-voltage, wide-input (8 V to 40 V), synchronous, step-down controllers. The TPS4005x family offers design flexibility with a variety of user-programmable functions, including soft start, UVLO, operating frequency, voltage feedforward, high-side current limit, and loop compensation.
The TPS4005x uses voltage feedforward control techniques to provide good line regulation over the wide (4:1) input voltage range, and fast response to input line transients. Near-constant modulator gain with input variation eases loop compensation. The externally programmable current limit provides pulse-by-pulse current limit, as well as hiccup mode operation using an internal fault counter for longer duration overloads.
The new products, LM5145 and LM5146, offer reduced BOM cost, higher efficiency, and reduced solution size among many other features. Start a WEBENCH design with LM5145 and LM5146.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS4005x Wide-Input Synchronous Buck Controller datasheet (Rev. J) | PDF | HTML | 22 Jun 2022 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
User guide | TSW2200 Multi-Output Power Supply Board (Rev. A) | 13 Dec 2012 | ||
Application note | Power Topology - Buck Converter | 16 Aug 2010 | ||
Application note | TPS4005x TPS4006x Effect of Programmable UVLO | 25 Mar 2004 | ||
User guide | Using the TPS40055EVM-002 | 03 Mar 2004 | ||
User guide | TPS40055 Based Design Converts 12V Bus to 1.8V at 15Amps | 06 Feb 2004 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS40055EVM-001 — Evaluation Module Converts 12V Bus to 1.8V at 15 Amps
In many modern electronic applications there is a growing demand for circuits to convert a12-V bus to digital voltages as low as, but not limited to 1.8 V. The current requirements can range from below 1 A to over 15 A. For high-efficiency and small circuit size the TPS40055 wide-input synchronous (...)
TPS40055EVM-002 — Wide Input Range Converter delivers 5V at 2 Amps
The TPS40055EVM−002 wide range input dc-to-dc converter uses the TPS40055 synchronous rectifier controller to step down a 10-V to 40-V input to 5 V. The output current is 3 A with an input of 10 V and should be linearly derated to 2 A at VIN = 40 V. The TPS40055 is used because it offers a variety (...)
TPS40055 TINA-TI Average Reference Design
TPS40055 TINA-TI Transient Reference Design
TPS40055 Unencrypted PSpice Transient Model Package (Rev. A)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (PWP) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.