Home Interface USB ICs USB redrivers & multiplexers

TS3USB30E

ACTIVE

High-Speed USB 2.0 1:2 Mux/Demux Switch With Single Enable and ESD Protection

Product details

Type Passive mux Function USB 2.0 USB speed (MBits) 480 Number of channels 2 Supply voltage (max) (V) 4.3 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 6000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 4.3 Configuration 2:1 SPDT Features Logic Controlled (Output Enabled), USB 2.0 Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 1 ESD HBM (typ) (kV) 8 Bandwidth (MHz) 900
Type Passive mux Function USB 2.0 USB speed (MBits) 480 Number of channels 2 Supply voltage (max) (V) 4.3 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 6000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 4.3 Configuration 2:1 SPDT Features Logic Controlled (Output Enabled), USB 2.0 Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 1 ESD HBM (typ) (kV) 8 Bandwidth (MHz) 900
UQFN (RSW) 10 2.52 mm² 1.8 x 1.4 VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • VCC Operation at 3 V to 4.3 V
  • D+/D– Pins Tolerate up to 5.25 V
  • 1.8-V Compatible Control-Pin Inputs
  • IOFF Supports Partial Power-Down-Mode
    Operation
  • RON = 10 Ω Maximum
  • ΔRON = 0.35 Ω Typical
  • Cio(ON) = 7.5 pF Typical
  • Low Power Consumption (1 µA Maximum)
  • –3-dB Bandwidth = 900 MHz Typical
  • Latch-Up Performance Exceeds
    100 mA Per JESD 78, Class II(1)
  • ESD Performance Tested Per JESD 22
    • 8000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • ESD Performance I/O Port to GND(2)
    • 15000-V Human-Body Model
  • Packaged in 10-pin UQFN (1.4 mm × 1.8 mm)
  • VCC Operation at 3 V to 4.3 V
  • D+/D– Pins Tolerate up to 5.25 V
  • 1.8-V Compatible Control-Pin Inputs
  • IOFF Supports Partial Power-Down-Mode
    Operation
  • RON = 10 Ω Maximum
  • ΔRON = 0.35 Ω Typical
  • Cio(ON) = 7.5 pF Typical
  • Low Power Consumption (1 µA Maximum)
  • –3-dB Bandwidth = 900 MHz Typical
  • Latch-Up Performance Exceeds
    100 mA Per JESD 78, Class II(1)
  • ESD Performance Tested Per JESD 22
    • 8000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • ESD Performance I/O Port to GND(2)
    • 15000-V Human-Body Model
  • Packaged in 10-pin UQFN (1.4 mm × 1.8 mm)

The TS3USB30E is a high-bandwidth 1:2 switch specially designed for the switching of high-speed USB 2.0 signals in handset and consumer applications, such as cell phones, digital cameras, and notebooks with hubs or controllers with limited USB I/Os. The wide bandwidth (900 MHz) of this switch allows signals to pass with minimum edge and phase distortion. The device multiplexes differential outputs from a USB host device to one of two corresponding outputs, or from two different hosts to one corresponding output. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. It is designed for low bit-to-bit skew and high channel-to-channel noise isolation, and is compatible with various standards, such as high-speed USB 2.0 (480 Mbps).

The TS3USB30E integrates ESD protection cells on all pins, is available in a tiny UQFN package (1.8 mm × 1.4 mm) or a VSSOP package, and is characterized over the free-air temperature range of –40°C to 85°C.

The TS3USB30E is a high-bandwidth 1:2 switch specially designed for the switching of high-speed USB 2.0 signals in handset and consumer applications, such as cell phones, digital cameras, and notebooks with hubs or controllers with limited USB I/Os. The wide bandwidth (900 MHz) of this switch allows signals to pass with minimum edge and phase distortion. The device multiplexes differential outputs from a USB host device to one of two corresponding outputs, or from two different hosts to one corresponding output. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. It is designed for low bit-to-bit skew and high channel-to-channel noise isolation, and is compatible with various standards, such as high-speed USB 2.0 (480 Mbps).

The TS3USB30E integrates ESD protection cells on all pins, is available in a tiny UQFN package (1.8 mm × 1.4 mm) or a VSSOP package, and is characterized over the free-air temperature range of –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet ESD-Protected, High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Swit datasheet (Rev. F) 14 Aug 2015
Application note Passive Mux Selection Based On Bandwidth > Ron 11 Sep 2019
Application note High-Speed Layout Guidelines for Signal Conditioners and USB Hubs 14 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TS3USB30E S-Parameter Model

SCDM186.ZIP (130 KB) - S-Parameter Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
UQFN (RSW) 10 Ultra Librarian
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos