Home Interface USB ICs USB redrivers & multiplexers

TS3USB31E

ACTIVE

High-Speed USB 2.0 (480-Mbps) 1-Port Switch With Single Enable

Product details

Type Passive mux Function USB 2.0 USB speed (MBits) 480 Number of channels 2 Supply voltage (max) (V) 4.3 Supply voltage (min) (V) 2.25 Ron (typ) (mΩ) 6500 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 4.3 Configuration 1:1 SPST Features Logic Controlled (Output Enabled), USB 2.0 Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 1 ESD HBM (typ) (kV) 8 Bandwidth (MHz) 1100
Type Passive mux Function USB 2.0 USB speed (MBits) 480 Number of channels 2 Supply voltage (max) (V) 4.3 Supply voltage (min) (V) 2.25 Ron (typ) (mΩ) 6500 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 4.3 Configuration 1:1 SPST Features Logic Controlled (Output Enabled), USB 2.0 Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 1 ESD HBM (typ) (kV) 8 Bandwidth (MHz) 1100
UQFN (RSE) 8 2.25 mm² 1.5 x 1.5
  • VCC Operation 2.25 V to 4.3 V
  • 1.8-V Compatible Control-Pin Inputs
  • IOFF Supports Partial Power-Down Mode Operation
  • ron = 10 Ω Maximum
  • Δron <0.35 Ω Typical
  • Cio(ON) = 6 pF Typical
  • Low Power Consumption (1 µA Maximum)
  • ESD Performance Tested Per JESD 22
    • 8000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
    • 250-V Machine Model (A115-A)
  • ESD Performance COM Port to GND
    • 15000-V Human-Body Model
      (A114-B, Class II)
  • Wide –3-dB Bandwidth = 1100 MHz Typical
  • Packaged in 8-Pin TQFN (1.5 mm × 1.5 mm)
  • APPLICATIONS
    • Routes Signals for USB 1.0, 1.1, and 2.0

All other trademarks are the property of their respective owners

  • VCC Operation 2.25 V to 4.3 V
  • 1.8-V Compatible Control-Pin Inputs
  • IOFF Supports Partial Power-Down Mode Operation
  • ron = 10 Ω Maximum
  • Δron <0.35 Ω Typical
  • Cio(ON) = 6 pF Typical
  • Low Power Consumption (1 µA Maximum)
  • ESD Performance Tested Per JESD 22
    • 8000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
    • 250-V Machine Model (A115-A)
  • ESD Performance COM Port to GND
    • 15000-V Human-Body Model
      (A114-B, Class II)
  • Wide –3-dB Bandwidth = 1100 MHz Typical
  • Packaged in 8-Pin TQFN (1.5 mm × 1.5 mm)
  • APPLICATIONS
    • Routes Signals for USB 1.0, 1.1, and 2.0

All other trademarks are the property of their respective owners

The TS3USB31E is a high-bandwidth switch specially designed for the switching of high-speed USB 2.0 signals in handset and consumer applications, such as cell phones, digital cameras, and notebooks with hubs or controllers with limited USB I/Os. The wide bandwidth (1100 MHz) of this switch allows signals to pass with minimum edge and phase distortion. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. It is designed for low bit-to-bit skew and high channel-to-channel noise isolation, and is compatible with various standards, such as high-speed USB 2.0 (480 Mbps).

The TS3USB31E is a high-bandwidth switch specially designed for the switching of high-speed USB 2.0 signals in handset and consumer applications, such as cell phones, digital cameras, and notebooks with hubs or controllers with limited USB I/Os. The wide bandwidth (1100 MHz) of this switch allows signals to pass with minimum edge and phase distortion. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. It is designed for low bit-to-bit skew and high channel-to-channel noise isolation, and is compatible with various standards, such as high-speed USB 2.0 (480 Mbps).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TS3USB31E High-Speed USB 2.0 (480-Mbps) 1-Port Switch with Single Enable and ESD Protection datasheet (Rev. A) PDF | HTML 29 Aug 2016
Application note Passive Mux Selection Based On Bandwidth > Ron 11 Sep 2019
Application note High-Speed Layout Guidelines for Signal Conditioners and USB Hubs 14 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
UQFN (RSE) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos