Home Interface USB ICs USB Type-C & USB Power Delivery ICs

TUSB564

ACTIVE

USB Type-C™ 8.1-Gbps DP Alt Mode linear redriver crosspoint switch for sink side

alarmNotifications Order now

Product details

Function Type-C Type Active mux Alternate mode Yes External power-path control No Data role UFP USB speed (Mbps) 5000 Rating Catalog Dead battery support No Operating temperature range (°C) -40 to 85
Function Type-C Type Active mux Alternate mode Yes External power-path control No Data role UFP USB speed (Mbps) 5000 Rating Catalog Dead battery support No Operating temperature range (°C) -40 to 85
WQFN (RNQ) 40 24 mm² 6 x 4
  • USB Type-C™ crosspoint switch supporting
    • USB 3.1 Gen 1 + 2 DP 1.4 lanes
    • 4 DP 1.4 lanes
  • USB 3.1 Gen 1 up to 5 Gbps
  • DisplayPort 1.4 up to 8.1 Gbps (HBR3)
  • VESA DisplayPort™ alt mode UFP_D redriving crosspoint switch supporting c, d, and e pin assignments
  • Ultra-low-power architecture
  • Linear redriver with up to 12 dB equalization
  • Transparent to DisplayPort link training
  • Automatic LFPS de-emphasis control to meet USB 3.1 certification requirements
  • Configuration through GPIO or I2C
  • Hot-plug capable
  • Industrial temperature range: –40°C to 85°C ( TUSB564I)
  • Commercial temperature range: 0°C to 70°C ( TUSB564)
  • 4 mm × 6 mm, 0.4 mm Pitch WQFN package
  • USB Type-C™ crosspoint switch supporting
    • USB 3.1 Gen 1 + 2 DP 1.4 lanes
    • 4 DP 1.4 lanes
  • USB 3.1 Gen 1 up to 5 Gbps
  • DisplayPort 1.4 up to 8.1 Gbps (HBR3)
  • VESA DisplayPort™ alt mode UFP_D redriving crosspoint switch supporting c, d, and e pin assignments
  • Ultra-low-power architecture
  • Linear redriver with up to 12 dB equalization
  • Transparent to DisplayPort link training
  • Automatic LFPS de-emphasis control to meet USB 3.1 certification requirements
  • Configuration through GPIO or I2C
  • Hot-plug capable
  • Industrial temperature range: –40°C to 85°C ( TUSB564I)
  • Commercial temperature range: 0°C to 70°C ( TUSB564)
  • 4 mm × 6 mm, 0.4 mm Pitch WQFN package

The TUSB564 s a VESA USB Type-C™ Alt Mode redriving switch supporting USB 3.1 data rates up to 5 Gbps and DisplayPort 1.4 up to 8.1 Gbps for upstream facing port (Sink). The device is used for UFP_D pin assignments C, D, and E from the VESA DisplayPort Alt Mode on USB Type-C Standard.

The TUSB564 provides several levels of receive linear equalization to compensate for inter symbol interference (ISI) due to cable and board trace loss. Operates on a single 3.3-V supply and comes in a commercial temperature range and industrial temperature range.

The TUSB564 s a VESA USB Type-C™ Alt Mode redriving switch supporting USB 3.1 data rates up to 5 Gbps and DisplayPort 1.4 up to 8.1 Gbps for upstream facing port (Sink). The device is used for UFP_D pin assignments C, D, and E from the VESA DisplayPort Alt Mode on USB Type-C Standard.

The TUSB564 provides several levels of receive linear equalization to compensate for inter symbol interference (ISI) due to cable and board trace loss. Operates on a single 3.3-V supply and comes in a commercial temperature range and industrial temperature range.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TUSB564RNQEVM — USB Type-C / VESA DP Alt Mode Re-driving Switch Evaluation Module

The TUSB564RNQEVM can be used with an Alternate Mode Type-C Source such as the TUSB546 EVM and/or USB or DisplayPort Type-C Host system to evaluate the Type C implementation.
User guide: PDF
Buy from a distributor
Simulation model

TUSB564 IBIS-AMI Model

SLLM412.ZIP (4997 KB) - IBIS-AMI Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RNQ) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos