封裝資訊
封裝 | 針腳 PDIP (N) | 16 |
操作溫度範圍 (°C) 0 to 70 |
包裝數量 | 運送業者 25 | TUBE |
AM26C31 的特色
- Meets or exceeds the requirements of TIA/EIA-422-B and ITU recommendation V.11
- Low power, ICC = 100µA typical
- Operates from a single 5V supply
- High speed, tPLH = tPHL = 7ns typical
- Low pulse distortion, tsk(p) = 0.5ns typical
- High output impedance in power-off conditions
- Improved replacement for AM26LS31 device
- Available in Q-temp automotive
- High-reliability automotive applications
- Configuration control and print support
- Qualification to automotive standards
- On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted. On all other products, production processing does not necessarily include testing of all parameters.
AM26C31 的說明
The AM26C31 device is a differential line driver with complementary outputs, designed to meet the requirements of TIA/EIA-422-B and ITU (formerly CCITT). The 3-state outputs have high-current capability for driving balanced lines, such as twisted-pair or parallel-wire transmission lines, and they provide the high-impedance state in the power-off condition. The enable functions are common to all four drivers and offer the choice of an active-high (G) or active-low ( G) enable input. BiCMOS circuitry reduces power consumption without sacrificing speed.
The AM26C31C device is characterized for operation from 0°C to 70°C, the AM26C31I device is characterized for operation from –40°C to +85°C, the AM26C31Q device is characterized for operation over the automotive temperature range of –40°C to +125°C, and the AM26C31M device is characterized for operation over the full military temperature range of –55°C to +125°C.