封裝資訊
封裝 | 針腳 VQFN (RGE) | 24 |
操作溫度範圍 (°C) -40 to 85 |
包裝數量 | 運送業者 3,000 | LARGE T&R |
ONET4201LD 的特色
- Multirate Operation From 155 Mbps up to 4.25 Gbps
- Bias Current Programmable From 1 mA to 100 mA
- Modulation Current Programmable From 5 mA to 85 mA
- APC and Fault Detection
- Fault Mode Selection
- Bias and Photodiode Current Monitors
- CML Data Inputs
- Temperature Compensation of Modulation Current
- Single 3.3-V Supply
- Active Back-Termination at the Output
- Surface-Mount, Small-Footprint, 4-mm × 4-mm, 24-Lead QFN Package
- APPLICATIONS
- SONET/SDH Transmission Systems
- Fibre Channel Optical Modules
- Fiber Optic Data Links
- Digital Cross-Connects
- Optical Transmitters
ONET4201LD 的說明
The ONET4201LD is a laser driver for multiple fiber optic applications up to 4.25 Gbps. The device accepts CML input data and provides bias and modulation currents for driving a laser diode. Also provided are automatic power control (APC), temperature compensation of modulation current, fault detection, and current monitor features.
The device is available in a small-footprint, 4-mm × 4-mm, 24-pin, QFN package. The circuit requires a single 3.3-V supply.
This power-efficient laser driver is characterized for operation from –40°C to 85°C.