封裝資訊
封裝 | 針腳 SOIC (D) | 8 |
操作溫度範圍 (°C) -40 to 125 |
包裝數量 | 運送業者 2,500 | LARGE T&R |
SN65HVD1781-Q1 的特色
- Qualified for automotive applications
- AEC-Q100 Qualified with the
following results
- Device temperature grade 1: –40°C to 125°C Ambient Operating Temperature Range
- Device HBM ESD classification level H2
- Device CDM ESG classification level C3B
- Bus-pin fault protection to:
- > ±70V (HVD1780-Q1, HVD1781-Q1)
- > ±30V (HVD1782-Q1)
- Operation with 3.3V to 5V supply range
- ±16kV HBM protection on bus pins
- Reduced unit load for up to 320 nodes
- Failsafe receiver for open-circuit, short-circuit and idle-bus conditions
- Low power consumption
- Low standby supply current, 1µA maximum
- ICC 4mA Quiescent during operation
- Pin-compatible with industry-standard SN75176
- Signaling rates of 115kbps, 1Mbps, and up to 10Mbps
SN65HVD1781-Q1 的說明
Automotive data links