Closed loop stepper
Products and reference designs
Closed loop stepper
Overview
Our integrated circuits and reference designs help you create compact, robust and efficient closed loop stepper motor drives with high-resolution positioning, accurate torque and smooth motion from zero to high speed. Multiprotocol industrial interfaces ensure easy control through the PLC or industrial PC.
Design requirements
Closed loop stepper drive systems often require:
- Small form factor, efficient and protected power stage with fault feedback.
- Advanced digital processing for smooth and accurate closed-loop control.
- Accurate angle and current feedback sense for high-resolution micro-stepping.
- Robust, low latency industrial interfaces with high EMC immunity.
Explore applications similar in function and design
Block diagram
Find products and reference designs for your system.
DC-input closed loop stepper
Stepper motor power stage
Motor drivers (9)
Stepper motor drivers
-
DRV8424—35-V, 2.5-A bipolar stepper driver with integrated current sensing & 1/256 microstepping
-
DRV8462—65V, 10A dual H-bridge stepper motor driver with smart tune, stall detect and auto torque
-
DRV8804—65V, 2.3A 4 channel low-side driver with integrated SPI and overcurrent protection
-
DRV8711—52-V, bipolar stepper motor gate driver with 1/256 microstepping & stall detect
-
DRV8880—45-V, 2-A bipolar stepper motor driver with current regulation, 1/16 microstepping & smart tune
Brushed DC (BDC) motor drivers
BLDC drivers
Power management (13)
Half-bridge drivers
-
LM2105—107-V 0.5-A/0.8-A half-bridge gate driver with 5-V UVLO and integrated bootstrap diode
-
UCC27289—2.5-A to 3.5-A, 120-V half bridge gate driver with 8-V UVLO and enable
-
UCC27710—0.5-A/1.0-A, 620-V half bridge gate driver with interlock
-
LM5106—1.2-A, 1.8-A 100-V half bridge gate driver with 8V-UVLO and programmable dead-time
-
LM5109B—1-A, 100-V half bridge gate driver with 8-V UVLO and high noise immunity
-
LM5107—1.4-A, 100-V half bridge gate driver with 8-V UVLO
MOSFETs
-
CSD18531Q5A—60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.6 mOhm
-
CSD18532Q5B—60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.2 mOhm
-
CSD18537NQ5A—60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 13 mOhm
-
CSD17483F4—30-V, N channel NexFET™ power MOSFET, single LGA 1 mm x 0.6 mm, 260 mOhm, gate ESD protection
-
CSD19532Q5B—100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.9 mOhm
-
CSD88537ND—60-V, N channel NexFET™ power MOSFET, dual SO-8, 15 mOhm
Isolated gate drivers
-
UCC21225A—2.5kVrms, 4A/6A dual-channel isolated gate driver with dual input, 5V UVLO & LGA package
Technical documentation
No results found. Please clear your search and try again.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.