CC3200-LAUNCHXL

Launchpad SimpleLink Wi-Fi CC3200

CC3200-LAUNCHXL

Haga su pedido ahora

Información general

The SimpleLink™ Wi-Fi® CC3200 LaunchPad™ development kit (with QFN-packaged device) is an evaluation development platform for the CC3200 wireless microcontroller (MCU), the industry’s first single-chip programmable MCU with built-in Wi-Fi connectivity. The board features on-board emulation using FTDI and includes sensors for a full out-of-the-box experience. This board can be directly connected to a PC for use with development tools such as Code Composer Studio™ Cloud integrated development environment (IDE) and IAR Embedded Workbench. Visit dev.ti.com and get started with your SimpleLink Wi-Fi CC3200 LaunchPad kit today.

This LaunchPad has driver support and a software development kit (SDK) with 40+ applications for Wi-Fi protocols, Internet applications and MCU peripheral examples. Download the latest SDK and firmware here.

CC3200 is supported in v7.20 of IAR. There is a free (limited time license) evaluation version available here.

For additional information about CC3200, visit https://www.ti.com/simplelinkwifi.

Funciones

 

  • CC3200 Wi-Fi wireless microcontroller (MCU) in QFN package
  • Industry’s first devices to be Wi-Fi CERTIFIED™ at the chip level by the Wi-Fi Alliance™
  • USB interface to PC for CCS/IAR using FTDI USB drivers
  • Flash update over the USB using SimpleLink Programmer
  • 2 20-pin connectors enables compatibility with BoosterPacks with added functions (BoosterPack headers)
  • Standalone development platform featuring sensors, LEDs and push-buttons
  • Power from USB for the LaunchPad as well as external BoosterPack
  • Operates from 2 AA alkaline batteries
  • On-board antenna and U.FL connector selectable using a capacitor re-work 
  • Supports 4 wire JTAG and 2 Wire SWD
  • GNU Debugger (GDB) support over Open On chip debugger (OpenOCD)

 

Productos Wi-Fi
CC3200 MCU inalámbrico Wi-Fi® SimpleLink™ Arm Cortex-M4 de 32 bits con 2 TLS/SSL y RAM de 256 kB
Descargar Ver vídeo con transcripción Video

Solicite y comience el desarrollo

Explorar paquetes de hardware, software y documentación

PAQUETE DE HARDWARE Y SOFTWARE

Get started and develop with dual-band Wi-Fi SoC solutions and BLE coexistence

Ver paquete

Get started and develop with dual-band Wi-Fi SoC solutions and BLE coexistence

close
See required hardware, software, tools, documentation, and training to start building your simple 2.4GHz Wi-Fi application.
Placa de evaluación

CC3200-LAUNCHXL — SimpleLink Wi-Fi CC3200 LaunchPad

Required
¿Por qué lo necesito? This tool allows you to quickly evaluate TI's first generation 2.4GHz Wi-Fi SoCs. The platform also includes easy access to peripheral I/Os and onboard debugger.
Productos y hardware compatibles

Productos y hardware compatibles

Desarrollo de hardware
Diseño de referencia
CC3200_NFC_CARD_READER Lector de tarjetas NFC activado de SimpleLink™ Wi-Fi® TIDC-CC3200AUDBOOST Aplicación de transmisión de audio por Wi-Fi para LaunchPad SimpleLink Wi-Fi CC3200 TIDC-CC3ANTENNA-SELECTION Selección de antena Wi-Fi SimpleLink
En inventario
Límite:
Agotado en TI.com
No disponible en TI.com

CC3200-LAUNCHXL SimpleLink Wi-Fi CC3200 LaunchPad

close
Versión: null
Fecha de publicación:
Desarrollo de hardware
Diseño de referencia
CC3200_NFC_CARD_READER Lector de tarjetas NFC activado de SimpleLink™ Wi-Fi® TIDC-CC3200AUDBOOST Aplicación de transmisión de audio por Wi-Fi para LaunchPad SimpleLink Wi-Fi CC3200 TIDC-CC3ANTENNA-SELECTION Selección de antena Wi-Fi SimpleLink
Kit de desarrollo de software (SDK)

CC3200SDK — CC3200 Software Development Kit (SDK), Service Pack, and Add-Ons

Required
¿Por qué lo necesito? The SimpleLink™ Wi-Fi® CC3200 SDK contains drivers for the CC3200 programmable MCU, 40+ sample applications, and documentation needed to use the solution. The CC3200 servicepack, which contains firmware patches for the device, must also be downloaded with the SDK.
Productos y hardware compatibles

Productos y hardware compatibles

Productos
Productos Wi-Fi
CC3200 MCU inalámbrico Wi-Fi® SimpleLink™ Arm Cortex-M4 de 32 bits con 2 TLS/SSL y RAM de 256 kB CC3200MOD Módulo inalámbrico SimpleLink™ Arm Cortex-M4 de 32 bits Wi-Fi® y dispositivos del Internet de las co
Desarrollo de hardware
Diseño de referencia
CC3200_NFC_CARD_READER Lector de tarjetas NFC activado de SimpleLink™ Wi-Fi® TIDC-CC3200AUDBOOST Aplicación de transmisión de audio por Wi-Fi para LaunchPad SimpleLink Wi-Fi CC3200
Placa de evaluación
CC3200-LAUNCHXL Launchpad SimpleLink Wi-Fi CC3200
Opciones de descarga

CC3200SDK CC3200 Software Development Kit (SDK), Service Pack, and Add-Ons

close
Versión: 1.5.0
Fecha de publicación: 12/01/2020

Windows Installer for CC3200SDK

Suma de comprobación SHA-256

Link to Service Pack Installer for CC3200SDK

Suma de comprobación SHA-256
lock = Requiere aprobación de exportación (1 minuto)
Productos
Productos Wi-Fi
CC3200 MCU inalámbrico Wi-Fi® SimpleLink™ Arm Cortex-M4 de 32 bits con 2 TLS/SSL y RAM de 256 kB CC3200MOD Módulo inalámbrico SimpleLink™ Arm Cortex-M4 de 32 bits Wi-Fi® y dispositivos del Internet de las co
Desarrollo de hardware
Diseño de referencia
CC3200_NFC_CARD_READER Lector de tarjetas NFC activado de SimpleLink™ Wi-Fi® TIDC-CC3200AUDBOOST Aplicación de transmisión de audio por Wi-Fi para LaunchPad SimpleLink Wi-Fi CC3200
Placa de evaluación
CC3200-LAUNCHXL Launchpad SimpleLink Wi-Fi CC3200

Documentación

Link to TI-RTOS for CC32xx Product Release

Información de la versión

The CC3200 SDK delivers components that enable engineers to develop connected applications on Texas Instruments Wi-Fi microcontroller devices. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
IDE, configuración, compilador o depurador

CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)

Required
¿Por qué lo necesito? This software is required for code development, debug, and programming. The CC3200 SDK requires CCS version 8.3.
Productos y hardware compatibles

Productos y hardware compatibles

Este recurso de diseño es compatible con la mayoría de los productos de estas categorías.

Revise la página de detalles del producto para verificar la compatibilidad.

Desarrollo de hardware
Kit de desarrollo
LAUNCHXL-CC13-90 Kit de desarrollo de LaunchPad™ de microcontrolador inalámbrico (MCU) CC1310-1190 SimpleLink™ Sub 1  LAUNCHXL-CC1312R1 Kit de desarrollo CC1312R LaunchPad™ para MCU inalámbrica SimpleLink™ Sub-1 GHz LAUNCHXL-CC1350 Kit de desarrollo CC1350 LaunchPad™ para MCU inalámbrica de doble banda SimpleLink™ LAUNCHXL-CC1352R1 Kit de desarrollo LaunchPad™ CC1352R para MCU inalámbrico multibanda SimpleLink™ LAUNCHXL-CC2650 Kit de desarrollo de LaunchPad™ de MCU inalámbrico CC2650 SimpleLink™ LAUNCHXL-CC3235S Kit de desarrollo LaunchPad™ de doble banda CC3235S para MCU Wi-Fi® SimpleLink™ LAUNCHXL-CC3235SF Kit de desarrollo LaunchPad™ de doble banda CC3235SF para MCU Wi-Fi® SimpleLink™ LAUNCHXL-F2800137 Kit de desarrollo TMS320F2800137 LaunchPad™ para MCU en tiempo real C2000™ LAUNCHXL-F280025C Kit de desarrollo F280025C LaunchPad™ para MCU en tiempo real C2000™ LAUNCHXL-F280039C Kit de desarrollo TMS320F280039C LaunchPad™ para MCU en tiempo real C2000™ LAUNCHXL-F28027 Kit de desarrollo de LaunchPad™ F28027 de MCU Piccolo C2000 LAUNCHXL-F28379D Kit de desarrollo LaunchPad™ F28379D para MCU C2000™ Delfino™ LAUNCHXL-RM42 Kit de desarrollo de LaunchPad RM42x Hercules LAUNCHXL-TMS57004 Kit de desarrollo de LaunchPad TMS570LS04x/03x Hercules LAUNCHXL2-570LC43 Kit de desarrollo de LaunchPad TMS570LC43x Hercules LAUNCHXL2-RM46 Kit de desarrollo de LaunchPad RM46x Hercules LAUNCHXL2-RM57L Kit de desarrollo de LaunchPad RM57Lx Hercules LAUNCHXL2-TMS57012 Kit de desarrollo de LaunchPad TMS570LS12x Hercules LP-MSPM0L2228 Módulo de evaluación MSPM0L2228
Placa de evaluación
AWR1243BOOST Módulo de evaluación MMIC AWR1243 de alto rendimiento de 76 GHz a 81 GHz para automoción AWR1443BOOST Módulo de evaluación AWR1443 de sensor de radar de 76 GHz a 81 GHz de un solo chip para automoción AWR1642BOOST Módulo de evaluación AWR1642 de sensor de radar de 76 GHz a 81 GHz de un solo chip para automoción AWR1642BOOST-ODS Sensor de detección de obstáculos AWR1642 con módulo de evaluación de antena de campo de visión ampl AWR1843AOPEVM Módulo de evaluación AWR1843AOP para sensor de radar de 76 GHz a 81 GHz de un solo chip para automoc AWR1843BOOST Módulo de evaluación AWR1843 de sensor de radar de 76 GHz a 81 GHz de un solo chip para automoción AWR2188EVM Módulo de evaluación AWR2188 AWR2243-2X-CAS-EVM Módulo de evaluación la cascada de mmWave de dos dispositivos para un radar de imágenes 4D automo AWR2243BOOST Módulo de evaluación MMIC AWR2243 de alto rendimiento de segunda generación de 76 GHz a 81 GHz para AWR2544LOPEVM Módulo de evaluación AWR2544LOP para SoC de automoción de segunda generación, de 76 GHz a 81 GHz, de AWR2944EVM Módulo de evaluación AWR2944 para SoC de alto rendimiento de segunda generación de 76 GHz a 81 GHz p AWR2944PEVM Módulo de evaluación AWR2944PEVM para sensor de radar AWR2944P AWR2E44PEVM Módulo de evaluación AWR2E44P AWR6843AOPEVM Módulo de evaluación AWR6843AOP para sensor de radar de 60 GHz a 64 GHz de un solo chip para automoc AWR6843ISK Módulo enchufable de antena AWR6843 de sensor de radar de un solo chip de 60 GHz a 64 GHz para autom AWRL1432BOOST Módulo de evaluación AWRL1432 para sensor de radar de 76 a 81 GHz de baja potencia y chip único auto AWRL1432BOOST-BSD Placa de evaluación AWRL1432 de sensores mmWave de un solo chip para detección de puntos ciegos AWRL6432BOOST Módulo de evaluación AWRL6432BOOST BoosterPack™ para sensor de radar mmWave de baja potencia de chip AWRL6844EVM Módulo de evaluación AWRL6844 IWR1443BOOST Módulo de evaluación IWR1443 BoosterPack™ para sensor mmWave de 77 GHz de chip único IWR1642BOOST Módulo de evaluación IWR1642 BoosterPack™ para sensor mmWave de 77 GHz de chip único IWR1843BOOST Módulo de evaluación IWR1843 BoosterPack™ para sensor mmWave de 77 GHz de chip único IWR6843AOPEVM Módulo de evaluación IWR6843AOP para sensor mmWave de antena en encapsulado (AoP) de 60 GHz de chip IWR6843ISK Módulo de evaluación IWR6843 para sensor mmWave de antena de largo alcance de 60 GHz de chip único IWR6843ISK-ODS Módulo de evaluación IWR6843 para sensor mmWave de antena de detección aérea de 60 GHz de un solo ch IWR6843LEVM Módulo de evaluación IWR6843 para sensor de radar mmWave de 60 GHz, chip único IWRL1432BOOST Módulo de evaluación BoosterPack™ IWR1432 para sensor mmWave de baja potencia, 77 GHz y chip únic IWRL1432BOOST-BSD Módulo de evaluación IWRL1432 para BSD con sensor de radar industrial de 76 a 81 GHz de baja potenci IWRL6432AOPEVM Módulo de evaluación IWRL6432AOP IWRL6432BOOST Módulo de evaluación IWRL6432 BoosterPack™ para sensor de baja potencia de ondas milimétricas de 60  IWRL6432FSPEVM Módulo de evaluación (EVM) de potencia optimizada IWRL6432 de baja potencia IWRL6844EVM Módulo de evaluación IWRL6844 LAUNCHXL-CC1310 Kit de desarrollo CC1310 LaunchPad™ para MCU inalámbrica SimpleLink™ Sub-1 GHz LAUNCHXL-CC1352P Kit de desarrollo LaunchPad™ CC1352P para MCU inalámbrico multibanda SimpleLink™ LAUNCHXL-CC2640R2 Kit de desarrollo CC2640R2 LaunchPad™ para MCU inalámbrica SimpleLink™ Bluetooth® de baja energía LAUNCHXL-CC26X2R1 Kit de desarrollo CC26x2R LaunchPad™ para MCU inalámbrico SimpleLink™ Multi-Standard LAUNCHXL-F2800157 Kit de desarrollo de LaunchPad™ F2800157 de microcontroladores (MCU) en tiempo real C2000™ LAUNCHXL-F280049C Kit de desarrollo LaunchPad™ MCU de C2000 Piccolo F280049C LAUNCHXL-F28027F Kit de desarrollo de LaunchPad™ F28027F de MCU Piccolo C2000 LAUNCHXL-F28069M Kit de desarrollo de LaunchPad™ F28069M de MCU Piccolo C2000 LAUNCHXL-F28E12X Kit de desarrollo de LaunchPad™ F28E12x de MCU en tiempo real C2000™ LAUNCHXL-F28P55X Kit de desarrollo de LaunchPad™ F28P55X de microcontroladores (MCU) en tiempo real C2000™ LAUNCHXL-F28P65X Kit de desarrollo de LaunchPad™ F28P65x de MCU en tiempo real C2000™ LAUNCHXL-F29H85X Kit de desarrollo de LaunchPad™ F29H85x de MCU en tiempo real C2000™ LP-AM243 Kit de desarrollo LaunchPad™ de propósito general AM243x para MCU basadas en Arm® LP-AM261 Kit de desarrollo LaunchPad™ AM261x MCU de uso general basado en Arm® LP-AM263 Kit de desarrollo LaunchPad™ AM263x MCU de uso general basado en Arm® LP-AM263P Kit de desarrollo LaunchPad™ AM263Px MCU de uso general basado en Arm® LP-MSPM0C1104 Kit de desarrollo MSPM0C1104 LaunchPad™ para MCU Arm® Cortex®-M0+ de 24 MHz LP-MSPM0C1106 Kit de desarrollo MSPM0C1106 LaunchPad™ para MCU Arm® Cortex®-M0+ de 32 MHz LP-MSPM0G3507 Kit de desarrollo MSPM0G3507 LaunchPad™ para MCU Arm® Cortex®-M0+ de 80 MHz LP-MSPM0G3519 Módulo de evaluación LP-MSPM0G3519 LP-MSPM0G5187 Módulo de evaluación del kit de desarrollo LaunchPad™ MSPM0G5187 LP-MSPM0H3216 Kit de desarrollo MSPM0H3216 LaunchPad™ para microcontrolador Arm® Cortex®-M0+ de 32 MHz LP-MSPM0L1117 Kit de desarrollo MSPM0L1117 LaunchPad™ para microcontrolador (MCU) Arm® Cortex®-M0+ de 32 MHz LP-MSPM0L1306 Kit de desarrollo MSPM0L1306 LaunchPad™ para MCU Arm® Cortex®-M0+ de 32 MHz LP-MSPM0L2117 Módulo de evaluación del kit de desarrollo LaunchPad™ MSPM0L2117 SK-AM62 Kit de inicio AM62x para procesadores Sitara™ SK-AM62-LP Kit de inicio AM62x para procesadores Sitara™ de bajo consumo SK-AM62-SIP Kit de inicio de sistema en encapsulado AM62x para procesadores Sitara™ SK-AM62A-LP Kit de inicio AM62A para procesadores Sitara™ de bajo consumo SK-AM62B EVM de kit de inicio AM62B para procesador Sitara™ AM62x SK-AM62B-P1 EVM del kit de inicio AM62x con PMIC SK-AM62P-LP Módulo de evaluación del kit básico AM62P SK-AM64B Kit de inicio AM64B para procesadores AM64x Sitara™
Iniciar Opciones de descarga

CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

close
Versión: 20.5.0
Fecha de publicación: 9/03/2026
Este recurso de diseño es compatible con la mayoría de los productos de estas categorías.

Revise la página de detalles del producto para verificar la compatibilidad.

Desarrollo de hardware
Kit de desarrollo
LAUNCHXL-CC13-90 Kit de desarrollo de LaunchPad™ de microcontrolador inalámbrico (MCU) CC1310-1190 SimpleLink™ Sub 1  LAUNCHXL-CC1312R1 Kit de desarrollo CC1312R LaunchPad™ para MCU inalámbrica SimpleLink™ Sub-1 GHz LAUNCHXL-CC1350 Kit de desarrollo CC1350 LaunchPad™ para MCU inalámbrica de doble banda SimpleLink™ LAUNCHXL-CC1352R1 Kit de desarrollo LaunchPad™ CC1352R para MCU inalámbrico multibanda SimpleLink™ LAUNCHXL-CC2650 Kit de desarrollo de LaunchPad™ de MCU inalámbrico CC2650 SimpleLink™ LAUNCHXL-CC3235S Kit de desarrollo LaunchPad™ de doble banda CC3235S para MCU Wi-Fi® SimpleLink™ LAUNCHXL-CC3235SF Kit de desarrollo LaunchPad™ de doble banda CC3235SF para MCU Wi-Fi® SimpleLink™ LAUNCHXL-F2800137 Kit de desarrollo TMS320F2800137 LaunchPad™ para MCU en tiempo real C2000™ LAUNCHXL-F280025C Kit de desarrollo F280025C LaunchPad™ para MCU en tiempo real C2000™ LAUNCHXL-F280039C Kit de desarrollo TMS320F280039C LaunchPad™ para MCU en tiempo real C2000™ LAUNCHXL-F28027 Kit de desarrollo de LaunchPad™ F28027 de MCU Piccolo C2000 LAUNCHXL-F28379D Kit de desarrollo LaunchPad™ F28379D para MCU C2000™ Delfino™ LAUNCHXL-RM42 Kit de desarrollo de LaunchPad RM42x Hercules LAUNCHXL-TMS57004 Kit de desarrollo de LaunchPad TMS570LS04x/03x Hercules LAUNCHXL2-570LC43 Kit de desarrollo de LaunchPad TMS570LC43x Hercules LAUNCHXL2-RM46 Kit de desarrollo de LaunchPad RM46x Hercules LAUNCHXL2-RM57L Kit de desarrollo de LaunchPad RM57Lx Hercules LAUNCHXL2-TMS57012 Kit de desarrollo de LaunchPad TMS570LS12x Hercules LP-MSPM0L2228 Módulo de evaluación MSPM0L2228
Placa de evaluación
AWR1243BOOST Módulo de evaluación MMIC AWR1243 de alto rendimiento de 76 GHz a 81 GHz para automoción AWR1443BOOST Módulo de evaluación AWR1443 de sensor de radar de 76 GHz a 81 GHz de un solo chip para automoción AWR1642BOOST Módulo de evaluación AWR1642 de sensor de radar de 76 GHz a 81 GHz de un solo chip para automoción AWR1642BOOST-ODS Sensor de detección de obstáculos AWR1642 con módulo de evaluación de antena de campo de visión ampl AWR1843AOPEVM Módulo de evaluación AWR1843AOP para sensor de radar de 76 GHz a 81 GHz de un solo chip para automoc AWR1843BOOST Módulo de evaluación AWR1843 de sensor de radar de 76 GHz a 81 GHz de un solo chip para automoción AWR2188EVM Módulo de evaluación AWR2188 AWR2243-2X-CAS-EVM Módulo de evaluación la cascada de mmWave de dos dispositivos para un radar de imágenes 4D automo AWR2243BOOST Módulo de evaluación MMIC AWR2243 de alto rendimiento de segunda generación de 76 GHz a 81 GHz para AWR2544LOPEVM Módulo de evaluación AWR2544LOP para SoC de automoción de segunda generación, de 76 GHz a 81 GHz, de AWR2944EVM Módulo de evaluación AWR2944 para SoC de alto rendimiento de segunda generación de 76 GHz a 81 GHz p AWR2944PEVM Módulo de evaluación AWR2944PEVM para sensor de radar AWR2944P AWR2E44PEVM Módulo de evaluación AWR2E44P AWR6843AOPEVM Módulo de evaluación AWR6843AOP para sensor de radar de 60 GHz a 64 GHz de un solo chip para automoc AWR6843ISK Módulo enchufable de antena AWR6843 de sensor de radar de un solo chip de 60 GHz a 64 GHz para autom AWRL1432BOOST Módulo de evaluación AWRL1432 para sensor de radar de 76 a 81 GHz de baja potencia y chip único auto AWRL1432BOOST-BSD Placa de evaluación AWRL1432 de sensores mmWave de un solo chip para detección de puntos ciegos AWRL6432BOOST Módulo de evaluación AWRL6432BOOST BoosterPack™ para sensor de radar mmWave de baja potencia de chip AWRL6844EVM Módulo de evaluación AWRL6844 IWR1443BOOST Módulo de evaluación IWR1443 BoosterPack™ para sensor mmWave de 77 GHz de chip único IWR1642BOOST Módulo de evaluación IWR1642 BoosterPack™ para sensor mmWave de 77 GHz de chip único IWR1843BOOST Módulo de evaluación IWR1843 BoosterPack™ para sensor mmWave de 77 GHz de chip único IWR6843AOPEVM Módulo de evaluación IWR6843AOP para sensor mmWave de antena en encapsulado (AoP) de 60 GHz de chip IWR6843ISK Módulo de evaluación IWR6843 para sensor mmWave de antena de largo alcance de 60 GHz de chip único IWR6843ISK-ODS Módulo de evaluación IWR6843 para sensor mmWave de antena de detección aérea de 60 GHz de un solo ch IWR6843LEVM Módulo de evaluación IWR6843 para sensor de radar mmWave de 60 GHz, chip único IWRL1432BOOST Módulo de evaluación BoosterPack™ IWR1432 para sensor mmWave de baja potencia, 77 GHz y chip únic IWRL1432BOOST-BSD Módulo de evaluación IWRL1432 para BSD con sensor de radar industrial de 76 a 81 GHz de baja potenci IWRL6432AOPEVM Módulo de evaluación IWRL6432AOP IWRL6432BOOST Módulo de evaluación IWRL6432 BoosterPack™ para sensor de baja potencia de ondas milimétricas de 60  IWRL6432FSPEVM Módulo de evaluación (EVM) de potencia optimizada IWRL6432 de baja potencia IWRL6844EVM Módulo de evaluación IWRL6844 LAUNCHXL-CC1310 Kit de desarrollo CC1310 LaunchPad™ para MCU inalámbrica SimpleLink™ Sub-1 GHz LAUNCHXL-CC1352P Kit de desarrollo LaunchPad™ CC1352P para MCU inalámbrico multibanda SimpleLink™ LAUNCHXL-CC2640R2 Kit de desarrollo CC2640R2 LaunchPad™ para MCU inalámbrica SimpleLink™ Bluetooth® de baja energía LAUNCHXL-CC26X2R1 Kit de desarrollo CC26x2R LaunchPad™ para MCU inalámbrico SimpleLink™ Multi-Standard LAUNCHXL-F2800157 Kit de desarrollo de LaunchPad™ F2800157 de microcontroladores (MCU) en tiempo real C2000™ LAUNCHXL-F280049C Kit de desarrollo LaunchPad™ MCU de C2000 Piccolo F280049C LAUNCHXL-F28027F Kit de desarrollo de LaunchPad™ F28027F de MCU Piccolo C2000 LAUNCHXL-F28069M Kit de desarrollo de LaunchPad™ F28069M de MCU Piccolo C2000 LAUNCHXL-F28E12X Kit de desarrollo de LaunchPad™ F28E12x de MCU en tiempo real C2000™ LAUNCHXL-F28P55X Kit de desarrollo de LaunchPad™ F28P55X de microcontroladores (MCU) en tiempo real C2000™ LAUNCHXL-F28P65X Kit de desarrollo de LaunchPad™ F28P65x de MCU en tiempo real C2000™ LAUNCHXL-F29H85X Kit de desarrollo de LaunchPad™ F29H85x de MCU en tiempo real C2000™ LP-AM243 Kit de desarrollo LaunchPad™ de propósito general AM243x para MCU basadas en Arm® LP-AM261 Kit de desarrollo LaunchPad™ AM261x MCU de uso general basado en Arm® LP-AM263 Kit de desarrollo LaunchPad™ AM263x MCU de uso general basado en Arm® LP-AM263P Kit de desarrollo LaunchPad™ AM263Px MCU de uso general basado en Arm® LP-MSPM0C1104 Kit de desarrollo MSPM0C1104 LaunchPad™ para MCU Arm® Cortex®-M0+ de 24 MHz LP-MSPM0C1106 Kit de desarrollo MSPM0C1106 LaunchPad™ para MCU Arm® Cortex®-M0+ de 32 MHz LP-MSPM0G3507 Kit de desarrollo MSPM0G3507 LaunchPad™ para MCU Arm® Cortex®-M0+ de 80 MHz LP-MSPM0G3519 Módulo de evaluación LP-MSPM0G3519 LP-MSPM0G5187 Módulo de evaluación del kit de desarrollo LaunchPad™ MSPM0G5187 LP-MSPM0H3216 Kit de desarrollo MSPM0H3216 LaunchPad™ para microcontrolador Arm® Cortex®-M0+ de 32 MHz LP-MSPM0L1117 Kit de desarrollo MSPM0L1117 LaunchPad™ para microcontrolador (MCU) Arm® Cortex®-M0+ de 32 MHz LP-MSPM0L1306 Kit de desarrollo MSPM0L1306 LaunchPad™ para MCU Arm® Cortex®-M0+ de 32 MHz LP-MSPM0L2117 Módulo de evaluación del kit de desarrollo LaunchPad™ MSPM0L2117 SK-AM62 Kit de inicio AM62x para procesadores Sitara™ SK-AM62-LP Kit de inicio AM62x para procesadores Sitara™ de bajo consumo SK-AM62-SIP Kit de inicio de sistema en encapsulado AM62x para procesadores Sitara™ SK-AM62A-LP Kit de inicio AM62A para procesadores Sitara™ de bajo consumo SK-AM62B EVM de kit de inicio AM62B para procesador Sitara™ AM62x SK-AM62B-P1 EVM del kit de inicio AM62x con PMIC SK-AM62P-LP Módulo de evaluación del kit básico AM62P SK-AM64B Kit de inicio AM64B para procesadores AM64x Sitara™

Información de la versión

The Code Composer Studio™ IDE is a complete integrated suite that enables developers to create and debug applications of all Texas Instruments Embedded Processors (Sitara, DSP, Automotive, Keystone), Microcontrollers (SimpleLink™, C2000 Digital Control, MSP430, TM4C, Hercules), as well as Digital Power (UCD) and Programmable Gain Amplifier (PGA) devices.


CCS v20 is TI’s next generation Integrated Development Environment (IDE) based on Theia IDE framework. CCS v20.4.1 uses a modified version of the Theia-IDE framework and offers a user experience similar to Visual Studio Code™.

Novedades

  • CCStudio™ IDE Out-of-Box AI integration enables agentic development
  • Intuitive getting started AI Assistant makes configuration a breeze for Claude Code
  • MCP servers for SysConfig, projec, and debug operations
  • Graph improvements for FFT, complex and logarithmic types, interleaved/non-interleaved data types
  • Improved build times for large projects
  • Scripting console support for mjs fies, command history, CCS variables, disassembly/function/source APIs
  • Register view features for sorting, export, and float displays
  • Many other smaller improvements to scripting, 
Herramienta de programación de software

UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

Required
¿Por qué lo necesito? You will need that tool to program persistant storage (SFLASH) which is used by our Wi-Fi system on chip (SoC).
Productos y hardware compatibles

Productos y hardware compatibles

Productos
Low-power MCUs
MSPM0L1105 MCU Arm® Cortex®-M0+ a 32 MHz de memoria flash de 32 KB, 4 KB de SRAM, ADC de 12 bits MSPM0L1106 MCU Arm® Cortex®-M0+ a 32 MHz de memoria flash de 64 KB, 4 KB de SRAM, ADC de 12 bits MSPM0L1116 Microcontrolador Arm® Cortex®-M0+ de 32 MHz con dual-bank flash de 64KB, SRAM de 16KB, ADC de 12-bit MSPM0L1117 Microcontrolador Arm® Cortex®-M0+ de 32 MHz con dual-bank flash de 128KB, SRAM de 16KB, ADC de 12-bi MSPM0L1227 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de doble banco de 128 KB, SRAM de 32 KB, ADC de 12 MSPM0L1228 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de doble banco de 256 KB, SRAM de 32 KB, ADC de 12 MSPM0L1303 MCU Arm® Cortex®-M0+ de 32 MHz de memoria flash de 8 KB, 2 KB de SRAM, ADC de 12 bits, comparador, O MSPM0L1304 MCU Arm® Cortex®-M0+ de 32 MHz de memoria flash de 16 KB, 2 KB de SRAM, ADC de 12 bits, comparador, MSPM0L1305 MCU Arm® Cortex®-M0+ de 32 MHz con flash de 32 KB, 4 KB de SRAM, ADC de 12 bits, comparador y OPA MSPM0L1306 MCU Arm® Cortex®-M0+ de 32 MHz de memoria flash de 64 KB, 4 KB de SRAM, ADC de 12 bits, comparador, MSPM0L1343 MCU Arm® Cortex®-M0+ de 32 MHz de memoria flash de 8 KB, 2 KB de SRAM, ADC de 12 bits, comparador, T MSPM0L1344 MCU Arm® Cortex®-M0+ de 32 MHz de memoria flash de 16 KB, 2 KB de SRAM, ADC de 12 bits, comparador, MSPM0L1345 MCU Arm® Cortex®-M0+ de 32 MHz con flash de 32 KB, 4 KB de SRAM, ADC de 12 bits, comparador y TIA MSPM0L1346 MCU Arm® Cortex®-M0+ de 32 MHz de memoria flash de 64 KB, 4 KB de SRAM, ADC de 12 bits, comparador, MSPM0L2116 MCU Arm® Cortex®-M0+ de 32 MHz c/mem. fl. de 64 KB, SRAM de 12 KB, ADC de 12 bits, COMP y LCD MSPM0L2117 MCU Arm® Cortex®-M0+ de 32 MHz c/mem. fl. de 128 KB, SRAM de 12 KB, ADC de 12 bits, COMP y LCD MSPM0L2227 MCU Arm® Cortex®-M0+ de 32 MHz c/mem. fl. de dob. ban., 128 KB, SRAM de 32 KB, ADC de 12 bits, CO MSPM0L2228 MCU Arm® Cortex®-M0+ de 32 MHz c/mem. fl. de dob. ban., 256 KB, SRAM de 32 KB, ADC de 12 bits, COMP,
MCU automotrices para el control del tren de potencia, las zonas y el chasis
AM2632-Q1 MCU Arm® Cortex®-R5F de doble núcleo, automotriz, de hasta 400 MHz con control y seguridad en tiempo AM2634-Q1 Unidad de microcontrolador (MCU) Arm® Cortex®-R5F de cuádruple núcleo, 400 MHz con control y segurid AM263P2-Q1 Microcontrolador Arm® Cortex®-R5F de 2 núcleos automotriz a 400 MHz con control en tiempo real y AM263P4-Q1 Unidad de microcontrolador (MCU) Arm® Cortex®-R5F de cuádruple núcleo, 400 MHz con encapsulado con f F29H859TU-Q1 MCU C2000™ automotriz de 64 bits con tri-core de 200 MHz C29x, lockstep, cumplimiento de seguridad f F29P329SM-Q1 MCU C2000 de 64 bits para uso automotriz con C29x a 200 MHz, lockstep, cumplimiento de seguridad fun TMS320F2800153-Q1 MCU C2000™ de 32 bits para automoción con 120 MHz, memoria flash de 64 KB con HRPWM, CAN-FD, lockste TMS320F2800155-Q1 MCU C2000™ de 32 bits para automoción con 120 MHz, memoria flash de 128 KB con HRPWM, CAN-FD, lockst TMS320F2800157-Q1 MCU C2000™ de 32 bits para automoción con 120 MHz, memoria flash de 256 KB con HRPWM, CAN-FD, lockst TMS320F28P559SJ-Q1 MCU automotriz, C2000™ de 32 bits con 150 MHz, 1.1 MB flash C28x + CLA, cinco ADC, CLB, AES y NPU
MCU de automatización y control de motores en tiempo real
AM2631 MCU Arm® Cortex®-R5F de núcleo único de hasta 400 MHz con control y seguridad en tiempo real AM2632 MCU Arm® Cortex®-R5F de doble núcleo de hasta 400 MHz con control y seguridad en tiempo real AM2634 MCU Arm® Cortex®-R5F de 4 núcleos a 400 MHz con control y seguridad en tiempo real AM263P2 MCU Arm®Cortex®-R5F de doble núcleo de hasta 400 MHz con opTI-flash y control en tiempo real TMS320F28P550SG MCU C2000™ de 32 bits con C28x + CLA de 150 MHz y 512 KB de memoria flash, 5 ADC, CLB, AES y NPU< TMS320F28P650SH MCU C2000 de 32 bits, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 768 kB de memoria flash, 16 b ADC
MCU de iluminación y carrocería automotriz
AM2631-Q1 MCU Arm® Cortex®-R5F de núcleo único automotriz, hasta 400 MHz c/ control y seguridad en tiempo real MSPM0C1103-Q1 MCU Arm® Cortex®-M0+ de 24 MHz con memoria flash de 8 KB, 1 KB de SRAM, ADC de 12 bits y LIN para au MSPM0C1104-Q1 MCU Arm® Cortex®-M0+ de 24 MHz con memoria flash de 16 KB, 1 KB de SRAM, ADC de 12 bits y LIN para a MSPM0C1106-Q1 Microcontrolador Arm® Cortex®-M0+ de 32 MHz, para uso automotriz, con 64 kB de memoria flash, 8 kB d MSPM0G3105-Q1 MCU automotriz Arm® Cortex® M0+ de 80 MHz con 2 ADC 12 bits y 4 Msps, amplificador operacional y CAN MSPM0G3106-Q1 MCU automotriz Arm® Cortex® M0+ de 80 MHz con 2 ADC 12 bits y 4 Msps, amplificador operacional y CAN MSPM0G3107-Q1 MCU automotriz Arm® Cortex® M0+ de 80 MHz con 2 ADC 12 bits y 4 Msps, amplificador operacional y CAN MSPM0G3505-Q1 MCU automotriz Arm® Cortex® M0+ de 80 MHz con ADC, DAC, COMP, OPA, CAN-FD, MATHACL con SRAM de 16KB MSPM0G3506-Q1 MCU automotriz Arm® Cortex® M0+ de 80 MHz con ADC, DAC, COMP, OPA, CAN-FD, MATHACL con SRAM de 32KB MSPM0G3507-Q1 MCU automotriz Arm® Cortex® M0+ de 80 MHz con ADC, DAC, COMP, OPA, CAN-FD, MATHACL con SRAM de 32KB MSPM0G3518-Q1 MCU ARM® Cortex®-M0+ de 80 MHz automotriz con 256 kB flash, 128 kB SRAM, 2 CAN, 2 ADC, DAC, COMP MSPM0G3519-Q1 MCU ARM® Cortex®-M0+ de 80 MHz automotriz con 512 kB flash, 128 kB SRAM, 2 CAN, 2 ADC, DAC, COMP MSPM0G3529-Q1 MCU ARM® Cortex®-M0+ de 80 MHz para uso automotriz con memoria flash de 512 kB, 128 kB de SRAM, d MSPM0H3216-Q1 MCU Arm® Cortex®-M0+ de 32 MHz para uso automotriz con alimentación de 5 V, memoria flash de 64 K MSPM0L1227-Q1 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de doble banco de 128 KB, SRAM de 32 KB, ADC, COMP, MSPM0L1228-Q1 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de doble banco de 256 KB, SRAM de 32 KB, ADC, COMP, MSPM0L1304-Q1 Arm® Cortex®-M0+ de 32 Mhz auto. con memoria flash de 16 KB, 2 KB de RAM, ADC de 12 bits, OPA y LIN MSPM0L1305-Q1 Arm® Cortex®-M0+ de 32 Mhz automotriz con memoria flash de 32 kB, 4 kB de RAM, convertidor analógico MSPM0L1306-Q1 Arm® Cortex®-M0+ de 32 Mhz para automoción con memoria flash de 64 KB, 4 KB de RAM, ADC de 12 bits, MSPM0L2227-Q1 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de doble banco de 128 KB, SRAM de 32 KB, ADC, CO MSPM0L2228-Q1 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de doble banco de 256 KB, SRAM de 32 KB, ADC, CO MSPM33C321A-Q1 Automotive 160MHz Arm® Cortex®-M33 MCU with TrustZone®, 1MB flash, 256kB SRAM, QSPI and security TMS320F2800152-Q1 MCU C2000™ de 32 bits para automoción con 100 MHz, memoria flash de 64 KB con CAN-FD, lockstep ASIL  TMS320F2800154-Q1 MCU C2000™ de 32 bits para automoción con 100 MHz, memoria flash de 128 KB con CAN-FD, lockstep ASIL TMS320F2800156-Q1 MCU C2000™ de 32 bits para automoción con 100 MHz, memoria flash de 256 KB con CAN-FD, lockstep ASIL TMS320F28P559SG-Q1 MCU C2000™ de 32 bits automotriz con 150 MHz 512 KB flash C28x + CLA, cinco ADC, CLB, AES y NPU.<
MCU de potencia digital en tiempo real
AM263P4 MCU Arm® Cortex®-R5F de 4 núcleos a 400 MHz con control en tiempo real y memoria expandible F29H850TU MCU C2000™ de 64 bits con tri-core C29x de 200 MHz, lockstep, cumplimiento de seguridad funcional y TMS320F2800132 Unidad de microcontrolador C2000™ de 32 bits con 100 MHz, memoria flash de 64 kB, FPU, TMU, seis PWM TMS320F2800133 MCU C2000™ de 32 bits con 120 MHz, 64 KB de memoria flash, FPU y TMU TMS320F2800135 MCU C2000™ de 32 bits con 120 MHz, 128 KB de memoria flash, FPU y TMU TMS320F2800137 MCU C2000™ de 32 bits con 120 MHz, 256 KB de memoria flash, FPU y TMU TMS320F2800155 MCU C2000™ de 32 bits con 120 MHz, Flash de 128 KB con HRPWM, CAN-FD TMS320F2800157 MCU C2000™ de 32 bits con 120 MHz, Flash de 256 KB con HRPWM, CAN-FD TMS320F28P550SJ MCU C2000™ de 32 bits con flash de 1.1 MB a 150 MHz C28x + CLA, cinco ADC, CLB, AES y NPU TMS320F28P650DH MCU C2000 de 32 bits, 600 MIPS, 2xC28x + 1xCLA CPU, FPU64, 768 kB de memoria flash, 16 b ADC TMS320F28P650DK Microcontrolador C2000™ de 32 bits, 2 CPU C28x+CLA, paso de bloqueo, flash de 1.28 MB, ADC de 16 b, TMS320F28P650SK MCU C2000 de 32 bits, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 1.28 MB de memoria flash, 16 b ADC, Ether
MCU de uso general
MSPM0C1103 MCU Arm® Cortex®-M0+ de 24 MHz con memoria flash de 8 KB, 1 KB de SRAM y ADC de 12 bits MSPM0C1104 MCU Arm® Cortex®-M0+ de 24 MHz con memoria flash de 16 KB, 1 KB de SRAM y ADC de 12 bits MSPM0C1105 Microcontrolador Arm® Cortex®-M0+ de 32 MHz, con flash de 32 kB, SRAM de 8 kB, ADC de 12 bits, compa MSPM0C1106 Microcontrolador Arm® Cortex®-M0+ de 32 MHz, con flash de 64 kB, SRAM de 8 kB, ADC de 12 bits, compa MSPM0G1105 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 12 bits y 4 Msps y amplificador operacional con SRAM MSPM0G1106 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 12 bits y 4 Msps y amplificador operacional con SRAM de MSPM0G1107 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 12 bits y 4 Msps y amplificador operacional con SRAM MSPM0G1218 80MHz Arm® Cortex®-M0+ MCU with dual-bank 256KB flash, 32KB SRAM, 2xADCs, 2x COMPs MSPM0G1505 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 4 Msps, DAC de 12 bits, 3 COMP, 2 OPA y MATHACL, y memor MSPM0G1506 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 4 Msps, DAC de 12 bits, 3 COMP, 2 OPA y MATHACL, y memor MSPM0G1507 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 4 Msps, DAC de 12 bits, 3 COMP, 2 OPA y MATHACL, y memor MSPM0G1518 MCU ARM® Cortex®-M0+ de 80 MHz con memoria flash de doble banco de 256 KB, SRAM de 128 KB, 2 ADC, DA MSPM0G1519 MCU ARM® Cortex®-M0+ de 80 MHz con memoria flash de doble banco de 512 KB, SRAM de 128 KB, 2 ADC, DA MSPM0G3105 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 12 bits y 4 Msps, amplificador operacional y CAN-FD con MSPM0G3106 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 12 bits y 4 Msps, amplificador operacional y CAN-FD con MSPM0G3107 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 12 bits y 4 Msps, amplificador operacional y CAN-FD con MSPM0G3505 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 4 Msps, DAC, 3 COMP, 2 OPA, CAN-FD, MATHACL con SRAM MSPM0G3506 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 4 Msps, DAC, 3 COMP, 2 OPA, CAN-FD, MATHACL con SRAM de MSPM0G3507 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 4 Msps, DAC, 3 COMP, 2 OPA, CAN-FD, MATHACL con SRAM de MSPM0G3518 MCU ARM® Cortex®-M0+ de 80 MHz con memoria flash de doble banco de 256 KB, SRAM de 128 KB, 2 CAN-FD, MSPM0G3519 MCU ARM® Cortex®-M0+ de 80 MHz con memoria flash de doble banco de 512 KB, SRAM de 128 KB, 2 CAN-FD, MSPM0G5187 MCU Arm® Cortex®-M0+ de 80 MHz con 128 kB de memoria flash, 32 kB de SRAM, USB 2.0 FS, I2S, ADC y MSPM0H3216 MCU Arm® Cortex®-M0+ de 32 MHz con alimentación de 5 V, memoria flash de 64 KB, 8 KB de SRAM y AD MSPM33C321A MCU ARM® Cortex®-M33+ de 160 MHz c/TrustZone®, fl. 1 MB, SRAM 256 KB, QSPI, 2× CAN-FD, func. de seg.
Productos Wi-Fi
CC3501E MCU inalámbrico SimpleLink™ con Wi-Fi® 6 de 2.4 GHz y Bluetooth® baja energía CC3551E MCU inalámbrico SimpleLink™ con Wi-Fi® 6 de doble banda (2.4 GHz y 5 GHz) y Bluetooth® baja energía
Sensores de radar mmWave para uso automotriz
AWR1243 MMIC de alto rendimiento de 76 GHz a 81 GHz para automoción AWR1443 Sensor de radar automotriz de único chip de 76 GHz a 81 GHz que integra MCU y acelerador de hardware AWR1642 Sensor de radar de chip único de 76 GHz a 81 GHz para automoción que integra una DSP y una MCU AWR1843 Sensor de radar automotriz de único chip 76 GHz a 81 GHz que integra DSP, MCU y acelerador de radar AWR1843AOP Sensor de radar de un solo chip de 76 GHz a 81 GHz para automoción que integra la antena en el paque AWR2188 Transceptor de 76 GHz a 81 GHz con tecnología LoP (launch-on-package) y 8RX/8TX en un solo chip AWR2243 MMIC de alto rendimiento de segunda generación de 76 GHz a 81 GHz para automoción AWR2544 Sensor de radar en chip satelital FMCW de 76-81 GHz AWR2944 SoC de alto rendimiento de segunda generación de 76 GHz a 81 GHz automotriz para radares angulares y AWR2944P Sensor de radar automotriz de un solo chip de 76 GHz a 81 GHz con RF y rendimiento de cómputo mej AWR6443 Sensor de radar de un solo chip de 60 GHz a 64 GHz para automoción que integra MCU y acelerador de r AWR6843 Sensor de radar automotriz de un solo chip de 60 GHz a 64 GHz que integra DSP, MCU y acelerador de r AWR6843AOP Sensor de radar de uso automotriz de un solo chip de 60 GHz a 64 GHz encapsulado, DSP y MCU AWRL1432 Sensor de radar automotriz mmWave de 76 GHz a 81 GHz de baja potencia y chip único AWRL6432 Sensor de radar mmWave automotriz de 57 GHz a 64 GHz de baja potencia y chip único AWRL6844 Sensor de radar mmWave de 57 GHz a 64 GHz, baja potencia, alto rendimiento y chip único para el s
Sensores de radar mmWave para uso industrial
IWR1443 Sensor mmWave de un solo chip de 76 GHz a 81 GHz que integra MCU y acelerador de hardware IWR1642 Sensor mmWave de un solo chip de 76 GHz a 81 GHz que integra DSP y MCU IWR1843 Sensor de radar industrial de un solo chip de 76 GHz a 81 GHz que integra DSP, MCU y acelerador de r IWR1843AOP Sensor de radar industrial de un único chip de 76 GHz a 81 GHz que integra la antena en el encapsula IWR2243 MMIC de alto rendimiento industrial de 76 GHz a 81 GHz IWR2944 Radar industrial de alto rendimiento de 76 GHz a 81 GHz de chip único con procesadores digitales de IWR6243 MMIC de alto rendimiento industrial de 57 GHz a 64 GHz IWR6443 Sensor mmWave inteligente de un solo chip de 60 GHz a 64 GHz que integra MCU y acelerador de hardwar IWR6843 Sensor mmWave inteligente de un solo chip de 60 GHz a 64 GHz que integra capacidad de procesamiento IWR6843AOP Sensor inteligente de ondas milimétricas de 60 a 64 GHz de un único chip con antena integrada en el IWRL1432 Sensor de radar industrial mmWave de 76 GHz a 81 GHz de baja potencia y chip único IWRL6432 Sensor de radar industrial de ondas milimétricas de 57 GHz a 64 GHz de baja potencia y chip único IWRL6432AOP Sensor de radar mmWave industrial de 57 GHz a 63.5 GHz, baja potencia y un solo chip con antena inte IWRL6432W Sensor de radar mmWave industrial de 60 GHz y baja potencia en encapsulado de escala de oblea IWRL6432WMOD Módulo de radar mmWave para detección de movimiento y presencia IWRL6843 Sensor de radar industrial mmWave de 57 GHz a 64 GHz, de alto rendimiento, baja potencia y único chi IWRL6844 Sensor de radar industrial mmWave de 57 GHz a 64 GHz, de alto rendimiento, baja potencia y único chi
SoC de redes industriales y multimedia
AM4372 Procesador Sitara: Arm Cortex-A9 AM4376 Procesador Sitara: Arm Cortex-A9, PRU-ICSS AM4377 Procesador Sitara: Arm Cortex-A9, PRU-ICSS, EtherCAT AM4378 Procesador Sitara: Arm Cortex-A9, PRU-ICSS, gráficos 3D AM4379 Procesador Sitara: Arm Cortex-A9, PRU-ICSS, EtherCAT, gráficos 3D AM5716 Procesador Sitara: Arm Cortex-A15 y DSP AM5718 Procesador Sitara: ARM Cortex-A15 y DSP, multimedia AM5718-HIREL Procesadores AM5718-HIREL Sitara™ Revisión de Silicon 2.0 AM5726 Procesador Sitara: Arm Cortex-A15 doble y DSP doble AM5728 Procesador Sitara: Arm Cortex-A15 doble y DSP doble, multimedia AM5729 Procesador Sitara AM5746 Procesador Sitara: arm Cortex-A15 doble y DSP doble, ECC en DDR y arranque seguro AM5748 Procesador Sitara: arm Cortex-A15 doble y DSP doble, multimedia, ECC en DDR y arranque seguro AM5749 Procesador Sitara: Arm Cortex-A15 doble y DSP doble, multimedia, ECC en DDR, arranque seguro, aprend AM6526 Procesador Arm® Cortex®-A53 doble y Arm Cortex-R5F Sitara™ doble con gigabit PRU-ICSS AM6528 Procesador Sitara: Arm Cortex-A53 doble y Arm Cortex-R5F doble, Gigabit PRU-ICSS, gráficos 3D AM6546 Procesador Arm® Cortex®-A53 cuádruple y Arm Cortex-R5F Sitara™ doble con gigabit PRU-ICSS AM6548 Procesador Arm® Cortex®-A53 cuádruple y Arm Cortex-R5F Sitara™ doble con gigabit PRU-ICSS y gráficos
SoC del procesador de señal digital (DSP) de radar y audio
AM2732 MCU basada en Arm® Cortex-R5F de doble núcleo con C66x DSP, Ethernet y seguridad de hasta 400 MHz AM2732-Q1 MCU Arm® Cortex-R5F de doble núcleo para automoción de hasta 400 MHz con C66x DSP, Ethernet, segurid
Iniciar Opciones de descarga

UNIFLASH UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

close
Versión: 9.4.1
Fecha de publicación: 19/01/2026
Productos
Low-power MCUs
MSPM0L1105 MCU Arm® Cortex®-M0+ a 32 MHz de memoria flash de 32 KB, 4 KB de SRAM, ADC de 12 bits MSPM0L1106 MCU Arm® Cortex®-M0+ a 32 MHz de memoria flash de 64 KB, 4 KB de SRAM, ADC de 12 bits MSPM0L1116 Microcontrolador Arm® Cortex®-M0+ de 32 MHz con dual-bank flash de 64KB, SRAM de 16KB, ADC de 12-bit MSPM0L1117 Microcontrolador Arm® Cortex®-M0+ de 32 MHz con dual-bank flash de 128KB, SRAM de 16KB, ADC de 12-bi MSPM0L1227 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de doble banco de 128 KB, SRAM de 32 KB, ADC de 12 MSPM0L1228 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de doble banco de 256 KB, SRAM de 32 KB, ADC de 12 MSPM0L1303 MCU Arm® Cortex®-M0+ de 32 MHz de memoria flash de 8 KB, 2 KB de SRAM, ADC de 12 bits, comparador, O MSPM0L1304 MCU Arm® Cortex®-M0+ de 32 MHz de memoria flash de 16 KB, 2 KB de SRAM, ADC de 12 bits, comparador, MSPM0L1305 MCU Arm® Cortex®-M0+ de 32 MHz con flash de 32 KB, 4 KB de SRAM, ADC de 12 bits, comparador y OPA MSPM0L1306 MCU Arm® Cortex®-M0+ de 32 MHz de memoria flash de 64 KB, 4 KB de SRAM, ADC de 12 bits, comparador, MSPM0L1343 MCU Arm® Cortex®-M0+ de 32 MHz de memoria flash de 8 KB, 2 KB de SRAM, ADC de 12 bits, comparador, T MSPM0L1344 MCU Arm® Cortex®-M0+ de 32 MHz de memoria flash de 16 KB, 2 KB de SRAM, ADC de 12 bits, comparador, MSPM0L1345 MCU Arm® Cortex®-M0+ de 32 MHz con flash de 32 KB, 4 KB de SRAM, ADC de 12 bits, comparador y TIA MSPM0L1346 MCU Arm® Cortex®-M0+ de 32 MHz de memoria flash de 64 KB, 4 KB de SRAM, ADC de 12 bits, comparador, MSPM0L2116 MCU Arm® Cortex®-M0+ de 32 MHz c/mem. fl. de 64 KB, SRAM de 12 KB, ADC de 12 bits, COMP y LCD MSPM0L2117 MCU Arm® Cortex®-M0+ de 32 MHz c/mem. fl. de 128 KB, SRAM de 12 KB, ADC de 12 bits, COMP y LCD MSPM0L2227 MCU Arm® Cortex®-M0+ de 32 MHz c/mem. fl. de dob. ban., 128 KB, SRAM de 32 KB, ADC de 12 bits, CO MSPM0L2228 MCU Arm® Cortex®-M0+ de 32 MHz c/mem. fl. de dob. ban., 256 KB, SRAM de 32 KB, ADC de 12 bits, COMP,
MCU automotrices para el control del tren de potencia, las zonas y el chasis
AM2632-Q1 MCU Arm® Cortex®-R5F de doble núcleo, automotriz, de hasta 400 MHz con control y seguridad en tiempo AM2634-Q1 Unidad de microcontrolador (MCU) Arm® Cortex®-R5F de cuádruple núcleo, 400 MHz con control y segurid AM263P2-Q1 Microcontrolador Arm® Cortex®-R5F de 2 núcleos automotriz a 400 MHz con control en tiempo real y AM263P4-Q1 Unidad de microcontrolador (MCU) Arm® Cortex®-R5F de cuádruple núcleo, 400 MHz con encapsulado con f F29H859TU-Q1 MCU C2000™ automotriz de 64 bits con tri-core de 200 MHz C29x, lockstep, cumplimiento de seguridad f F29P329SM-Q1 MCU C2000 de 64 bits para uso automotriz con C29x a 200 MHz, lockstep, cumplimiento de seguridad fun TMS320F2800153-Q1 MCU C2000™ de 32 bits para automoción con 120 MHz, memoria flash de 64 KB con HRPWM, CAN-FD, lockste TMS320F2800155-Q1 MCU C2000™ de 32 bits para automoción con 120 MHz, memoria flash de 128 KB con HRPWM, CAN-FD, lockst TMS320F2800157-Q1 MCU C2000™ de 32 bits para automoción con 120 MHz, memoria flash de 256 KB con HRPWM, CAN-FD, lockst TMS320F28P559SJ-Q1 MCU automotriz, C2000™ de 32 bits con 150 MHz, 1.1 MB flash C28x + CLA, cinco ADC, CLB, AES y NPU
MCU de automatización y control de motores en tiempo real
AM2631 MCU Arm® Cortex®-R5F de núcleo único de hasta 400 MHz con control y seguridad en tiempo real AM2632 MCU Arm® Cortex®-R5F de doble núcleo de hasta 400 MHz con control y seguridad en tiempo real AM2634 MCU Arm® Cortex®-R5F de 4 núcleos a 400 MHz con control y seguridad en tiempo real AM263P2 MCU Arm®Cortex®-R5F de doble núcleo de hasta 400 MHz con opTI-flash y control en tiempo real TMS320F28P550SG MCU C2000™ de 32 bits con C28x + CLA de 150 MHz y 512 KB de memoria flash, 5 ADC, CLB, AES y NPU< TMS320F28P650SH MCU C2000 de 32 bits, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 768 kB de memoria flash, 16 b ADC
MCU de iluminación y carrocería automotriz
AM2631-Q1 MCU Arm® Cortex®-R5F de núcleo único automotriz, hasta 400 MHz c/ control y seguridad en tiempo real MSPM0C1103-Q1 MCU Arm® Cortex®-M0+ de 24 MHz con memoria flash de 8 KB, 1 KB de SRAM, ADC de 12 bits y LIN para au MSPM0C1104-Q1 MCU Arm® Cortex®-M0+ de 24 MHz con memoria flash de 16 KB, 1 KB de SRAM, ADC de 12 bits y LIN para a MSPM0C1106-Q1 Microcontrolador Arm® Cortex®-M0+ de 32 MHz, para uso automotriz, con 64 kB de memoria flash, 8 kB d MSPM0G3105-Q1 MCU automotriz Arm® Cortex® M0+ de 80 MHz con 2 ADC 12 bits y 4 Msps, amplificador operacional y CAN MSPM0G3106-Q1 MCU automotriz Arm® Cortex® M0+ de 80 MHz con 2 ADC 12 bits y 4 Msps, amplificador operacional y CAN MSPM0G3107-Q1 MCU automotriz Arm® Cortex® M0+ de 80 MHz con 2 ADC 12 bits y 4 Msps, amplificador operacional y CAN MSPM0G3505-Q1 MCU automotriz Arm® Cortex® M0+ de 80 MHz con ADC, DAC, COMP, OPA, CAN-FD, MATHACL con SRAM de 16KB MSPM0G3506-Q1 MCU automotriz Arm® Cortex® M0+ de 80 MHz con ADC, DAC, COMP, OPA, CAN-FD, MATHACL con SRAM de 32KB MSPM0G3507-Q1 MCU automotriz Arm® Cortex® M0+ de 80 MHz con ADC, DAC, COMP, OPA, CAN-FD, MATHACL con SRAM de 32KB MSPM0G3518-Q1 MCU ARM® Cortex®-M0+ de 80 MHz automotriz con 256 kB flash, 128 kB SRAM, 2 CAN, 2 ADC, DAC, COMP MSPM0G3519-Q1 MCU ARM® Cortex®-M0+ de 80 MHz automotriz con 512 kB flash, 128 kB SRAM, 2 CAN, 2 ADC, DAC, COMP MSPM0G3529-Q1 MCU ARM® Cortex®-M0+ de 80 MHz para uso automotriz con memoria flash de 512 kB, 128 kB de SRAM, d MSPM0H3216-Q1 MCU Arm® Cortex®-M0+ de 32 MHz para uso automotriz con alimentación de 5 V, memoria flash de 64 K MSPM0L1227-Q1 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de doble banco de 128 KB, SRAM de 32 KB, ADC, COMP, MSPM0L1228-Q1 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de doble banco de 256 KB, SRAM de 32 KB, ADC, COMP, MSPM0L1304-Q1 Arm® Cortex®-M0+ de 32 Mhz auto. con memoria flash de 16 KB, 2 KB de RAM, ADC de 12 bits, OPA y LIN MSPM0L1305-Q1 Arm® Cortex®-M0+ de 32 Mhz automotriz con memoria flash de 32 kB, 4 kB de RAM, convertidor analógico MSPM0L1306-Q1 Arm® Cortex®-M0+ de 32 Mhz para automoción con memoria flash de 64 KB, 4 KB de RAM, ADC de 12 bits, MSPM0L2227-Q1 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de doble banco de 128 KB, SRAM de 32 KB, ADC, CO MSPM0L2228-Q1 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de doble banco de 256 KB, SRAM de 32 KB, ADC, CO MSPM33C321A-Q1 Automotive 160MHz Arm® Cortex®-M33 MCU with TrustZone®, 1MB flash, 256kB SRAM, QSPI and security TMS320F2800152-Q1 MCU C2000™ de 32 bits para automoción con 100 MHz, memoria flash de 64 KB con CAN-FD, lockstep ASIL  TMS320F2800154-Q1 MCU C2000™ de 32 bits para automoción con 100 MHz, memoria flash de 128 KB con CAN-FD, lockstep ASIL TMS320F2800156-Q1 MCU C2000™ de 32 bits para automoción con 100 MHz, memoria flash de 256 KB con CAN-FD, lockstep ASIL TMS320F28P559SG-Q1 MCU C2000™ de 32 bits automotriz con 150 MHz 512 KB flash C28x + CLA, cinco ADC, CLB, AES y NPU.<
MCU de potencia digital en tiempo real
AM263P4 MCU Arm® Cortex®-R5F de 4 núcleos a 400 MHz con control en tiempo real y memoria expandible F29H850TU MCU C2000™ de 64 bits con tri-core C29x de 200 MHz, lockstep, cumplimiento de seguridad funcional y TMS320F2800132 Unidad de microcontrolador C2000™ de 32 bits con 100 MHz, memoria flash de 64 kB, FPU, TMU, seis PWM TMS320F2800133 MCU C2000™ de 32 bits con 120 MHz, 64 KB de memoria flash, FPU y TMU TMS320F2800135 MCU C2000™ de 32 bits con 120 MHz, 128 KB de memoria flash, FPU y TMU TMS320F2800137 MCU C2000™ de 32 bits con 120 MHz, 256 KB de memoria flash, FPU y TMU TMS320F2800155 MCU C2000™ de 32 bits con 120 MHz, Flash de 128 KB con HRPWM, CAN-FD TMS320F2800157 MCU C2000™ de 32 bits con 120 MHz, Flash de 256 KB con HRPWM, CAN-FD TMS320F28P550SJ MCU C2000™ de 32 bits con flash de 1.1 MB a 150 MHz C28x + CLA, cinco ADC, CLB, AES y NPU TMS320F28P650DH MCU C2000 de 32 bits, 600 MIPS, 2xC28x + 1xCLA CPU, FPU64, 768 kB de memoria flash, 16 b ADC TMS320F28P650DK Microcontrolador C2000™ de 32 bits, 2 CPU C28x+CLA, paso de bloqueo, flash de 1.28 MB, ADC de 16 b, TMS320F28P650SK MCU C2000 de 32 bits, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 1.28 MB de memoria flash, 16 b ADC, Ether
MCU de uso general
MSPM0C1103 MCU Arm® Cortex®-M0+ de 24 MHz con memoria flash de 8 KB, 1 KB de SRAM y ADC de 12 bits MSPM0C1104 MCU Arm® Cortex®-M0+ de 24 MHz con memoria flash de 16 KB, 1 KB de SRAM y ADC de 12 bits MSPM0C1105 Microcontrolador Arm® Cortex®-M0+ de 32 MHz, con flash de 32 kB, SRAM de 8 kB, ADC de 12 bits, compa MSPM0C1106 Microcontrolador Arm® Cortex®-M0+ de 32 MHz, con flash de 64 kB, SRAM de 8 kB, ADC de 12 bits, compa MSPM0G1105 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 12 bits y 4 Msps y amplificador operacional con SRAM MSPM0G1106 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 12 bits y 4 Msps y amplificador operacional con SRAM de MSPM0G1107 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 12 bits y 4 Msps y amplificador operacional con SRAM MSPM0G1218 80MHz Arm® Cortex®-M0+ MCU with dual-bank 256KB flash, 32KB SRAM, 2xADCs, 2x COMPs MSPM0G1505 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 4 Msps, DAC de 12 bits, 3 COMP, 2 OPA y MATHACL, y memor MSPM0G1506 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 4 Msps, DAC de 12 bits, 3 COMP, 2 OPA y MATHACL, y memor MSPM0G1507 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 4 Msps, DAC de 12 bits, 3 COMP, 2 OPA y MATHACL, y memor MSPM0G1518 MCU ARM® Cortex®-M0+ de 80 MHz con memoria flash de doble banco de 256 KB, SRAM de 128 KB, 2 ADC, DA MSPM0G1519 MCU ARM® Cortex®-M0+ de 80 MHz con memoria flash de doble banco de 512 KB, SRAM de 128 KB, 2 ADC, DA MSPM0G3105 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 12 bits y 4 Msps, amplificador operacional y CAN-FD con MSPM0G3106 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 12 bits y 4 Msps, amplificador operacional y CAN-FD con MSPM0G3107 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 12 bits y 4 Msps, amplificador operacional y CAN-FD con MSPM0G3505 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 4 Msps, DAC, 3 COMP, 2 OPA, CAN-FD, MATHACL con SRAM MSPM0G3506 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 4 Msps, DAC, 3 COMP, 2 OPA, CAN-FD, MATHACL con SRAM de MSPM0G3507 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 4 Msps, DAC, 3 COMP, 2 OPA, CAN-FD, MATHACL con SRAM de MSPM0G3518 MCU ARM® Cortex®-M0+ de 80 MHz con memoria flash de doble banco de 256 KB, SRAM de 128 KB, 2 CAN-FD, MSPM0G3519 MCU ARM® Cortex®-M0+ de 80 MHz con memoria flash de doble banco de 512 KB, SRAM de 128 KB, 2 CAN-FD, MSPM0G5187 MCU Arm® Cortex®-M0+ de 80 MHz con 128 kB de memoria flash, 32 kB de SRAM, USB 2.0 FS, I2S, ADC y MSPM0H3216 MCU Arm® Cortex®-M0+ de 32 MHz con alimentación de 5 V, memoria flash de 64 KB, 8 KB de SRAM y AD MSPM33C321A MCU ARM® Cortex®-M33+ de 160 MHz c/TrustZone®, fl. 1 MB, SRAM 256 KB, QSPI, 2× CAN-FD, func. de seg.
Productos Wi-Fi
CC3501E MCU inalámbrico SimpleLink™ con Wi-Fi® 6 de 2.4 GHz y Bluetooth® baja energía CC3551E MCU inalámbrico SimpleLink™ con Wi-Fi® 6 de doble banda (2.4 GHz y 5 GHz) y Bluetooth® baja energía
Sensores de radar mmWave para uso automotriz
AWR1243 MMIC de alto rendimiento de 76 GHz a 81 GHz para automoción AWR1443 Sensor de radar automotriz de único chip de 76 GHz a 81 GHz que integra MCU y acelerador de hardware AWR1642 Sensor de radar de chip único de 76 GHz a 81 GHz para automoción que integra una DSP y una MCU AWR1843 Sensor de radar automotriz de único chip 76 GHz a 81 GHz que integra DSP, MCU y acelerador de radar AWR1843AOP Sensor de radar de un solo chip de 76 GHz a 81 GHz para automoción que integra la antena en el paque AWR2188 Transceptor de 76 GHz a 81 GHz con tecnología LoP (launch-on-package) y 8RX/8TX en un solo chip AWR2243 MMIC de alto rendimiento de segunda generación de 76 GHz a 81 GHz para automoción AWR2544 Sensor de radar en chip satelital FMCW de 76-81 GHz AWR2944 SoC de alto rendimiento de segunda generación de 76 GHz a 81 GHz automotriz para radares angulares y AWR2944P Sensor de radar automotriz de un solo chip de 76 GHz a 81 GHz con RF y rendimiento de cómputo mej AWR6443 Sensor de radar de un solo chip de 60 GHz a 64 GHz para automoción que integra MCU y acelerador de r AWR6843 Sensor de radar automotriz de un solo chip de 60 GHz a 64 GHz que integra DSP, MCU y acelerador de r AWR6843AOP Sensor de radar de uso automotriz de un solo chip de 60 GHz a 64 GHz encapsulado, DSP y MCU AWRL1432 Sensor de radar automotriz mmWave de 76 GHz a 81 GHz de baja potencia y chip único AWRL6432 Sensor de radar mmWave automotriz de 57 GHz a 64 GHz de baja potencia y chip único AWRL6844 Sensor de radar mmWave de 57 GHz a 64 GHz, baja potencia, alto rendimiento y chip único para el s
Sensores de radar mmWave para uso industrial
IWR1443 Sensor mmWave de un solo chip de 76 GHz a 81 GHz que integra MCU y acelerador de hardware IWR1642 Sensor mmWave de un solo chip de 76 GHz a 81 GHz que integra DSP y MCU IWR1843 Sensor de radar industrial de un solo chip de 76 GHz a 81 GHz que integra DSP, MCU y acelerador de r IWR1843AOP Sensor de radar industrial de un único chip de 76 GHz a 81 GHz que integra la antena en el encapsula IWR2243 MMIC de alto rendimiento industrial de 76 GHz a 81 GHz IWR2944 Radar industrial de alto rendimiento de 76 GHz a 81 GHz de chip único con procesadores digitales de IWR6243 MMIC de alto rendimiento industrial de 57 GHz a 64 GHz IWR6443 Sensor mmWave inteligente de un solo chip de 60 GHz a 64 GHz que integra MCU y acelerador de hardwar IWR6843 Sensor mmWave inteligente de un solo chip de 60 GHz a 64 GHz que integra capacidad de procesamiento IWR6843AOP Sensor inteligente de ondas milimétricas de 60 a 64 GHz de un único chip con antena integrada en el IWRL1432 Sensor de radar industrial mmWave de 76 GHz a 81 GHz de baja potencia y chip único IWRL6432 Sensor de radar industrial de ondas milimétricas de 57 GHz a 64 GHz de baja potencia y chip único IWRL6432AOP Sensor de radar mmWave industrial de 57 GHz a 63.5 GHz, baja potencia y un solo chip con antena inte IWRL6432W Sensor de radar mmWave industrial de 60 GHz y baja potencia en encapsulado de escala de oblea IWRL6432WMOD Módulo de radar mmWave para detección de movimiento y presencia IWRL6843 Sensor de radar industrial mmWave de 57 GHz a 64 GHz, de alto rendimiento, baja potencia y único chi IWRL6844 Sensor de radar industrial mmWave de 57 GHz a 64 GHz, de alto rendimiento, baja potencia y único chi
SoC de redes industriales y multimedia
AM4372 Procesador Sitara: Arm Cortex-A9 AM4376 Procesador Sitara: Arm Cortex-A9, PRU-ICSS AM4377 Procesador Sitara: Arm Cortex-A9, PRU-ICSS, EtherCAT AM4378 Procesador Sitara: Arm Cortex-A9, PRU-ICSS, gráficos 3D AM4379 Procesador Sitara: Arm Cortex-A9, PRU-ICSS, EtherCAT, gráficos 3D AM5716 Procesador Sitara: Arm Cortex-A15 y DSP AM5718 Procesador Sitara: ARM Cortex-A15 y DSP, multimedia AM5718-HIREL Procesadores AM5718-HIREL Sitara™ Revisión de Silicon 2.0 AM5726 Procesador Sitara: Arm Cortex-A15 doble y DSP doble AM5728 Procesador Sitara: Arm Cortex-A15 doble y DSP doble, multimedia AM5729 Procesador Sitara AM5746 Procesador Sitara: arm Cortex-A15 doble y DSP doble, ECC en DDR y arranque seguro AM5748 Procesador Sitara: arm Cortex-A15 doble y DSP doble, multimedia, ECC en DDR y arranque seguro AM5749 Procesador Sitara: Arm Cortex-A15 doble y DSP doble, multimedia, ECC en DDR, arranque seguro, aprend AM6526 Procesador Arm® Cortex®-A53 doble y Arm Cortex-R5F Sitara™ doble con gigabit PRU-ICSS AM6528 Procesador Sitara: Arm Cortex-A53 doble y Arm Cortex-R5F doble, Gigabit PRU-ICSS, gráficos 3D AM6546 Procesador Arm® Cortex®-A53 cuádruple y Arm Cortex-R5F Sitara™ doble con gigabit PRU-ICSS AM6548 Procesador Arm® Cortex®-A53 cuádruple y Arm Cortex-R5F Sitara™ doble con gigabit PRU-ICSS y gráficos
SoC del procesador de señal digital (DSP) de radar y audio
AM2732 MCU basada en Arm® Cortex-R5F de doble núcleo con C66x DSP, Ethernet y seguridad de hasta 400 MHz AM2732-Q1 MCU Arm® Cortex-R5F de doble núcleo para automoción de hasta 400 MHz con C66x DSP, Ethernet, segurid

Información de la versión

CCStudio UniFlash is a standalone tool used to program on-chip and external flash memory on TI MCUs and on-board flash memory for Sitara processors. UniFlash has a GUI, command line, and scripting interface. UniFlash is available free of charge.

Novedades

  • Fixed issue with Program Verification feature, where certain programs were passing verification incorrectly
  • Fixed issue with C2000 16-bit Checksum feature to support file paths that include spaces
IDE, configuración, compilador o depurador

CC3XXXRADIOTEST — Radio tool installer for SimpleLink™ Wi-Fi® software development kit (SDK) and SimpleLink™ SDK Wi-Fi® plug-in

lock = Requiere aprobación de exportación (1 minuto)
Required If
Testing RF performance.
¿Por qué lo necesito? This software GUI allows you to evaluate and test RF performance for our Wi-Fi devices.
Productos y hardware compatibles

CC3XXXRADIOTEST Radio tool installer for SimpleLink™ Wi-Fi® software development kit (SDK) and SimpleLink™ SDK Wi-Fi® plug-in

close
Versión: null
Fecha de publicación: 23/08/2024
Documentación y recursos

Solicite únicamente este hardware

Placa de evaluación

CC3200-LAUNCHXL — SimpleLink Wi-Fi CC3200 LaunchPad

Productos y hardware compatibles

Productos y hardware compatibles

Desarrollo de hardware
Diseño de referencia
CC3200_NFC_CARD_READER Lector de tarjetas NFC activado de SimpleLink™ Wi-Fi® TIDC-CC3200AUDBOOST Aplicación de transmisión de audio por Wi-Fi para LaunchPad SimpleLink Wi-Fi CC3200 TIDC-CC3ANTENNA-SELECTION Selección de antena Wi-Fi SimpleLink
En inventario
Límite:
Agotado en TI.com
No disponible en TI.com

CC3200-LAUNCHXL SimpleLink Wi-Fi CC3200 LaunchPad

close
Versión: null
Fecha de publicación:
Desarrollo de hardware
Diseño de referencia
CC3200_NFC_CARD_READER Lector de tarjetas NFC activado de SimpleLink™ Wi-Fi® TIDC-CC3200AUDBOOST Aplicación de transmisión de audio por Wi-Fi para LaunchPad SimpleLink Wi-Fi CC3200 TIDC-CC3ANTENNA-SELECTION Selección de antena Wi-Fi SimpleLink
Se aplican los Términos y condiciones estándar de TI para los elementos de evaluación.

Documentación técnica

No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 14
Documentación principal Tipo Título Opciones de formato Descargar la versión más reciente en inglés Fecha
Guía del usuario CC3200 SimpleLink Wi-Fi and IoT Solution With LaunchPad Hardware User's Guide (Rev. C) PDF | HTML 5/03/2020
Informe Low-Power Internet Connectivity Over Wi-Fi (Rev. A) 23/05/2019
Informe A primer to Wi-Fi® provisioning for IoT applications (Rev. A) 31/01/2019
Certificado CC3200-LAUNCHXL EC Declaration of Conformity (DoC) (Rev. B) 2/01/2019
Product overview IP smart door locks: Power optimized and added security features for cloud conne (Rev. B) 26/06/2018
Guía del usuario CC3200 SimpleLink Wi-Fi and IoT Solution w/ MCU LaunchPad Getting Started Guide (Rev. E) 9/05/2018
Product overview Design a low power camera with optimized cloud streaming and enhanced security u (Rev. A) 24/04/2018
Product overview Design a video doorbell with optimized cloud streaming and enhanced security fea (Rev. A) 24/04/2018
Artículo técnico Boost your SimpleLink MCU development with the Open On-Chip Debugger PDF | HTML 11/04/2018
Informe Wireless Connectivity For The Internet of Things, One Size Does Not Fit All (Rev. A) 16/10/2017
Más documentación TI SimpleLink™ Wi-Fi® Family - Internet-on-a-chip solutions (Rev. C) 7/09/2016
Artículo técnico Meet Mongoose, your new IoT middleware PDF | HTML 12/05/2016
Artículo técnico Parsing the Internet of Things (IoT) with TI and Facebook PDF | HTML 3/09/2015
Informe A link to the Internet of Things IoT Made Easy With SimpleLink Wi-Fi Solutions 31/07/2014

Recursos de diseño

Desarrollo de hardware

Placa de evaluación
CC3100BOOST Procesador de red inalámbrica SimpleLink™ Wi-Fi® CC3100 de módulo complementario BoosterPa CC31XXEMUBOOST Kit de emulación avanzada para el módulo complementario de SimpleLink™ Wi-Fi® para CC31xx BoosterPac

Desarrollo de software

IDE, configuración, compilador o depurador
CC3XXXRADIOTEST Herramienta de comprobación de radio Wi-Fi® SimpleLink™ CCSTUDIO Entorno de desarrollo integrado (IDE) CCStudio™ IAR-KICKSTART IAR Embedded Workbench
Kit de desarrollo de software (SDK)
CC3200SDK Kit de desarrollo de software (SDK) para SimpleLink Wi-Fi CC3200
Herramienta de programación de software
UNIFLASH Herramienta de programación flash UniFlash

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

Ver todos los temas del foro en inglés

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre la calidad, el empaquetado o el pedido de productos de TI, consulte el servicio de asistencia de TI.

Videos