CC2541DK-MINI
CC2541 미니 개발 키트
CC2541DK-MINI
개요
The CC2541DK-MINI development kit provides a working reference design for software development of single-mode Bluetooth low energy (BLE) applications based on the Texas Instruments CC2541. The included "keyfob" board operates as a BLE peripheral device, and contains modifiable software that can be tailored towards different applications. Using BTool (Windows PC application) along with the included CC2540 USB Dongle, the Texas Instruments BLE stack can be tested and verified while developing custom applications.
특징
The kit contains the following hardware components:
1 x CC2540 USB Dongle: This is the device that will be acting as the BLE Master. It connects to a Windows PC’s USB port, and is pre-loaded with the master demo application software.
1 x CC2541 Keyfob: This is the device that will be acting as the BLE Slave. The keyfob can be mounted inside the included plastic enclosure. It operates on a single CR2032 coin cell battery, and contains a two-colored LED, a buzzer, an accelerometer, and two buttons.
1 x CC Debugger with accessories: This is used to flash the software onto both the USB dongle as well as the keyfob. It can also be used for debugging software using IAR Embedded Workbench.
주문 및 개발 시작
CC2541DK-MINI — CC2541 Mini Development Kit
지원되는 제품 및 하드웨어
CC2541DK-MINI — CC2541 Mini Development Kit
SMARTRF-STUDIO-7 — SmartRF Studio
지원되는 제품 및 하드웨어
제품
Sub-1 GHz 트랜시버
Sub-1GHz 무선 MCU
기타 무선 제품
센서 MCU
저전력 2.4GHz 제품
차량용 무선 커넥티비티 제품
하드웨어 개발
개발 키트
도터 카드
인터페이스 어댑터
평가 보드
SMARTRF-STUDIO-7 — SmartRF Studio
제품
Sub-1 GHz 트랜시버
Sub-1GHz 무선 MCU
기타 무선 제품
센서 MCU
저전력 2.4GHz 제품
차량용 무선 커넥티비티 제품
하드웨어 개발
개발 키트
도터 카드
인터페이스 어댑터
평가 보드
문서
SmartRF Studio 7 in Cloud TI Resource Explorer
Compressed source file archive
출시 정보
SmartRF™ Studio is a Windows application that can be used to evaluate and configure Low Power RF devices from Texas Instruments. The application helps designers of RF systems to easily evaluate the radio at an early stage in the design process. It is especially useful for generation of configuration register values and commands, and for practical testing and debugging of the RF system. SmartRF Studio can be used either as a standalone application or together with applicable evaluation boards or debug probes for the RF device.
새 소식
- Updated RF PHY settings for the CC13x4/CC26x4 devices
- Updated target board definitions for LP_EM_CC2674P10
- Various improvements and bug-fixes
기술 자료
| 상위 문서 | 유형 | 직함 | 형식 옵션 | 최신 영어 버전 다운로드 | 날짜 |
|---|---|---|---|---|---|
| 사용 설명서 | CC2540/41 Bluetooth Low Energy Software Developer’s Guide (Rev. I) | PDF | HTML | 2020. 1. 27 | ||
| 인증서 | CC2541DK-MINI EU Declaration of Conformity (DoC) | 2019. 1. 2 | |||
| 백서 | Wireless Connectivity For The Internet of Things, One Size Does Not Fit All (Rev. A) | 2017. 10. 16 | |||
| 사용 설명서 | CC2541 Mini Development Kit Quick Start Guide (Rev. C) | PDF | HTML | 2016. 10. 19 | ||
| 백서 | Three Flavors of Bluetooth: Which One to Choose? | 2014. 3. 25 | |||
| 사용 설명서 | CC2540 and CC2541 Mini Development Kit User's Guide (Rev. C) | 2013. 1. 11 |