DLP2000
- Ultra compact 0.2-Inch (5.55-mm) diagonal micromirror array
- 640 × 360 array of aluminum micrometer-sized mirrors, in an orthogonal layout
- 7.56-Micron micromirror pitch
- 12° micromirror tilt (relative to flat surface)
- Corner illumination for optimal efficiency and optical engine size
- Dedicated DLPC2607 display controller and DLPA1000 PMIC/LED driver for reliable operation
The DLP2000 digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP2000 DMD displays a crisp and high-quality image or video. DLP2000 is part of the chipset that comprisesthe DLP2000 DMD and DLPC2607 display controller. This chipset is also supported by the DLPA1000 PMIC/LED driver. The compact physical size of the DLP2000 is well-suited for portable equipment where a small form factor and low power is important. The compact package compliments the small size of LEDs to enable highly efficient, robust light engines.
Visit the getting started with TI DLP Pico™ display technology page to learn how to get started with the DLP2000 DMD.
The DLP2000 includes established resources to help the user accelerate the design cycle, which include production ready optical modules, optical modules manufactures, and design houses.
Request more information
An optical module will be required for you to continue development. View the optical module search tool to select an optical module that works with your DMD. View more information
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLPDLCR2000EVM — DLP® LightCrafter™ Display 2000 Evaluation Module
The DLP® LightCrafter Display 2000 evaluation module (EVM) is an affordable compact plug-and-play DLP display EVM for many ultra-mobile and ultra-portable display applications like mobile projectors, smart home displays, AR glasses, appliances and robotics. This EVM features the DLP2000 (...)
DLPM2000EVM — DLP2000 optical engine evaluation module
The DLP® module 2000 evaluation module (EVM) is an affordable and ultracompact 0.2-nHD optical engine that supports up to 20 lm. It uses the same optical engine as the DLPDLCR2000EVM.
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
DLP-PICO-FW-SEL — DLP® Pico™ Firmware Selector
DLP-PICO-CHIP-SEL — DLP® Pico™ chipset selection guide
Supported products & hardware
Products
≤ 0.47-in array pico products
DLPC094 — Throw Ratio Calculator
Supported products & hardware
Products
≤ 0.47-in array pico products
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
Supported products & hardware
Products
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Near-UV products (400 to 420 nm)
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
Optical module
TIDA-01473 — Ultra-Mobile, Low Power nHD Display Reference Design with TI DLP® Technology for Low-Cost Processors
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DLP-S230 (FQC) | 42 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.