DLP470TE
- 0.47-Inch diagonal micromirror array
- 4K UHD (3840 × 2160) display resolution
- 5.4-micron micromirror pitch
- ±17° micromirror tilt (relative to flat surface)
- Bottom illumination
- 2xLVDS input data bus
-
The DLP470TE chipset includes:
The TI DLP470TE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMs) spatial light modulator (SLM) that enables bright, full 4K UHD display solutions. When coupled with the appropriate optical system, the DLP470TE DMD displays true 4K UHD resolution (over 8 million pixels on screen) and is capable of delivering accurate, detailed images to a variety of surfaces. The DLP470TE DMD, together with the DLPC4420 display controller, the DLPA100 controller power and motor driver provides the capability to achieve high performance systems and is a great fit for 4K UHD high brightness display applications in a smaller package.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLP470TEEVM — DLP470TEEVM evaluation module for 4k UHD digital micromirror device (DMD)
The DLP® products DLP470TEEVM, when combined with the DLPC4420AEVM, can accelerate the prototyping time of a DLP 0.47-inch 4k UHD system. The DLP470TEEVM provides a solution for evaluating the 0.47-inch 4k UHD digital micromirror device (DMD), which is designed to pair with the DLPC4420AEVM and (...)
DLPC4420AEVM — DLPC4420 evaluation module for dual controller configuration with Altera FPGA
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
DLP470TE-SW — DLP470TE firmware and GUI
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
Supported products & hardware
Products
≥ 0.47-in array products
≤ 0.47-in array pico products
UV products (< 400 nm)
Visible products (420 to 700 nm)
Spectroscopy & optical networking products
Exterior lighting & projection products
Near-UV products (400 to 420 nm)
Display products
Near-infrared products (> 700 nm)
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Development kit
Optical module
DLPC131 — Series 410 DMD Mounting and Electrical Interconnect Information
Supported products & hardware
Products
Visible products (420 to 700 nm)
≥ 0.47-in array products
DLPR113 — DLP47X and DLP48X Optical Design Files
Supported products & hardware
Products
≥ 0.47-in array products
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DLP-S410 (FXJ) | 257 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.