SLVAF82B August   2022  – January 2024 ESD122 , ESD204 , ESD224 , ESD2CANXL24-Q1 , ESD321 , ESD341 , ESD401 , ESD441 , ESD751 , ESD752 , ESDS302 , ESDS304 , ESDS312 , HD3SS3220 , SN65240 , TPD1E01B04 , TPD1E01B04-Q1 , TPD1E04U04 , TPD1E05U06 , TPD1E05U06-Q1 , TPD1E0B04 , TPD1E10B06 , TPD1E10B06-Q1 , TPD1E1B04 , TPD1E6B06 , TPD2E001 , TPD2E001-Q1 , TPD2E009 , TPD2E1B06 , TPD2EUSB30 , TPD2S017 , TPD3E001 , TPD4E001-Q1 , TPD4E004 , TPD4E02B04 , TPD4E02B04-Q1 , TPD4E110 , TPD4S009 , TPD6E004 , TPD6E05U06 , TPS65982 , TPS65994AD , TSD05C , TUSB211 , TUSB4020BI , TUSB4041I , TUSB8041 , TVS0500 , TVS1400 , TVS1800 , TVS2200

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Overview
  5. USB 1.1
    1. 2.1 Overview
    2. 2.2 ESD Protection Requirements
    3. 2.3 System Level Design
  6. USB 2.0 Circuit Protection
    1. 3.1 Overview
    2. 3.2 ESD Protection Requirements
    3. 3.3 System Level Designs
  7. USB 5Gbps
    1. 4.1 Overview
    2. 4.2 ESD Protection Requirements
    3. 4.3 System Level Designs
  8. USB 10Gbps
    1. 5.1 Overview
    2. 5.2 ESD Protection Requirements
    3. 5.3 System Level Designs
  9. USB 20Gbps
    1. 6.1 Overview
    2. 6.2 ESD Protection Requirements
    3. 6.3 System Level Designs
  10. USB Type-C® Protection
    1. 7.1 Overview
    2. 7.2 ESD Protection Requirements
    3. 7.3 System Level Designs
  11. USB Power Delivery (USB-PD) Surge Protection
    1. 8.1 Overview
    2. 8.2 VBUS Protection
    3. 8.3 Short to VBUS
  12. References
  13. 10Revision History

VBUS Protection

As with all power lines, consideration must be taken about how to protect against transient over voltage events. For example, when there is a plug or unplug event while there is current flowing through the cable, inductive ringing can cause a 20V line to temporarily go up to 50V which can damage downstream circuitry. A recommendation to protect the system is to use a protection diode and a key specification to consider is the clamping voltage, confirming the voltage experienced by the system is below the maximum voltage of the system. The TVS2200 is a device that protects a 20V line with a very low clamping voltage. This results in the system seeing a maximum voltage of 28V during a transient event. The plots in Figure 8-1 and Figure 8-2 show the result and benefits of using a TVS device. Also, Table 8-1 shows recommended TVS diodes for USB-PD voltage levels.

Table 8-1 USB-PD VBUS Surge Protection Recommendations
USB-PD Voltage Recommended TVS Surge Clamping Voltage Package | Size
5V TVS0500 9V DRV | 2 × 2 mm
9V TVS1400 18V DRV |2 × 2 mm
15V TVS1800 23V DRV | 2 × 2 mm
20V TVS2200 28V DRV | 2 × 2 mm
28V TVS3300 38V

DRV | 2 × 2 mm

YZF | 1.1 × 1.1 mm

GUID-C22B8D4B-6665-49F7-8AA5-65B8D957462D-low.pngFigure 8-1 USB-PD VBUS Over Voltage Event Without TVS
GUID-FCE61A02-0BDC-46AB-9BE9-D3884625C5E8-low.pngFigure 8-2 USB-PD VBUS Over Voltage Clamped by TVS2200