SLVAF82B August 2022 – January 2024 ESD122 , ESD204 , ESD224 , ESD2CANXL24-Q1 , ESD321 , ESD341 , ESD401 , ESD441 , ESD751 , ESD752 , ESDS302 , ESDS304 , ESDS312 , HD3SS3220 , SN65240 , TPD1E01B04 , TPD1E01B04-Q1 , TPD1E04U04 , TPD1E05U06 , TPD1E05U06-Q1 , TPD1E0B04 , TPD1E10B06 , TPD1E10B06-Q1 , TPD1E1B04 , TPD1E6B06 , TPD2E001 , TPD2E001-Q1 , TPD2E009 , TPD2E1B06 , TPD2EUSB30 , TPD2S017 , TPD3E001 , TPD4E001-Q1 , TPD4E004 , TPD4E02B04 , TPD4E02B04-Q1 , TPD4E110 , TPD4S009 , TPD6E004 , TPD6E05U06 , TPS65982 , TPS65994AD , TSD05C , TUSB211 , TUSB4020BI , TUSB4041I , TUSB8041 , TVS0500 , TVS1400 , TVS1800 , TVS2200
For protecting USB 20Gbps, follow the list of parameters related to each pin:
Table 8-8 lists devices that support these specifications.
Device | VRWM (V) | IEC 61000-4-2 (kV) (Contact/Air-gap) | Capacitance (pF) | Channel Count | Package Size (mm) | Recommended For |
---|---|---|---|---|---|---|
ESD321 | 3.6 | 30/30 | 0.9 | 1 | DFN1006 (1.00 x 0.60), SOD523(1.60 x 0.80) | D+, D- |
TPD1E01B04 | 3.6 | 15/17 | 0.18 | 1 | DFN0603 (0.60 x 0.30), DFN1006 (1.00 x 0.60) | D+, D-, TX+, TX-, RX+, RX- |
ESD122 | 3.6 | 17/17 | 0.2 | 2 | DFN1006, 3 pins (1.00 x 0.60) | D+, D-, TX+, TX-, RX+, RX- |
TPD4E02B04 | 3.6 | 12/15 | 0.25 | 4 | USON (2.5 x 1.0) | D+, D-, TX/RX for 10-Gbps per lane |
ESD441 | 5.5 | 30/30 | 1 | 1 | DFN0603 (0.60 x 0.30) | VBUS |