Gehäuseinformationen
Gehäuse | Pins SOT-23-THN (DDF) | 8 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von RES11A-Q1
- AEC-Q200 Qualified for automotive applications:
- Temperature: –40°C to +125°C
- High ratio matching precision: ±0.05 % (maximum)
-
Low drift: ±2 ppm/°C TCR (maximum)
Beschreibung von RES11A-Q1
The RES11A-Q1 is a matched pair of resistive dividers, implemented in thin-film SiCr with Texas Instruments modern, high-performance, analog CMOS process. The device has a nominal input resistance of 1 kΩ, for low thermal and current noise, and is available in several nominal ratios to meet a wide array of system needs. Use the RES11A-Q1 in an inverse gain configuration by simply rotating the device placement by 180°. This feature supports layout reuse and increases flexibility for applications such as discrete instrumentation or difference amplifier implementations.
The RES11A-Q1 series features high ratio-matching precision, with the measured ratio of each divider within ±120 ppm (typical) of the nominal. This precision is maintained over the temperature range, with a maximum ratio drift of only ±2 ppm/°C. Additionally, the biased long-term stability of the device has been proven through thorough characterization.
The RES11A-Q1 is automotive qualified under AEC-Q200 temperature grade 1. The temperature range is specified from –40°C to +125°C. The device is offered in an 8‑pin, SOT‑23-THIN package, with a body size of 2.9 mm × 1.6 mm (body size is a nominal value and does not include pins).