Startseite Schnittstelle Andere Schnittstellen

SN65HVD61

AKTIV

ControlNet™-Transceiver

Produktdetails

Protocols ControlNet Rating Catalog Operating temperature range (°C) -40 to 100
Protocols ControlNet Rating Catalog Operating temperature range (°C) -40 to 100
SOIC (D) 14 51.9 mm² 8.65 x 6
  • Compatible With the ControlNet Standard
  • I/O Operates From 2.5-V to 5-V Supply
  • Receiver thresholds within –120mV to 120mV
  • Receiver hysteresis >50mV
  • Low Power Standby Mode
  • Thermal Shutdown Protection
  • Power-Up/Down Glitch-free Bus Inputs and Outputs
  • Short-Circuit Protection on Outputs
  • RoHS Compliant
  • ControlNet Vendor ID 806
  • APPLICATIONS
    • Industrial Networks
    • Programmable Controllers
    • Industrial Drives

  • Compatible With the ControlNet Standard
  • I/O Operates From 2.5-V to 5-V Supply
  • Receiver thresholds within –120mV to 120mV
  • Receiver hysteresis >50mV
  • Low Power Standby Mode
  • Thermal Shutdown Protection
  • Power-Up/Down Glitch-free Bus Inputs and Outputs
  • Short-Circuit Protection on Outputs
  • RoHS Compliant
  • ControlNet Vendor ID 806
  • APPLICATIONS
    • Industrial Networks
    • Programmable Controllers
    • Industrial Drives

The SN65HVD61 is designed to meet the requirements for the driver and receiver circuitry of the ControlNet coaxial-based physical layer.

These devices are single-channel circuits with one transceiver for single node operation or distributed stand-alone applications.

The pull-or-pull transmitter circuit is designed to sink current from a center-tapped transformer, providing galvanic isolation from the shared bus.

These devices incorporate a differential receiver (RX) with the 120 mV sensitivity needed by ControlNet industrial applications.

A secondary receiver (CD) detects the presence of a valid positive differential signal.

The third signal receiver function (SIG) provides a scaled analog output which is proportional to the differential voltage between XF1 and XF3. This output can be used for diagnostic purposes.

The SN65HVD61 is designed to meet the requirements for the driver and receiver circuitry of the ControlNet coaxial-based physical layer.

These devices are single-channel circuits with one transceiver for single node operation or distributed stand-alone applications.

The pull-or-pull transmitter circuit is designed to sink current from a center-tapped transformer, providing galvanic isolation from the shared bus.

These devices incorporate a differential receiver (RX) with the 120 mV sensitivity needed by ControlNet industrial applications.

A secondary receiver (CD) detects the presence of a valid positive differential signal.

The third signal receiver function (SIG) provides a scaled analog output which is proportional to the differential voltage between XF1 and XF3. This output can be used for diagnostic purposes.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

star =Von TI ausgewählte Top-Empfehlungen für dieses Produkt
Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 2
Typ Titel Datum
* Data sheet ControlNet(TM) Transceiver datasheet (Rev. D) 10 Feb 2011
Application note ControlNet Applications With the SN65HVD61 PHY (Rev. A) 02 Sep 2008

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Simulationsmodell

SN65HVD61 IBIS Model

SLLM219.ZIP (25 KB) - IBIS Model
Simulationstool

PSPICE-FOR-TI — PSpice® für TI Design-und Simulationstool

PSpice® für TI ist eine Design- und Simulationsumgebung, welche Sie dabei unterstützt, die Funktionalität analoger Schaltungen zu evaluieren. Diese voll ausgestattete Design- und Simulationssuite verwendet eine analoge Analyse-Engine von Cadence®. PSpice für TI ist kostenlos erhältlich und (...)
Simulationstool

TINA-TI — SPICE-basiertes analoges Simulationsprogramm

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Benutzerhandbuch: PDF
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
SOIC (D) 14 Ultra Librarian

Bestellen & Qualität

Beinhaltete Information:
  • RoHS
  • REACH
  • Bausteinkennzeichnung
  • Blei-Finish/Ball-Material
  • MSL-Rating / Spitzenrückfluss
  • MTBF-/FIT-Schätzungen
  • Materialinhalt
  • Qualifikationszusammenfassung
  • Kontinuierliches Zuverlässigkeitsmonitoring
Beinhaltete Information:
  • Werksstandort
  • Montagestandort

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos