Product details

Number of full bridges 1 Vs (min) (V) 4.5 Vs ABS (max) (V) 40 Sleep current (µA) 2.5 Control mode Independent 1/2-Bridge, PH/EN, PWM Control interface Hardware (GPIO), SPI Features Inline Current sense Amplifier, Smart Gate Drive Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
Number of full bridges 1 Vs (min) (V) 4.5 Vs ABS (max) (V) 40 Sleep current (µA) 2.5 Control mode Independent 1/2-Bridge, PH/EN, PWM Control interface Hardware (GPIO), SPI Features Inline Current sense Amplifier, Smart Gate Drive Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
VQFN (RHB) 32 25 mm² 5 x 5
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • H-bridge smart gate driver
    • 4.9-V to 37-V (40-V abs. max) operating range
    • Doubler charge pump for 100% PWM
    • Half-bridge and H-bridge control modes
  • Pin to pin gate driver variants
  • Smart gate drive architecture
    • Adjustable slew rate control
    • 0.5-mA to 62-mA peak source current output
    • 0.5-mA to 62-mA peak sink current output
    • Integrated dead-time handshaking
  • Wide common mode current shunt amplifier
    • Supports inline, high-side, or low-side
    • Adjustable gain settings (10, 20, 40, 80 V/V)
    • Integrated feedback resistors
    • Adjustable PWM blanking scheme
  • Multiple interface options available
    • SPI: Detailed configuration and diagnostics
    • H/W: Simplified control and less MCU pins
  • Spread spectrum clocking for EMI reduction
  • Compact VQFN package with wettable flanks
  • Integrated protection features
    • Dedicated driver disable pin (DRVOFF)
    • Supply and regulator voltage monitors
    • MOSFET VDS overcurrent monitors
    • MOSFET VGS gate fault monitors
    • Charge pump for reverse polarity MOSFET
    • Offline open load and short circuit diagnostics
    • Device thermal warning and shutdown
    • Fault condition interrupt pin (nFAULT)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • H-bridge smart gate driver
    • 4.9-V to 37-V (40-V abs. max) operating range
    • Doubler charge pump for 100% PWM
    • Half-bridge and H-bridge control modes
  • Pin to pin gate driver variants
  • Smart gate drive architecture
    • Adjustable slew rate control
    • 0.5-mA to 62-mA peak source current output
    • 0.5-mA to 62-mA peak sink current output
    • Integrated dead-time handshaking
  • Wide common mode current shunt amplifier
    • Supports inline, high-side, or low-side
    • Adjustable gain settings (10, 20, 40, 80 V/V)
    • Integrated feedback resistors
    • Adjustable PWM blanking scheme
  • Multiple interface options available
    • SPI: Detailed configuration and diagnostics
    • H/W: Simplified control and less MCU pins
  • Spread spectrum clocking for EMI reduction
  • Compact VQFN package with wettable flanks
  • Integrated protection features
    • Dedicated driver disable pin (DRVOFF)
    • Supply and regulator voltage monitors
    • MOSFET VDS overcurrent monitors
    • MOSFET VGS gate fault monitors
    • Charge pump for reverse polarity MOSFET
    • Offline open load and short circuit diagnostics
    • Device thermal warning and shutdown
    • Fault condition interrupt pin (nFAULT)

The DRV8706-Q1 is a highly integrated H-bridge gate driver, capable of driving high-side and low-side N-channel power MOSFETs. It generates the proper gate drive voltages using an integrated doubler charge pump for the high-side and a linear regulator for the low-side.

The device uses a smart gate drive architecture to reduce system cost and improve reliability. The gate driver optimizes dead time to avoid shoot-through conditions, provides control to decreasing electromagnetic interference (EMI) through adjustable gate drive current, and protects against drain to source and gate short conditions with VDS and VGS monitors.

A wide common mode shunt amplifier provides inline current sensing to continuously measure motor current even during recirculating windows. The amplifier can be used in low-side or high-side sense configurations if inline sensing is not required.

The DRV8706-Q1 provide an array of protection features to ensure robust system operation. These include under and overvoltage monitors for the power supply and charge pump, VDS overcurrent and VGS gate fault monitors for the external MOSFETs, offline open load and short circuit diagnostics, and internal thermal warning and shutdown protection.

The DRV8706-Q1 is a highly integrated H-bridge gate driver, capable of driving high-side and low-side N-channel power MOSFETs. It generates the proper gate drive voltages using an integrated doubler charge pump for the high-side and a linear regulator for the low-side.

The device uses a smart gate drive architecture to reduce system cost and improve reliability. The gate driver optimizes dead time to avoid shoot-through conditions, provides control to decreasing electromagnetic interference (EMI) through adjustable gate drive current, and protects against drain to source and gate short conditions with VDS and VGS monitors.

A wide common mode shunt amplifier provides inline current sensing to continuously measure motor current even during recirculating windows. The amplifier can be used in low-side or high-side sense configurations if inline sensing is not required.

The DRV8706-Q1 provide an array of protection features to ensure robust system operation. These include under and overvoltage monitors for the power supply and charge pump, VDS overcurrent and VGS gate fault monitors for the external MOSFETs, offline open load and short circuit diagnostics, and internal thermal warning and shutdown protection.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DRV8718-Q1 ACTIVE Automotive 40-V, 8-channel half-bridge smart gate driver with inline current sense amplifier 8x half-bridge channel gate driver with 2x inline current sense amplifier
Similar functionality to the compared device
DRV8714-Q1 ACTIVE Automotive 40-V, four-channel half-bridge smart gate driver with inline current sense amplifier 4x half-bridge channel gate driver with 2x inline current sense amplifier

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* Data sheet DRV8706-Q1 Automotive H-Bridge Smart Gate Driver With Wide Common Mode Inline Current Sense Amplifier datasheet (Rev. A) PDF | HTML 15 Apr 2021
Application note Bulk Capacitor Sizing for DC Motor Drive Applications PDF | HTML 02 Jul 2024
Application brief Understanding CISPR25 Current Probe and Voltage Method for Conducted Emissions (Rev. A) PDF | HTML 19 Jul 2022
More literature TI Motor Drives Automotive Body Motors Webinar 02 Jul 2021
Application note Daisy Chain Implementation for Serial Peripheral Interface (Rev. A) 07 Apr 2021
Application note Understanding Smart Gate Drive (Rev. D) 01 Mar 2021
Functional safety information DRV8706-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 17 Feb 2021
Application note Methods to Configure Current Regulation for Brushed and Stepper Motors (Rev. B) PDF | HTML 19 Jan 2021
Technical article How analog integration simplifies automotive body motor controller designs PDF | HTML 23 Oct 2020
Application brief Benefits of a Wide Common Mode, Differential Current Shunt Amplifier PDF | HTML 08 Sep 2020
Application note Detecting Short to Battery and Ground Conditions with TI Motor Gate Drivers PDF | HTML 29 May 2020
White paper Smart Gate Drive 02 Jul 2019
Application note Protecting Automotive Motor Drive Systems from Reverse Polarity Conditions (Rev. A) 19 Feb 2019
Application note Cut-Off Switch in High-Current Motor-Drive Applications (Rev. A) 20 Aug 2018
Application note Relay Replacement for Brushed DC Motor Drive in Automotive Applications 14 Nov 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8706H-Q1EVM — Automotive half-bridge smart gate driver evaluation module with wide common mode current sense amp

The DRV8706H-Q1EVM is designed to evaluate the DRV8706H-Q1, which is an integrated, automotive qualified brushed DC motor driver.  The DRV8706H-Q1 is a highly integrated H-bridge gate driver, capable of driving high-side and low-side N-channel power MOSFETs. It generates the proper gate drive (...)

User guide: PDF
Not available on TI.com
Evaluation board

DRV8706S-Q1EVM — Automotive H-bridge smart gate driver EVM with wide common mode current sense amplifier

The DRV8706S-Q1EVM is designed to evaluate the DRV8706S-Q1, which is an integrated, automotive qualified brushed DC motor driver. The DRV8706S-Q1 is a highly integrated H-bridge gate driver, capable of driving high-side and low-side N-channel power MOSFETs. It generates the proper gate drive (...)

User guide: PDF
Not available on TI.com
Getting started

MSP-MOTOR-CONTROL MSP firmware solutions for motor control

MSP Motor Control is a collection of software, tools and examples to spin motors in 30 minutes or less with MSPM0 Arm® Cortex® M0+ MCUs and popular motor driver solutions.

MSP Motor Control provides examples for supported hardware kits to spin brushed, stepper, and three-phase motors with sensored (...)

Supported products & hardware

Supported products & hardware

Products
Arm Cortex-M0+ MCUs
MSPM0G1105 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2×12bit 4Msps ADC, op-amp MSPM0G1106 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp MSPM0G1107 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp MSPM0G1505 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2x4Msps ADC, 12-bit DAC, 3xCOMP, 2xOPA, MATHACL MSPM0G1506 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x4Msps ADC, 12-bit DAC, 3xCOMP, 2xOPA, MATHACL MSPM0G1507 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x4Msps ADC, 12-bit DAC, 3xCOMP, 2xOPA, MATHAC MSPM0G3105 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2x12-bit 4Msps ADC, op-amp, CAN-FD MSPM0G3105-Q1 Automotive 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2×12bit 4Msps ADC, op-amp, CAN-FD MSPM0G3106 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp, CAN-FD MSPM0G3106-Q1 Automotive 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2×12bit 4Msps ADC, op-amp, CAN-FD MSPM0G3107 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp, CAN-FD MSPM0G3107-Q1 Automotive 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2×12bit 4Msps ADC, op-amp, CAN-FD MSPM0G3505 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MAT MSPM0G3505-Q1 Automotive 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHACL MSPM0G3506 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHAC MSPM0G3506-Q1 Automotive 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHACL MSPM0G3507 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHA MSPM0G3507-Q1 Automotive 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHAC MSPM0G3519 80 MHz ARM® Cortex®-M0+ MCU with dual-bank 512kB flash, 128kB SRAM, 2xCAN-FD, 2xADC, DAC, COMP MSPM0L1303 32-MHz Arm® Cortex®-M0+ MCU with 8-KB flash, 2-KB SRAM, 12-bit ADC, comparator, OPA MSPM0L1304 32-MHz Arm® Cortex®-M0+ MCU with 16-KB flash, 2-KB SRAM, 12-bit ADC, comparator, OPA MSPM0L1304-Q1 Automotive 32-Mhz Arm® Cortex®-M0+ with 16-KB flash, 2-KB RAM, 12-bit ADC,OPA, LIN MSPM0L1305 32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA MSPM0L1305-Q1 Automotive 32-Mhz Arm® Cortex®-M0+ with 32-KB flash, 4-KB RAM, 12-bit ADC, OPA, LIN MSPM0L1306 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA MSPM0L1306-Q1 Automotive 32-Mhz Arm® Cortex®-M0+ with 64-KB flash, 4-KB RAM, 12-bit ADC, OPA,LIN MSPM0L1343 32-MHz Arm® Cortex®-M0+ MCU with 8-KB flash, 2-KB SRAM, 12-bit ADC, comparator, TIA MSPM0L1344 32-MHz Arm® Cortex®-M0+ MCU with 16-KB flash, 2-KB SRAM, 12-bit ADC, comparator, TIA MSPM0L1345 32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC, comparator, TIA MSPM0L1346 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, TIA
BLDC drivers
DRV8300 100-V max simple 3-phase gate driver with bootstrap diodes DRV8300-Q1 Automotive 100-V max simple 3-phase gate driver with bootstrap diodes DRV8300U 100-V max, simple three-phase gate driver with bootstrap diodes and enhanced UVLO protection DRV8311 24-V abs max, 3 to 20-V, three-phase brushless-DC motor driver with integrated FETs DRV8316 40-V max 8-A peak 3-phase motor driver with integrated current sensing and integrated FETs DRV8316-Q1 Automotive 40-V max 8-A peak three-phase motor driver with integrated current sensing DRV8316C-Q1 Automotive 40-V max 8-A peak three-phase motor driver with integrated current sensing DRV8317 24-V max 5-A peak three-phase motor driver with integrated FETs and current sensing DRV8323 65-V max 3-phase smart gate driver with current shunt amplifiers DRV8323R 65-V max 3-phase smart gate driver with buck regulator & current shunt amplifiers DRV8328 60 V 1000/2000 mA 3-phase gate driver DRV8329 60V three-phase gate driver with single current-sense amplifier DRV8353 102-V max 3-phase smart gate driver with current shunt amplifiers DRV8353F 102-V max 3-phase Functional Safety Quality-Managed smart gate driver with 3x CSA DRV8353R 102-V max 3-phase smart gate driver with buck regulator & current shunt amplifiers
Stepper motor drivers
DRV8411A 1.65V-to-11V, 4A dual H-bridge motor driver with IPROPI current regulation DRV8889-Q1 Automotive, 50-V, 1.5-A, bipolar stepper motor driver w/integrated current sensing & stall detection
Brushed DC (BDC) motor drivers
DRV8706-Q1 Automotive 40-V H-bridge smart gate driver with offline diagnostics & inline current sense am
Hardware development
Evaluation board
BOOSTXL-DRV8323RH DRV8323RH Three-Phase Smart Gate Driver With Buck, Shunt Amps (Hardware Interface) Evaluation Module BOOSTXL-DRV8323RS DRV8323RS three-phase smart gate driver with buck, shunt amps (SPI interface) evaluation module DRV8300DIPW-EVM DRV8300DIPW evaluation module for three-phase BLDC DRV8300DRGE-EVM DRV8300DRGE three phase BLDC evaluation module DRV8311HEVM DRV8311H three-phase PWM motor driver evaluation module DRV8316REVM DRV8316R three-phase PWM motor driver evaluation module DRV8317HEVM DRV8317 evaluation module for three-phase brushless DC (BLDC) gate driver DRV8328AEVM DRV8328A three-phase PWM motor driver evaluation module DRV8329AEVM DRV8329A evaluation module for three-phase BLDC gate driver DRV8353RH-EVM DRV8353RH evaluation module, three-phase brushless DC smart gate driver DRV8353RS-EVM DRV8353RS evaluation module, three-phase brushless DC smart gate driver  DRV8411AEVM DRV8411A evaluation module for dual H-bridge motor driver with current regulation DRV8706S-Q1EVM Automotive H-bridge smart gate driver EVM with wide common mode current sense amplifier DRV8889-Q1EVM DRV8889-Q1 automotive stepper driver with 1/256 microstepping and stall detection evaluation module LP-MSPM0G3507 MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU LP-MSPM0G3519 MSPM0G3519 LaunchPad™ development kit for 80MHz Arm® Cortex®-M0+ MCU LP-MSPM0L1306 MSPM0L1306 LaunchPad™ development kit for 32-MHz Arm® Cortex®-M0+ MCU
Software
Software development kit (SDK)
MSPM0-SDK MSPM0 software development kit (SDK)
Get started Download options
Design tool

DRV8X06-Q1EVM-DRV8705-Q1EVM DRV8X06-Q1EVM_DRV8705-Q1EVM

Supported products & hardware

Supported products & hardware

Products
Brushed DC (BDC) motor drivers
DRV8706-Q1 Automotive 40-V H-bridge smart gate driver with offline diagnostics & inline current sense am
MSP430 microcontrollers
MSP430F2617 16 MHz MCU with 92KB Flash, 8KB SRAM, 12-bit ADC, Dual 12-bit DAC, I2C/SPI/UART, HW multiplier, DMA
MOSFETs
CSD18512Q5B 40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 1.6 mOhm
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos