Información de empaque
Encapsulado | Pines TO-CAN (LMC) | 8 |
Rango de temperatura de funcionamiento (℃) -55 to 125 |
Cant. de paquetes | Empresa de transporte 20 | JEDEC TRAY (5+1) |
Características para LM158QML-SP
- Available with Radiation
Specification
- High Dose Rate 100 krad(Si)
- ELDRS Free 100 krad(Si)
- Internally Frequency Compensated for Unity Gain
- Large DC Voltage Gain: 100 dB
- Wide Bandwidth (Unity Gain): 1 MH z(Temperature Compensated)
- Wide Power Supply
Range:
- Single Supply: 3V to 32V
- Or Dual Supplies: ±1.5V to ±16V
- Very Low Supply Current Drain (500 μA) − Essentially Independent of Supply Voltage
- Low Input Offset Voltage: 2 mV
- Input Common-mode Voltage Range Includes Ground
- Differential Input Voltage Range Equal to the Power Supply Voltage
- Large Output Voltage Swing: 0V to V+ − 1.5V
All trademarks are the property of their respective owners.
Descripción de LM158QML-SP
The LM158 series consists of two independent, high gain, internally frequency compensated operational amplifiers which were designed specifically to operate from a single power supply over a wide range of voltages. Operation from split power supplies is also possible and the low power supply current drain is independent of the magnitude of the power supply voltage.
Application areas include transducer amplifiers, dc gain blocks and all the conventional op amp circuits which now can be more easily implemented in single power supply systems. For example, the LM158 series can be directly operated off of the standard +5V power supply voltage which is used in digital systems and will easily provide the required interface electronics without requiring the additional ±15V power supplies.