Información de empaque
Encapsulado | Pines SOIC (D) | 14 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Empresa de transporte 2,500 | LARGE T&R |
Características para LM2902-Q1
- AEC Q-100 qualified for
automotive applications
- Temperature grade 1: –40°C to +125°C
- Device HBM ESD classification 2
- Device CDM ESD classification C5
- Wide supply range of:
- 3 V to 36 V (LM2902B-Q1 and LM2902BA-Q1)
- 3 V to 32 V (LM2902KV and LM2902KAV)
- 3 V to 26 V (all other products)
- Input offset voltage maximum at 25°C of:
- 2 mV (LM2902BA-Q1 and LM2902KAV)
- 3 mV (LM2902B-Q1)
- 7 mV (all other products)
- Internal RF and EMI filter (LM2902B-Q1 and LM2902BA-Q1)
- Supply-current of 175 µA per channel, typical
- Unity-gain bandwidth of 1.2 MHz
- Common-mode input voltage range includes V–
- Differential input voltage range equal to maximum-rated supply voltage
Descripción de LM2902-Q1
The LM2902-Q1, LM2902B-Q1, and LM2902BA-Q1 are industry-standard operational amplifiers that have been qualified for automotive use in accordance to the AEC-Q100 specifications. The LM2902B-Q1 and LM2902BA-Q1 are the next-generation versions of the LM2902-Q1, which include four high-voltage (36 V) operational amplifiers (op amps). The LM2902B-Q1 and LM2902BA-Q1 provide outstanding value for cost-sensitive applications, with features including low offset (3 mV and 2 mV maximum, respectively), common-mode input range to ground, and high differential input voltage capability.
The LM2902B-Q1 and LM2902BA-Q1 simplify circuit design with enhanced features such as unity-gain stability, lower offset voltage of 0.3 mV (typical), and lower quiescent current of 240 µA (typical). High ESD (2 kV, HBM) and integrated EMI and RF filters enable the LM2902B-Q1 and LM2902BA-Q1 devices to be used in the most rugged, environmentally challenging applications for the automotive marketplace.