Información de empaque
Encapsulado | Pines SOT-5X3 (DRL) | 5 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Empresa de transporte 4,000 | LARGE T&R |
Características para OPA171
- Supply range: 2.7V to 36V, ±1.35V to ±18V
- Low noise: 14nV/√ Hz
- Low offset drift: ±0.3µV/°C (Typical)
- RFI filtered inputs
- Input range includes the negative supply
- Input range operates to positive supply
- Rail-to-rail output
- Gain bandwidth: 3MHz
- Low quiescent current: 475µA per amplifier
- High common-mode rejection: 120dB (typical)
- Low-input bias current: 8pA
- Industry-standard packages:
- 5-pin SOT-23
- 8-pin SOIC
- 14-pin TSSOP
- microPackages:
- Single in SOT-553
- Dual in VSSOP-8
Descripción de OPA171
The OPA171, OPA2171, and OPA4171 (OPAx171) are a family of 36V, single-supply, low-noise operational amplifiers with the ability to operate on supplies ranging from 2.7V (±1.35V) to 36V (±18V). These devices are available in micro-packages and offer low offset, drift, and bandwidth with low quiescent current. The single, dual, and quad versions all have identical specifications for maximum design flexibility.
Unlike most operational amplifiers, which are specified at only one supply voltage, the OPAx171 family is specified from 2.7V to 36V. Input signals beyond the supply rails do not cause phase reversal. The OPAx171 family is stable with capacitive loads up to 300pF. The input can operate 100mV below the negative rail and within 2V of the top rail during normal operation. These devices can operate with full rail-to-rail input 100mV beyond the top rail, but with reduced performance within 2V of the top rail.
The OPAx171 series of operational amplifiers are specified from –40°C to +125°C.