Información de empaque
Encapsulado | Pines X2SON (DQE) | 8 |
Rango de temperatura de funcionamiento (℃) -40 to 85 |
Cant. de paquetes | Empresa de transporte 5,000 | LARGE T&R |
Características para SN74AUP1G74
- 2000-V Human-Body Model (A114-B, Class II)
- 1000-V Charged-Device Model (C101)
NanoStar Is a trademark of Texas Instruments. All other trademarks are the property of their respective owners
- Servers
- LED Displays
- Network Switches
- Telecom Infrastructure
- Motor Drivers
- I/O Expanders
Descripción de SN74AUP1G74
The AUP family is TI's premier solution to the industry's low-power needs in battery-powered portable applications. This family ensures a very low static- and dynamic-power consumption across the entire VCC range of 0.8 V to 3.6 V, resulting in increased battery life. This product also maintains excellent signal integrity (see the very low undershoot and overshoot characteristics shown in ).