14-pin (D) package image

TLC27M4ID OBSOLETO

Amplificador operacional cuádruple de entrada a V-, 16 V y 525 kHz

Igual que: TLC27M4IDG4 Este número de pieza es idéntico al número de pieza indicado anteriormente. Solo puede pedir cantidades del número de pieza indicado anteriormente.
TLC27M4ID ya no está en producción
open-in-new Comparar alternativas
Drop-in replacement with upgraded functionality to the compared device.
TLV9104IDR ACTIVO Amplificador operacional cuádruple de 16 V y 1.1 MHz de baja potencia (0.12 mA)
TLC27M4IDR ACTIVO Amplificador operacional cuádruple de entrada a V-, 16 V y 525 kHz Replacement

Precios

Cant. Precio
+

Cant. paquetes adicionales | Opciones de empresa de transporte Estos productos son exactamente los mismos pero vienen en un tipo de transportador diferente

TLC27M4IDR ACTIVO custom-reels PERSONALIZADO El carrete a la medida puede estar disponible
Cant. de paquetes | Empresa de transporte 2,500 | LARGE T&R
Inventario
Cant. | Precio 1ku | +

Exportar clasificación

*Solo para referencia

  • US ECCN: EAR99

Más información sobre TLC27M4

Información de empaque

Encapsulado | Pines SOIC (D) | 14
Rango de temperatura de funcionamiento (℃) -40 to 85
Cant. de paquetes | Empresa de transporte 50 | TUBE

Características para TLC27M4

  • Trimmed Offset Voltage:
    TLC27M9...900 uV Max at TA = 25°C,
    VDD = 5 V
  • Input Offset Voltage Drift...Typically
    0.1 uV/Month, Including the First 30 Days
  • Wide Range of Supply Voltages Over Specified Temperature Range:
    0°C to 70°C...3 V to 16 V
    -40°C to 85°C...4 V to 16 V
    -55°C to 125°C...4 V to 16 V
  • Single-Supply Operation
  • Common-Mode Input Voltage Range Extends Below the Negative Rail (C-Suffix, I-Suffix Types)
  • Low Noise...Typically 32 nV/ Hz\
    at f = 1 kHz
  • Low Power...Typically 2.1 mW at TA=25°C, VDD = 5 V
  • Output Voltage Range Includes Negative Rail
  • High Input Impedance...1012 Typ
  • ESD-Protection Circuitry
  • Small-Outline Package Option Also Available in Tape and Reel
  • Designed-In Latch-Up Immunity

Descripción de TLC27M4

The TLC27M4 and TLC27M9 quad operational amplifiers combine a wide range of input offset voltage grades with low offset voltage drift, high input impedance, low noise, and speeds comparable to that of general-purpose bipolar devices.These devices use Texas Instruments silicon-gate LinCMOSTM

LinCMOS is a trademark of Texas Instruments Incorporated. technology, which provides offset voltage stability far exceeding the stability available with conventional metal-gate processes.

The extremely high input impedance, low bias currents, make these cost-effective devices ideal for applications that have previously been reserved for general-purpose bipolar products, but with only a fraction of the power consumption.

Four offset voltage grades are available (C-suffix and I-suffix types), ranging from the low-cost TLC27M4 (10 mV) to the high-precision TLC27M9 (900 uV). These advantages, in combination with good common-mode rejection and supply voltage rejection, make these devices a good choice for new state-of-the-art designs as well as for upgrading existing designs.

In general, many features associated with bipolar technology are available on LinCMOSTM operational amplifiers, without the power penalties of bipolar technology. General applications such as transducer interfacing, analog calculations, amplifier blocks, active filters, and signal buffering are easily designed with the TLC27M4 and TLC27M9. The devices also exhibit low voltage single-supply operation, and low power consumption, making them ideally suited for remote and inaccessible battery-powered applications. The common-mode input voltage range includes the negative rail.

A wide range of packaging options is available, including small-outline and chip-carrier versions for high-density system applications.

The device inputs and outputs are designed to withstand -100-mA surge currents without sustaining latch-up.

The TLC27M4 and TLC27M9 incorporate internal ESD-protection circuits that prevent functional failures at voltages up to 2000 V as tested under MIL-STD-883C, Method 3015; however, care should be exercised in handling these devices, as exposure to ESD may result in the degradation of the device parametric performance.

The C-suffix devices are characterized for operation from 0°C to 70°C. The I-suffix devices are characterized for operation from -40°C to 85°C. The M-suffix devices are characterized for operation over the full military temperature range of -55°C to 125°C.

AVAILABLE OPTIONS
TA

VIOmax
AT 25°C
PACKAGE
CHIP
FORM
(Y)
SMALL OUTLINE
(D)
CHIP CARRIER
(FK)
CERAMIC DIP
(J)
PLASTIC DIP
(N)
TSSOP
(PW)
0°C to 70°C
900 uV
TLC27M9CD
--
--
TLC27M9CN
--
--
2 mV
TLC27M4BCD
--
--
TLC27M4BCN
--
--
5 mV
TLC27M4ACD
--
--
TLC27M4ACN
--
--
10 mV
TLC27M4CD
--
--
TLC27M4CN
TLC27M4CPW
TLC27M4Y
-40°C to 85°C
900 uV
TLC27M9ID
--
--
TLC27M9IN
--
--
2 mV
TLC27M4BID
--
--
TLC27M4BIN
--
--
5 mV
TLC27M4AID
--
--
TLC27M4AIN
--
--
10 mV
TLC27M4ID
--
--
TLC27M4IN
TLC27M41PW
--
-55°C to 125°C
900 uV
TLC27M9MD
TLC27M9MFK
TLC27M9MJ
TLC27M9MN
--
--
10 mV
TLC27M4MD
TLC27M4MFK
TLC27M4MJ
TLC27M4MN
--
--

The D and PW package is available taped and reeled. Add R suffix to the device type (e.g., TLC279CDR).

Precios

Cant. Precio
+

Cant. paquetes adicionales | Opciones de empresa de transporte Estos productos son exactamente los mismos pero vienen en un tipo de transportador diferente

TLC27M4IDR ACTIVO custom-reels PERSONALIZADO El carrete a la medida puede estar disponible
Cant. de paquetes | Empresa de transporte 2,500 | LARGE T&R
Inventario
Cant. | Precio 1ku | +

Opciones de transportador

Puede elegir diferentes opciones de transportador según la cantidad de piezas, incluido carrete completo, carrete a la medida, cinta cortada, tubo o bandeja.

Un carrete a la medida es un trozo continuo de cinta cortada de un carrete para mantener la trazabilidad del código de lote y fecha, construido para la cantidad exacta solicitada. Siguiendo los estándares de la industria, una chapa de latón conecta una cabecera y cola de 18 pulgadas a ambos extremos de la cinta cortada para alimentar directamente las máquinas de ensamblaje automatizadas. TI incluye una tarifa de preparación de carretes para los pedidos de carretes a la medida.

La cinta cortada es un trozo de cinta cortada de un carrete. TI puede cumplir con los pedidos utilizando múltiples tiras de cintas cortadas o cajas para satisfacer la cantidad solicitada.

TI suele enviar los dispositivos de tubo o bandeja dentro de una caja o en el tubo o la bandeja, dependiendo de la disponibilidad de inventario. Embalamos todas las cintas, tubos o cajas de muestras de acuerdo con los requisitos de descarga electrostática interna y de protección del nivel de sensibilidad a la humedad.

Más información

La selección del código de lote y fecha puede estar disponible

Agregue una cantidad a su carro y comience el proceso de pago para ver las opciones disponibles para seleccionar los códigos de lote o de fecha del inventario existente.

Más información