Home Interface USB ICs USB redrivers & multiplexers

HD3SS3212-Q1

ACTIVE

Automotive two-channel differential 2:1 & 1:2 USB3.2 mux & demux

HD3SS3212-Q1

ACTIVE

Product details

Type Passive mux Function Type-C, USB 3.0 USB speed (MBits) 10000 Number of channels 2 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 2.7 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 2 Configuration 2:1 SPDT Features Compatible With FPD-Link Rating Automotive Operating temperature range (°C) -40 to 105 Supply current (max) (µA) 800 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 8000
Type Passive mux Function Type-C, USB 3.0 USB speed (MBits) 10000 Number of channels 2 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 2.7 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 2 Configuration 2:1 SPDT Features Compatible With FPD-Link Rating Automotive Operating temperature range (°C) -40 to 105 Supply current (max) (µA) 800 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 8000
VQFN (RKS) 20 11.25 mm² 4.5 x 2.5
  • AEC-Q100 Qualified for automotive applications
    • Temperature grade 2: –40°C to +105°C, TA
  • Provides MUX/DEMUX solution for USB Type-C™ ecosystem for USB 3.2 Gen 1 and Gen 2 data rates
  • Compatible with MIPI DSI/CSI, FPD-Link III, LVDS, and PCIe Gen II, III
  • Operates up to 10 Gbps
  • Wide –3-dB Differential BW of over 8 GHz
  • Excellent dynamic characteristics (at 5 GHz)
    • Crosstalk = –28 dB
    • Off isolation = –19 dB
    • Insertion loss = –2 dB
    • Return loss = –8 dB
  • Bidirectional "Mux/De-Mux" differential switch
  • Supports common mode voltage 0 V to 2 V
  • Single supply voltage VCC of 3.3 V
  • Available in automotive friendly QFN package
    (2.5 mm x 4.5 mm at 0.5 mm pitch)
  • AEC-Q100 Qualified for automotive applications
    • Temperature grade 2: –40°C to +105°C, TA
  • Provides MUX/DEMUX solution for USB Type-C™ ecosystem for USB 3.2 Gen 1 and Gen 2 data rates
  • Compatible with MIPI DSI/CSI, FPD-Link III, LVDS, and PCIe Gen II, III
  • Operates up to 10 Gbps
  • Wide –3-dB Differential BW of over 8 GHz
  • Excellent dynamic characteristics (at 5 GHz)
    • Crosstalk = –28 dB
    • Off isolation = –19 dB
    • Insertion loss = –2 dB
    • Return loss = –8 dB
  • Bidirectional "Mux/De-Mux" differential switch
  • Supports common mode voltage 0 V to 2 V
  • Single supply voltage VCC of 3.3 V
  • Available in automotive friendly QFN package
    (2.5 mm x 4.5 mm at 0.5 mm pitch)

The HD3SS3212-Q1 is a high-speed bidirectional passive switch in mux or demux configurations. It is suited for USB Type-C™ application that supports USB 3.2 Gen 1 and Gen 2 data rates. The SEL control pin provides switching on differential channels between Port B or Port C to Port A.

The HD3SS3212-Q1 is a generic analog differential passive switch. It works for any high-speed interface application requiring a common mode voltage range of 0 V to 2 V and differential signaling with differential amplitude up to 1800 mVpp. Adaptive tracking ensures the channel remains unchanged for the entire common mode voltage range.

Excellent dynamic characteristics of the device allows high-speed switching, minimum attenuation to the signal eye diagram, and with little added jitter. It consumes less than 1.65 mW of power when operational. The OEn pin has a shutdown mode resulting in less than 0.02 µW.

The HD3SS3212-Q1 is a high-speed bidirectional passive switch in mux or demux configurations. It is suited for USB Type-C™ application that supports USB 3.2 Gen 1 and Gen 2 data rates. The SEL control pin provides switching on differential channels between Port B or Port C to Port A.

The HD3SS3212-Q1 is a generic analog differential passive switch. It works for any high-speed interface application requiring a common mode voltage range of 0 V to 2 V and differential signaling with differential amplitude up to 1800 mVpp. Adaptive tracking ensures the channel remains unchanged for the entire common mode voltage range.

Excellent dynamic characteristics of the device allows high-speed switching, minimum attenuation to the signal eye diagram, and with little added jitter. It consumes less than 1.65 mW of power when operational. The OEn pin has a shutdown mode resulting in less than 0.02 µW.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet HD3SS3212-Q1 Two-Channel Differential 2:1/1:2 USB3.2 Mux/Demux datasheet (Rev. A) PDF | HTML 26 Jun 2019
White paper Multiplexing FPD-Link Serializer Deserializer (SerDes) (Rev. A) PDF | HTML 23 Feb 2024
EVM User's guide HD3SS3212x EVM User's Guide 27 Aug 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

HD3SS3212EVM — Two Channel Differential 2:1/1:2 10Gbps Mux/Demux Evaluation Module

The HD3SS3212EVM can be used to evaluate the high-speed bidirectional passive switching performance for USB Type-C™ mux or demux applications supporting USB 3.1 Gen 1 and Gen 2 data rates.  It is also compatible with MIPI DSI/CSI, LVDS, and PCI Express Gen 2 and Gen 3 interface standards.
User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00987 — CISPR 25 Class 5 USB Type-C™ Port Reference Design with USB 3.0 Data Support

TIDA-00987 is a reference design for Automotive Media Ports that require data transfer. This design has the capability to support USB 2.0 and USB 3.0 data through a 15W USB Type-C™ port. Customers can accelerate their media port systems by taking advantage of a complete reference design (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RKS) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos