데이터 시트
TRS232
- Meets or Exceeds TIA/RS-232-F and ITU Recommendation V.28
- Operates From a Single 5-V Power Supply With 1.0-µF Charge-Pump Capacitors
- Operates up to 120 kbit/s
- Two Drivers and Two Receivers
- ±30-V Input Levels
- Low Supply Current . . . 8 mA Typical
- ESD Protection Exceeds JESD22
- 2000-V Human-Body Model (HBM) (A114-A)
- Upgrade With Improved ESD (15-kV HBM) and 0.1-µF Charge-Pump Capacitors Is Available With the TRS202
- APPLICATIONS
- TIA/RS-232-F
- Battery-Powered Systems
- Terminals
- Modems
- Computers
LinASIC is a trademark of Texas Instruments.
The TRS232 is a dual driver/receiver that includes a capacitive voltage generator to supply TIA/RS-232-F voltage levels from a single 5-V supply. Each receiver converts TIA/RS-232-F inputs to 5-V TTL/CMOS levels. This receiver has a typical threshold of 1.3 V, a typical hysteresis of 0.5 V, and can accept ±30-V inputs. Each driver converts TTL/CMOS input levels into TIA/RS-232-F levels. The driver, receiver, and voltage-generator functions are available as cells in the Texas Instruments LinASIC library.
기술 자료
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하십시오.
1개 모두 보기 유형 | 직함 | 날짜 | ||
---|---|---|---|---|
* | Data sheet | TRS232 Dual RS-232 Driver/Receiver With IEC61000-4-2 Protection datasheet (Rev. A) | 2008/09/23 |
주문 및 품질
포함된 정보:
- RoHS
- REACH
- 디바이스 마킹
- 납 마감/볼 재질
- MSL 등급/피크 리플로우
- MTBF/FIT 예측
- 물질 성분
- 인증 요약
- 지속적인 신뢰성 모니터링
포함된 정보:
- 팹 위치
- 조립 위치