Home Interface USB ICs USB Type-C & USB Power Delivery ICs

TPS25831-Q1

ACTIVE

USB Type-C™ DCP Charge port converter with STB protection, cable comp. and thermal foldback

Product details

We are not able to display this information. Please refer to the product data sheet.
VQFN (RHB) 32 25 mm² 5 x 5
  • AEC-Q100 Qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
    • HBM ESD classification level H2
    • CDM ESD classification level C5
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Synchronous buck DC/DC regulator
    • Input voltage range: 4.5 V to 36 V
    • Output current: 3.5 A
    • 5.1-V output voltage with ±1% accuracy
    • Current mode control
    • Adjustable frequency: 300 kHz to 2.2 MHz
    • Frequency synchronization to external clock
    • FPWM with spread-spectrum dithering
    • Internal compensation for ease of use
  • Compliant to USB-IF standards
    • USB Type-C Rev 1.3
      • CC logic, VCONN source and discharge
      • USB cable polarity detection (POL)
    • CDP/SDP mode per USB BC1.2
    • Automatic DCP modes (TPS25831-Q1 only)
      • DCP shorted mode and YD/T 1591-2009
      • 2.7-V divider 3 mode
      • 1.2-V mode
  • Optimized for USB power and communication
    • User-programmable USB current limit
    • Cable droop compensation up to 1.5 V
    • High bandwidth data switches on DP and DM (TPS25830-Q1 only)
    • NTC input for intelligent thermal management (TPS25831-Q1 only)
  • Integrated protection
    • VBUS Short-to-VBAT protection
    • DP_IN and DM_IN Short-to-VBAT and VBUS
    • CC1 and CC2 Short-to-VBAT protection
    • DP_IN, DM_IN, CCx IEC 61000-4-2 rated
      • ±-8kV contact and ±15-kV air discharge
  • Fault flag reports
  • 32-pin QFN package with wettable flank
  • AEC-Q100 Qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
    • HBM ESD classification level H2
    • CDM ESD classification level C5
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Synchronous buck DC/DC regulator
    • Input voltage range: 4.5 V to 36 V
    • Output current: 3.5 A
    • 5.1-V output voltage with ±1% accuracy
    • Current mode control
    • Adjustable frequency: 300 kHz to 2.2 MHz
    • Frequency synchronization to external clock
    • FPWM with spread-spectrum dithering
    • Internal compensation for ease of use
  • Compliant to USB-IF standards
    • USB Type-C Rev 1.3
      • CC logic, VCONN source and discharge
      • USB cable polarity detection (POL)
    • CDP/SDP mode per USB BC1.2
    • Automatic DCP modes (TPS25831-Q1 only)
      • DCP shorted mode and YD/T 1591-2009
      • 2.7-V divider 3 mode
      • 1.2-V mode
  • Optimized for USB power and communication
    • User-programmable USB current limit
    • Cable droop compensation up to 1.5 V
    • High bandwidth data switches on DP and DM (TPS25830-Q1 only)
    • NTC input for intelligent thermal management (TPS25831-Q1 only)
  • Integrated protection
    • VBUS Short-to-VBAT protection
    • DP_IN and DM_IN Short-to-VBAT and VBUS
    • CC1 and CC2 Short-to-VBAT protection
    • DP_IN, DM_IN, CCx IEC 61000-4-2 rated
      • ±-8kV contact and ±15-kV air discharge
  • Fault flag reports
  • 32-pin QFN package with wettable flank

The TPS2583x-Q1 is a USB Type-C and BC1.2 charging port controller that includes a synchronous DC/DC converter. With cable droop compensation, the VBUS voltage remains constant regardless of load current, ensuring connected portable devices are charged at optimal current and voltage.

The TPS2583x-Q1 also integrates short-to-battery protection on VBUS, CC1, CC2, DM_IN and DP_IN pins. These pins can withstand voltage up to 18 V.

The TPS25830-Q1 includes high bandwidth analog switches for DP and DM pass-through, while the TPS25831-Q1 includes a thermistor input pin and thermal warning flag for user programmable thermal overload protection.

The TPS2583x-Q1 is a USB Type-C and BC1.2 charging port controller that includes a synchronous DC/DC converter. With cable droop compensation, the VBUS voltage remains constant regardless of load current, ensuring connected portable devices are charged at optimal current and voltage.

The TPS2583x-Q1 also integrates short-to-battery protection on VBUS, CC1, CC2, DM_IN and DP_IN pins. These pins can withstand voltage up to 18 V.

The TPS25830-Q1 includes high bandwidth analog switches for DP and DM pass-through, while the TPS25831-Q1 includes a thermistor input pin and thermal warning flag for user programmable thermal overload protection.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS25850-Q1 ACTIVE 2.2-MHz, low-EMI, dual, 3-A USB Type-C charging ports converter with thermal management Automotive dual USB Type-C charge port controller with DCDC converter
TPS25858-Q1 ACTIVE Dual 3-A USB Type-C® charging ports controller with programmable current limit and load shedding Automotive dual USB Type-C charge port controller with DCDC converter and improved performance
TPS25865-Q1 ACTIVE Dual 2.4-A USB Type-A charging ports controller with load shedding Automotive dual USB Type-A charge port controller with DCDC converter

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet TPS2583x-Q1 Automotive USB Type-C® and BC1.2 5-V 3.5-A Output, 36-V Input datasheet (Rev. G) 21 Mar 2022
Application note TPS25830, TPS25831-Q1, and TPS25840-Q1 Short-to-Battery Application (Rev. A) PDF | HTML 02 Jun 2023
Functional safety information TPS25831-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 20 Jul 2020
Application note PCB Layout and Parameters Recommendation for TPS2583X EMC Performance 25 Mar 2020
Application note How to Pass MFi Overcurrent Protection Test With USB Charger and Switch Device PDF | HTML 26 Feb 2020
Application note Ground Shift Phenomenon Recommendation of TPS2583x PDF | HTML 02 Dec 2019
Application note Loop Characteristic Evaluation and Optimization of TPS2583x PDF | HTML 02 Dec 2019
Technical article How to avoid the pain of a discharged device PDF | HTML 21 Aug 2019
Application note TPS25830/1-Q1 Support Type-C VCONN Power Without Using LDO 05 Aug 2019
Application brief TPS2583x Thermal Management 01 Aug 2019
Application note How to Pass MFI VBUS Spec with USB Charger TPS2583x-Q1 30 May 2019
User guide TPS25831-Q1 Evaluation Module (Rev. A) 19 Feb 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS25831Q1EVM-062 — TPS25831-Q1 USB Type-C and BC1.2 Synchronous Buck EVM with cable compensation and current limit

What you need to get started: 
Step 1: Order hardware 
Step 2: Download the EVM User guide 

Step 3: Download design guide lines and application notes
Step 4: Download (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS25831-Q1 PSPICE Transient Model

SLVMD32.ZIP (192 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

PMP40543 — Automotive 15-W USB Type-C™ and 12-W USB Type-A charger reference design

This reference design is for an automotive USB Type-C and USB Type-A charger in 45-mm×45-mm dimension. The TPS25833-Q1 is used in each port as DC-DC regulator and port controller. The efficiency of the solution is 93.2% at 27-W output, which leads to only 40.8°C temperature rise. In an (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP40542 — Small size, automotive dual 15-W USB Type-C™ charger reference design

This reference design is for an automotive dual-port USB Type-C charger in 30-mm×30-mm dimension. The TPS25833-Q1 is used in each port as DC-DC regulator and port controller. The efficiency of solution is 92.93% at 2×15-W output, which leads to only 55.9°C temperature rise. In an (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos