Home Interface USB ICs USB Type-C & USB Power Delivery ICs

TPS65988

ACTIVE

Dual port USB-C® Power Delivery controller with integrated power switches

Product details

Function Type-C Type PD controller Power role DRP, Sink, Source Alternate mode Yes External power-path control GPIO, I2C Data role DFP, DRD, UFP Internal power path 20 V 5 A Rating Catalog Dead battery support Yes Operating temperature range (°C) -10 to 75
Function Type-C Type PD controller Power role DRP, Sink, Source Alternate mode Yes External power-path control GPIO, I2C Data role DFP, DRD, UFP Internal power path 20 V 5 A Rating Catalog Dead battery support Yes Operating temperature range (°C) -10 to 75
VQFN (RSH) 56 49 mm² 7 x 7
  • This device is certified by the USB-IF for PD3.0
    • PD3.0 silicon is required for certification of new USB PD designs
      • TID#: 1099
    • Article on PD2.0 vs. PD3.0
  • TPS65988 is a fully configurable dual port USB PD device controller
    • Ability to source and sink up to 20 V/5 A
    • Alternate mode support
      • DisplayPort
    • Control for external DC/DC supplies, high speed data muxes, and other peripheral devices through either GPIO or I2C
    • GUI tool to easily configure TPS65988 for various applications TPS65988X-CONFIG
    • Power management
      • Power supply from 3.3 V or VBUS source
      • 3.3-V LDO output for dead battery support
    • For a more extensive selection guide and getting started information, please refer to www.ti.com/usb-c and E2E guide
  • Integrated fully managed power paths:
    • Integrated two 5-20 V, 5-A, 25-mΩ bidirectional switches
    • UL2367 cert #: 20190107-E169910
    • IEC62368-1 cert #: US-34617-UL
  • Integrated robust power path protection
    • Integrated reverse current protection, undervoltage protection, overvoltage protection, and slew rate control for both 20-V/5-A power paths when configured to Sink
    • Integrated undervoltage protection, overvoltage protection, and current limiting for inrush current protection for both 20-V/5-A power paths when configured to Source
  • USB Type-C power delivery (PD) controller
    • 13 configurable GPIOs
    • BC1.2 charging support
    • USB PD 3.0 certified
    • USB Type-C specification certified
    • Cable attach and orientation detection
    • Integrated VCONN switch
    • Physical layer and policy engine
    • 3.3-V LDO output for dead battery support
    • Power supply from 3.3 V or VBUS source
    • 1 I2C primary or secondary port
    • 1 I2C primary only port
    • 1 I2C secondary only port
  • This device is certified by the USB-IF for PD3.0
    • PD3.0 silicon is required for certification of new USB PD designs
      • TID#: 1099
    • Article on PD2.0 vs. PD3.0
  • TPS65988 is a fully configurable dual port USB PD device controller
    • Ability to source and sink up to 20 V/5 A
    • Alternate mode support
      • DisplayPort
    • Control for external DC/DC supplies, high speed data muxes, and other peripheral devices through either GPIO or I2C
    • GUI tool to easily configure TPS65988 for various applications TPS65988X-CONFIG
    • Power management
      • Power supply from 3.3 V or VBUS source
      • 3.3-V LDO output for dead battery support
    • For a more extensive selection guide and getting started information, please refer to www.ti.com/usb-c and E2E guide
  • Integrated fully managed power paths:
    • Integrated two 5-20 V, 5-A, 25-mΩ bidirectional switches
    • UL2367 cert #: 20190107-E169910
    • IEC62368-1 cert #: US-34617-UL
  • Integrated robust power path protection
    • Integrated reverse current protection, undervoltage protection, overvoltage protection, and slew rate control for both 20-V/5-A power paths when configured to Sink
    • Integrated undervoltage protection, overvoltage protection, and current limiting for inrush current protection for both 20-V/5-A power paths when configured to Source
  • USB Type-C power delivery (PD) controller
    • 13 configurable GPIOs
    • BC1.2 charging support
    • USB PD 3.0 certified
    • USB Type-C specification certified
    • Cable attach and orientation detection
    • Integrated VCONN switch
    • Physical layer and policy engine
    • 3.3-V LDO output for dead battery support
    • Power supply from 3.3 V or VBUS source
    • 1 I2C primary or secondary port
    • 1 I2C primary only port
    • 1 I2C secondary only port

The TPS65988 is a highly integrated stand-alone Dual Port USB Type-C and Power Delivery (PD) controller providing cable plug and orientation detection for a single USB Type-C connector. Upon cable detection, the TPS65988 communicates on the CC wire using the USB PD protocol. When cable detection and USB PD negotiation are complete, the TPS65988 enables the appropriate power path and configures alternate mode settings for external multiplexers. The TPS65988 integrates fully managed power paths with robust protection for a complete USB-C PD solution. The TPS65988 also enables the appropriate power path and configures alternate mode settings for external multiplexers.

The TPS65988 is a highly integrated stand-alone Dual Port USB Type-C and Power Delivery (PD) controller providing cable plug and orientation detection for a single USB Type-C connector. Upon cable detection, the TPS65988 communicates on the CC wire using the USB PD protocol. When cable detection and USB PD negotiation are complete, the TPS65988 enables the appropriate power path and configures alternate mode settings for external multiplexers. The TPS65988 integrates fully managed power paths with robust protection for a complete USB-C PD solution. The TPS65988 also enables the appropriate power path and configures alternate mode settings for external multiplexers.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
NEW TPS25751 ACTIVE USB-C® Power Delivery 3.1 controller with moisture detection and programmable power-supply For applications requiring USB-C Power Delivery and no support for alternate modes

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 19
Type Title Date
* Data sheet TPS65988 Dual Port USB Type-C® and USB PD Controller with Integrated Source and Sink Power Path Supporting USB3 and Alternate Mode datasheet (Rev. B) PDF | HTML 05 Aug 2021
White paper A Primer on USB Type-C and Power Delivery Applications and Requirements (Rev. B) PDF | HTML 25 Mar 2022
Application note TPS65988DH: Integrated Type-C PD Dual-Port Wall Socket With Power Balancing (Rev. A) PDF | HTML 06 Jan 2022
Application note TPS6598x USB PD Power Negotiation and Multiport Source/Sink Behavior Application PDF | HTML 30 Apr 2021
Application note TPS65987D GPIO Events (Rev. A) PDF | HTML 26 Jan 2021
Application note Hardware Design Guideline for TPS65987 and TPS65988 USB Power Delivery (Rev. C) PDF | HTML 08 Jan 2021
User guide TPS6598x Application Customization Tool (Rev. C) 14 Sep 2020
Application note TPS65988 BC1.2 Implementation Guideline (Rev. A) 16 Jan 2020
Application note USB Power Delivery - Compliance Tests (Rev. A) 25 Sep 2019
Application note TPS65987/8 Power and Data Role Swaps 10 Jun 2019
Application note TPS6598x Dead Battery Application Note 20 Dec 2018
Application note TPS65987 and TPS65988 SPI Flash Firmware Update Over I2C (Rev. A) 17 Oct 2018
Application note TPS65987D and TPS65988 User Alternate Modes (Rev. A) 14 Sep 2018
User guide TPS65987DDH and TPS65988DH Host Interface Technical Reference Manual (Rev. B) 14 Sep 2018
White paper Fast role swap power architecture white paper 20 Aug 2018
Application note PD Alternate Mode: DisplayPort (Rev. B) 31 Jul 2018
Application note TPS65988 and TPS65987D PD3.0 Fast Role Swap 30 Jul 2018
Application note Using I2C Master in TPS65987D and TPS65988 PD Controllers 25 Jul 2018
Application note TPS65987D, TPS65988 Power Path Performance and Protection 30 May 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

IDE, configuration, compiler or debugger

TPS6598X-CONFIG TPS65982 Configuration Tool

What you need to get started:

Step 1: Watch the TPS6598X GUI tool videos
Step 2: Download the TPS6598X GUI
Step 3: Order the USB-C-PD-DUO-EVM and read the user's guide
Step 4: Watch the EVM Tutorial


The TPS6598x configuration tool assists in the design phase by providing a GUI interface to configure (...)

Supported products & hardware

Supported products & hardware

Products
USB Type-C & USB Power Delivery ICs
TPS65981 USB Type-C® and USB-C® Power Delivery controller, power switch, and high-speed multiplexer TPS65982 USB Type-C™ and USB PD controller power switch and high-speed multiplexer TPS65987D USB Type-C® and USB-C® Power Delivery controller with integrated power switches TPS65988 Dual port USB-C® Power Delivery controller with integrated power switches
Hardware development
Evaluation board
TPS65981EVM TPS65981 USB Type-C® and USB Power Delivery controller, power switch, and high speed multiplexer EVM TPS65982-EVM TPS65982 USB Type-C® & USB Power Delivery controller power switch & high speed multiplexer EVM USB-C-PD-DUO-EVM Power DUO source and sink evaluation module
Software
IDE, configuration, compiler or debugger
TPS6598X-CONFIG TPS6598x configuration tool
Simulation model

TPS65988 IBIS Model

SLVMC47.ZIP (29 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RSH) 56 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos