6-pin (DBV) package image

LM3880QMFX-1AF/NOPB 現行

具固定時間延遲的汽車級 3 軌簡單電源序列器

現行 custom-reels 客製 可提供客製捲盤

定價

數量 價格
+

額外包裝數量 | 包裝類型選項 這些產品完全相同,但包裝類型不同

LM3880QMF-1AF/NOPB 現行 custom-reels 客製 可提供客製捲盤
包裝數量 | 運送業者 1,000 | SMALL T&R
庫存
數量 | 價格 1ku | +
LM3880QMFE-1AF/NOPB 現行 custom-reels 客製 可提供客製捲盤
包裝數量 | 運送業者 250 | SMALL T&R
庫存
數量 | 價格 1ku | +

品質資訊

等級 Automotive
RoHS
REACH
引腳鍍層 / 焊球材質 SN
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
封裝 | 針腳 SOT-23 (DBV) | 6
操作溫度範圍 (°C) -40 to 125
包裝數量 | 運送業者 3,000 | LARGE T&R

LM3880-Q1 的特色

  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade: –40°C to 125°C junction uemperature range
  • Simple solution for sequencing three voltage rails from a single input signal
  • Easily cascade up to three devices to sequence as many as nine voltage rails
  • Powerup and powerdown control
  • Tiny 2.9-mm x 1.6-mm footprint
  • Low quiescent current: 25 µA
  • Input voltage range: 2.7 V to 5.5 V
  • Standard timing options available

LM3880-Q1 的說明

The LM3880-Q1 simple power supply sequencer offers the easiest method to control powerup sequencing and powerdown sequencing of multiple Independent voltage rails. By staggering the startup sequence, it is possible to avoid latch conditions or large in-rush currents that can affect the reliability of the system.

Available in a 6-pin SOT-23 package, the simple sequencer contains a precision enable pin and three open-drain output flags. The open-drain output flags permit that they can be pulled up to distinct voltage supplies separate from the sequencer VDD (only if they do not exceed the recommended maximum voltage of 0.3 V greater than VDD), so as to interface with ICs requiring a range of different enable signals. When the LM3880-Q1 is enabled, the three output flags sequentially release, after individual time delays, thus permitting the connected power supplies to start up. The output flags follow a reverse sequence during power down to avoid latch conditions.

EPROM capability allows every delay and sequence to be fully adjustable. Contact Texas Instruments to request a non-standard configuration.

定價

數量 價格
+

額外包裝數量 | 包裝類型選項 這些產品完全相同,但包裝類型不同

LM3880QMF-1AF/NOPB 現行 custom-reels 客製 可提供客製捲盤
包裝數量 | 運送業者 1,000 | SMALL T&R
庫存
數量 | 價格 1ku | +
LM3880QMFE-1AF/NOPB 現行 custom-reels 客製 可提供客製捲盤
包裝數量 | 運送業者 250 | SMALL T&R