封裝資訊
封裝 | 針腳 WQFN (RNP) | 30 |
操作溫度範圍 (°C) -40 to 125 |
包裝數量 | 運送業者 3,000 | LARGE T&R |
LM76002-Q1 的特色
- AEC-Q100 qualified for automotive
applications
- Device temperature grade 1: –40°C to +125°C ambient operating temperature
- Device HBM ESD classification level 2
- Device CDM ESD classification level C5
- Integrated synchronous rectification
- Input voltage 3.5 V to 60 V (65 V maximum)
- Output voltage 1 V to 95% VIN
- 15-µA Quiescent current in regulation
- Wide voltage conversion range
- tON-MIN = 65 ns (typical)
- tOFF-MIN = 95 ns (typical)
- System-level features
- Synchronization to external clock
- Power-good flag
- Adjustable soft-start (6.3 ms default)
- Pin-selectable FPWM operation
- Adjustable frequency range: 300 kHz to 2.2 MHz
- High-efficiency at light-load architecture (PFM)
- Protection features
- Cycle-by-cycle current limit
- Short-circuit protection with hiccup mode
- Overtemperature thermal shutdown protection
- Create a custom design using the LM76002-Q1η/LM76003-Q1 with the WEBENCH® Power Designer
LM76002-Q1 的說明
The LM76002-Q1/LM76003-Q1 regulator is an easy-to-use synchronous step-down DC-DC converter capable of driving up to 2.5 A (LM76002-Q1) or 3.5 A (LM76003-Q1) of load current from an input up to 60 V. The LM76002-Q1/LM76003-Q1 provides exceptional efficiency and output accuracy in a very small solution size. Peak current-mode control is employed. Additional features such as adjustable switching frequency, synchronization, FPWM option, power-good flag, precision enable, adjustable soft start, and tracking provide both flexible and easy-to-use solutions for a wide range of applications. Automatic frequency foldback at light load and optional external bias improve efficiency. This device requires few external components and has a pinout designed for simple PCB layout with best-in-class EMI (CISPR25) and thermal performance. Protection features include input undervoltage lockout, thermal shutdown, cycle-by-cycle current limit, and short-circuit protection. The LM76002-Q1/LM76003-Q1 device is available in the WQFN 30-pin leadless package with wettable flanks.