6-pin (NKH) package image

LP5952LC-1.5/NOPB 現行

具啟用功能的 350-mA、低 VIN (0.9-V) 低壓降電壓穩壓器

現行 custom-reels 客製 可提供客製捲盤

定價

數量 價格
+

品質資訊

等級 Catalog
RoHS
REACH
引腳鍍層 / 焊球材質 NIPDAU
MSL 等級 / 迴焊峰值 Level-1-260C-UNLIM
品質、可靠性
及包裝資訊

內含資訊:

  • RoHS
  • REACH
  • 產品標記
  • 引腳鍍層 / 焊球材質
  • MSL 等級 / 迴焊峰值
  • MTBF/FIT 估算值
  • 材料內容
  • 認證摘要
  • 進行中的可靠性監測
檢視或下載
其他製造資訊

內含資訊:

  • 晶圓廠位置
  • 組裝地點
檢視

出口分類

*僅供參考

  • 美國 ECCN:EAR99

封裝資訊

封裝 | 針腳 USON (NKH) | 6
操作溫度範圍 (°C) -40 to 125
包裝數量 | 運送業者 1,000 | SMALL T&R

LP5952 的特色

  • Input Voltage Range: 0.7 V to 4.5 V
  • 2.5 V ≤ VBATT ≤ 5.5 V
  • 0.5V ≤ VOUT ≤ 2 V
  • Ensured 350-mA Output Current
  • For ILOAD = 350 mA:
    • VBATT ≥ VOUT(NOM) + 1.5 V or 2.5 V
      (Whichever is Higher)
  • For ILOAD = 150 mA:
    • VBATT ≥ VOUT(NOM) + 1.3 V or 2.5 V
      (Whichever is Higher)
  • Excellent Load Transient Response: ±15 mV Typical
  • Excellent Line Transient Response: ±1 mV Typical
  • 50-µA Typical Quiescent Current from VBATT
  • 10-µA Typical Quiescent Current from VIN
  • 0.1-µA Typical Quiescent Current in Shutdown
  • Noise voltage = 100 µVRMS Typical
  • Operates from a Single Li-Ion Cell or 3-Cell NiMH/NiCd Battery
  • Thermal-Overload and Short-Circuit Protection

LP5952 的說明

The LP5952 is a dual-supply-rail linear regulator optimized for powering ultralow-voltage circuits from a single Li-Ion cell or 3-cell NiMH/NiCd battery.

In the typical post-regulation application VBATT is directly connected to the battery (range 2.5 V to
5.5 V), and VIN is supplied by the output voltage of the DC-DC converter (range 0.7 V to 4.5 V).

The device offers superior dropout and transient features combined with very low quiescent currents. In shutdown mode (Enable (EN) pin pulled low) the device turns off and reduces battery consumption to 0.1 µA (typical). The LP5952 also features internal protection against overtemperature, overcurrent, and undervoltage conditions.

Depending upon application, only one or two tiny surface-mount external components are required; performance is specified for a –40°C to +125°C junction temperature range. The device is available in fixed output voltages from 0.5 V to 2 V. For availability, please contact your local Texas Instruments sales office.

For all available packages, see the orderable addendum at the end of the data sheet.

定價

數量 價格
+

包裝類型選項

您可依零件數量選擇不同包裝類型選項,包含完整捲盤、客製化捲盤、剪切捲帶、承載管或盤。

客製化捲盤是從一個捲盤上剪切下來的連續剪切捲帶,以維持批次和日期代碼可追溯性,依要求剪切至確切數量。依照業界標準,銅墊片會在剪切捲帶兩側連接 18 英吋前後導帶,以直接送至自動組裝機器。針對客製化捲盤訂單,TI 將酌收捲帶封裝費用。

剪切捲帶是從捲盤剪切下來的一段捲帶。TI 可能使用多條剪切捲帶或承載盒,以滿足訂單要求數量。

TI 常以盒裝或管裝、盤裝方式運送承載管裝置,視現有庫存而定。所有捲帶、管或樣本盒之封裝,皆符合公司內部靜電放電與防潮保護包裝要求。

進一步了解

可提供批次和日期代碼選擇

在購物車中加入數量,並開始結帳流程以檢視可用選項,從現有庫存中選擇批次或日期代碼。

進一步了解